NXOpen .NET Reference
12.0.0
|
Select Type from the Classification Library More...
Properties | |
unsafe string | Classification [get, set] |
Returns or sets the classification More... | |
unsafe NXOpen.NXObject | ClassificationProperty [get] |
Returns the classification property More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Select Type from the Classification Library
This object does not need a creator.
Created in NX11.0.0
|
getset |
Returns or sets the classification
Created in NX11.0.0
License requirements to get this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
License requirements to set this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
|
get |
Returns the classification property
Created in NX11.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")