NXOpen .NET Reference
12.0.0
|
Evaluates an object based on a property value or an index More...
Public Types | |
enum | AccessType { Property, Index } |
Choices for access type either by an index or property More... | |
enum | PositionTypeValue { Begin, End, Index } |
Choices for position to be either begin, end or defined by index More... | |
Public Types inherited from NXOpen.AME.BaseEvaluatorBuilder | |
enum | ContextType { Function, Location, Product, Automation } |
choices for aspect context type, can either be function, location, product, or automation More... | |
enum | ConditionType { Contains, Equals, NotEquals, LessThan, GreaterThan, LessThanEquals, GreaterThanEquals } |
choices for condition type filter for navigations that return a list of filtered objects More... | |
Properties | |
unsafe NXOpen.AME.AccessorEvaluatorBuilder.AccessType | AccessTypeValue [get, set] |
Returns or sets the access type More... | |
unsafe string | CompareValue [get, set] |
Returns or sets the comparative value given by user More... | |
unsafe int | ObjectPosition [get, set] |
Returns or sets the object index value given by the user More... | |
unsafe NXOpen.AME.AccessorEvaluatorBuilder.PositionTypeValue | PositionValue [get, set] |
Returns or sets the position value given by the user More... | |
unsafe string | PropertyName [get, set] |
Returns or sets the property name given by the user More... | |
Properties inherited from NXOpen.AME.BaseEvaluatorBuilder | |
unsafe NXOpen.AME.BasicPropertiesBuilder | BasicProperties [get] |
Returns the name and description More... | |
unsafe NXOpen.AME.ReferenceObjectBuilder | ReferenceObject [get] |
Returns the context and source object selection More... | |
unsafe NXOpen.AME.SortingBlockBuilder | SortingBlock [get] |
Returns the sorting block More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.AME.BaseEvaluatorBuilder | |
unsafe NXOpen.AME.ExpressionEvaluator | EstablishEvaluator () |
Establishes the evaluator More... | |
Evaluates an object based on a property value or an index
To create a new instance of this class, use NXOpen.AME.AMEManager.CreateAccessorEvaluatorBuilder
Created in NX12.0.0
|
getset |
Returns or sets the access type
Created in NX12.0.0
License requirements to get this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
License requirements to set this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
|
getset |
Returns or sets the comparative value given by user
Created in NX12.0.0
License requirements to get this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
License requirements to set this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
|
getset |
Returns or sets the object index value given by the user
Created in NX12.0.0
License requirements to get this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
License requirements to set this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
|
getset |
Returns or sets the position value given by the user
Created in NX12.0.0
License requirements to get this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
License requirements to set this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
|
getset |
Returns or sets the property name given by the user
Created in NX12.0.0
License requirements to get this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
License requirements to set this property: ad_automation_design ("FULL AUTOMATION DESIGNER")