NX Open C++ Reference Guide
|
Provides classes and interfaces for Sheet Metal Features. More...
Classes | |
class | AeroFlangeBuilder |
Represents a Aerospace Sheet Metal Flange Builder. More... | |
class | AeroFlatPatternBuilder |
Represents a Flat Pattern feature builder. More... | |
class | AeroFlatSolidBuilder |
Represents a Flat As Solid feature builder. More... | |
class | AeroJoggleBuilder |
Represents a Aerospace Sheet Metal Joggle Builder. More... | |
class | AeroLighteningCutoutBuilder |
Represents a NXOpen::Features::SheetMetal::AeroLighteningCutoutBuilder To create a new instance of this class, use NXOpen::Features::SheetMetal::AeroSheetmetalManager::CreateAeroLighteningCutoutBuilder Default values. More... | |
class | AeroReformBuilder |
Represents a Aerospace Sheet Metal REFORM Builder. More... | |
class | AeroSheetmetalManager |
Provides methods for manipulating the Knowledge Fusion rules in a part To obtain an instance of this class, refer to NXOpen::Features::FeatureCollection Created in NX4.0.0. More... | |
class | AeroUnformBuilder |
Represents a Aerospace Sheet Metal UNFORM Builder. More... | |
class | BeadBuilder |
Represents a Bead feature builder. More... | |
class | BendBuilder |
Represents a Bend feature builder. More... | |
class | BendOptions |
Represents a Sheetmetal Bend Options class. More... | |
class | BendTaperBuilder |
Represents a Bend Taper feature builder To create a new instance of this class, use NXOpen::Features::SheetMetal::SheetmetalManager::CreateBendTaperBuilder Default values. More... | |
class | BreakCornerBuilder |
Represents a break corner feature builder. More... | |
class | BridgeTransitionBuilder |
Represents a Bridge Transition builder To create a new instance of this class, use NXOpen::Features::SheetMetal::SheetmetalManager::CreateBridgeTransitionBuilder Created in NX5.0.2. More... | |
class | CleanUpUtilityBuilder |
Represents a Clean-Up Utility builder builder To create a new instance of this class, use NXOpen::Features::SheetMetal::SheetmetalManager::CreateCleanUpUtilityBuilder Default values. More... | |
class | ClosedCornerBuilder |
Represents a Closed corner feature builder. More... | |
class | ContourFlangeBuilder |
Represents a Contour Flange feature builder. More... | |
class | ConvertToSheetmetalBuilder |
This is the feature builder for the convert to sheetmetal feature. More... | |
class | CornerTreatmentBuilder |
The CornerTreatmentBuilder class is used to manage a builder object for a corner treatment in the flat solid and flat pattern dialogs. More... | |
class | DimpleBuilder |
Represents a Dimple feature builder. More... | |
class | DrawnCutoutBuilder |
Represents a Drawn Cutout feature builder. More... | |
class | EdgeRipBuilder |
Represents a Edge Rip feature builder. More... | |
class | EditBendBuilder |
Represents a NXOpen::Features::EditBend builder To create a new instance of this class, use NXOpen::Features::SheetMetal::SheetmetalManager::CreateEditBendBuilder Created in NX7.5.0. More... | |
class | EditCornerBuilder |
Represents a NXOpen::Features::SheetMetal::EditCornerBuilder To create a new instance of this class, use NXOpen::Features::SheetMetal::SheetmetalManager::CreateEditCornerBuilder Default values. More... | |
class | ExportFlatPatternBuilder |
Represents a Export flat pattern builder. More... | |
class | FlangeBuilder |
Represents a Flange feature builder. More... | |
class | FlatPatternBuilder |
Represents a Flat Pattern feature builder. More... | |
class | FlatSolidBuilder |
Represents a Flat As Solid feature builder. More... | |
class | FlexibleCableBuilder |
Represents a Flexible Cable feature builder. More... | |
class | FlexibleCableSegment |
Represents a Flexible Cable Segment class. More... | |
class | GussetBuilder |
Represents a NX Sheet Metal NXOpen::Features::Gusset builder To create a new instance of this class, use NXOpen::Features::SheetMetal::SheetmetalManager::CreateGussetBuilder Default values. More... | |
class | HemFlangeBuilder |
Represents a NXOpen::Features::HemFlange builder To create a new instance of this class, use NXOpen::Features::SheetMetal::SheetmetalManager::CreateHemFlangeFeatureBuilder Created in NX5.0.0. More... | |
class | JogBuilder |
Represents a Jog feature builder. More... | |
class | LoftedFlangeBuilder |
Represents a Lofted Flange feature builder. More... | |
class | LouverBuilder |
Represents a louver feature builder. More... | |
class | MetaformBuilder |
Represents a NXOpen::Features::Metaform builder To create a new instance of this class, use NXOpen::Features::SheetMetal::SheetmetalManager::CreateMetaformBuilder Default values. More... | |
class | MigratedPanelBuilder |
Represents an I-DEAS Migrated Panel feature builder This builder cannot be instantiated separately. More... | |
class | MiterOptions |
Represents a Miter Data Options builder. More... | |
class | NormalCutoutBuilder |
Represents a NormalCutout feature builder. More... | |
class | RebendBuilder |
The Rebend feature class. More... | |
class | ResizeBendAngleBuilder |
Represents a NXOpen::Features::ResizeBendAngle builder To create a new instance of this class, use NXOpen::Features::SheetMetal::SheetmetalManager::CreateResizeBendAngleBuilder Created in NX5.0.0. More... | |
class | ResizeBendRadiusBuilder |
Represents a ResizeBendRadius feature builder. More... | |
class | ResizeNeutralFactorBuilder |
Represents a Resize Neutral Factor Builder To create a new instance of this class, use NXOpen::Features::SheetMetal::SheetmetalManager::CreateResizeNeutralFactorBuilder Created in NX5.0.0. More... | |
class | SheetmetalBaseBuilder |
Represents a Sheet Metal Feature Builder to be used in the creation and modification of features. More... | |
struct | SheetmetalBendParameters |
This structure contains the bend parameters for a Sheet Metal bend area. More... | |
class | SheetMetalFromSolidBuilder |
Represents a NXOpen::Features::SheetMetalFromSolid builder (Sheet Metal from Solid). More... | |
class | SheetmetalManager |
Represents an object that manages sheetmetal features To obtain an instance of this class, refer to NXOpen::Features::FeatureCollection Created in NX4.0.0. More... | |
class | SMBoundaryConditionBuilder |
Represents a Boundary condition object for Metaform. More... | |
class | SMBoundaryConditionBuilderList |
Represents a list of objects. More... | |
class | SolidPunchBuilder |
Represents a NXOpen::Features::SheetMetal::SolidPunchBuilder To create a new instance of this class, use NXOpen::Features::SheetMetal::SheetmetalManager::CreateSolidPunchBuilder Created in NX5.0.0. More... | |
class | TabBuilder |
Represents a Tab feature builder. More... | |
class | ThreeBendCornerBuilder |
The Three Bend Corner feature class. More... | |
class | UnbendBuilder |
The Unbend feature class. More... | |
Provides classes and interfaces for Sheet Metal Features.
This is the enum representing application context of the feature.
This is a common enum that comprises of values to be used for various features.
All Feature builder APIs will enumerate valid values that can be used for that feature parameter.
This enum is for Tab sweep direction flag.
Sweep direction can be along the normal to section or opposite to normal.
Enumerator | |
---|---|
SheetmetalManagerTabSweepDirNormal |
Tab sweep direction along normal direction. |
SheetmetalManagerTabSweepDirOppositeToNormal |
Tab sweep direction opposite to normal direction. |