NX Open C++ Reference Guide
|
Represents a Jog feature builder. More...
Public Types | |
enum | BendLocationOptions { BendLocationOptionsMaterialInside, BendLocationOptionsMaterialOutside, BendLocationOptionsBendOutside } |
Represents the bend location type. More... | |
enum | DimensionTypeOptions { DimensionTypeOptionsOffset, DimensionTypeOptionsFull } |
the Dimension options for jog. More... | |
enum | DirectionTypeOptions { DirectionTypeOptionsSectionNormalSide, DirectionTypeOptionsSectionReverseNormalSide } |
this enum represents the direction for the Jog. More... | |
enum | FixedSideOptions { FixedSideOptionsSectionSideLeft, FixedSideOptionsSectionSideRight } |
The "left" option represents the side to the left of a person who is walking along the section in the direction of its curves when the section normal is pointing up. More... | |
Public Member Functions | |
NXOpen::Features::SheetMetal::JogBuilder::BendLocationOptions | BendLocation () |
Returns Created in NX5.0.0. More... | |
NXOpen::Features::SheetMetal::BendOptions * | BendOptions () |
Returns the bend options Created in NX5.0.0. More... | |
NXOpen::Features::SheetMetal::JogBuilder::DimensionTypeOptions | DimensionType () |
Returns the Offset Dimension The actual extent distance of the Jog will be determined by the active dimension option. More... | |
NXOpen::Features::SheetMetal::JogBuilder::DirectionTypeOptions | DirectionType () |
Returns Created in NX5.0.0. More... | |
bool | ExtendProfile () |
Returns Created in NX5.0.0. More... | |
NXOpen::Features::SheetMetal::JogBuilder::FixedSideOptions | FixedSide () |
Returns Created in NX5.0.0. More... | |
NXOpen::Expression * | GetHeight () |
Height of the Jog. More... | |
NXOpen::Section * | Section () |
Returns Created in NX5.0.0. More... | |
void | SetBendLocation (NXOpen::Features::SheetMetal::JogBuilder::BendLocationOptions bendLocation) |
Sets Created in NX5.0.0. More... | |
void | SetDimensionType (NXOpen::Features::SheetMetal::JogBuilder::DimensionTypeOptions dimensionType) |
Sets the Offset Dimension The actual extent distance of the Jog will be determined by the active dimension option. More... | |
void | SetDirectionType (NXOpen::Features::SheetMetal::JogBuilder::DirectionTypeOptions directionType) |
Sets Created in NX5.0.0. More... | |
void | SetExtendProfile (bool extendOption) |
Sets Created in NX5.0.0. More... | |
void | SetFixedSide (NXOpen::Features::SheetMetal::JogBuilder::FixedSideOptions sectionSide) |
Sets Created in NX5.0.0. More... | |
void | SetHeight (const NXString &height) |
More... | |
void | SetHeight (const char *height) |
More... | |
void | SetSection (NXOpen::Section *section) |
Sets Created in NX5.0.0. More... | |
void | SetSketch (NXOpen::Features::SketchFeature *sketch) |
Sets Created in NX5.0.0. More... | |
void | SetTargetFace (NXOpen::Face *targetFace) |
Sets the target face on which jog feature applies. More... | |
NXOpen::Features::SketchFeature * | Sketch () |
Returns Created in NX5.0.0. More... | |
NXOpen::Face * | TargetFace () |
Returns the target face on which jog feature applies. More... | |
int | ValidateBuilderData () |
Verify whether the builder data is valid for creating a jog or not. More... | |
Public Member Functions inherited from NXOpen::Features::SheetMetal::SheetmetalBaseBuilder | |
NXOpen::Features::SheetMetal::ApplicationContext | GetApplicationContext () |
Get the application context. More... | |
void | SetApplicationContext (NXOpen::Features::SheetMetal::ApplicationContext appContext) |
Set the application context. More... | |
Public Member Functions inherited from NXOpen::Features::FeatureBuilder | |
NXOpen::Features::Feature * | CommitFeature () |
Commits the feature parameters and creates the feature. More... | |
NXOpen::Features::Feature * | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
void | HideInternalParentFeatureAfterEdit (NXOpen::Features::Feature *parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
bool | ParentFeatureInternal () |
Returns whether or not the latest timestamped parent feature of this feature should be made internal Created in NX5.0.0. More... | |
bool | PatchSolutionFlag () |
Returns the patch solution flag Created in NX8.0.1. More... | |
NXString | PatchSurfaceFilename () |
Returns the patch surface filename Created in NX8.0.1. More... | |
void | SetParentFeatureInternal (NXOpen::Features::Feature *parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited Created in NX6.0.0. More... | |
void | SetParentFeatureInternal (bool isInternal) |
Sets whether or not the latest timestamped parent feature of this feature should be made internal Created in NX5.0.0. More... | |
void | SetPatchSolutionFlag (bool optionValue) |
Sets the patch solution flag Created in NX8.0.1. More... | |
void | SetPatchSurfaceFilename (const NXString &surfaceFilename) |
Sets the patch surface filename Created in NX8.0.1. More... | |
void | SetPatchSurfaceFilename (const char *surfaceFilename) |
Sets the patch surface filename Created in NX8.0.1. More... | |
void | SetSurroundingPatchSurfaceFilename (const NXString &surroundingSurfaceFilename) |
Sets the surrounding patch surface filename Created in NX8.0.1. More... | |
void | SetSurroundingPatchSurfaceFilename (const char *surroundingSurfaceFilename) |
Sets the surrounding patch surface filename Created in NX8.0.1. More... | |
void | ShowInternalParentFeatureForEdit (NXOpen::Features::Feature *parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
NXString | SurroundingPatchSurfaceFilename () |
Returns the surrounding patch surface filename Created in NX8.0.1. More... | |
void | UnsetParentFeatureInternal (NXOpen::Features::Feature *parentFeature) |
Set the internal parent feature of the feature being edited to external Created in NX6.0.0. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a Jog feature builder.
To create a new instance of this class, use NXOpen::Features::SheetMetal::SheetmetalManager::CreateJogFeatureBuilder
Created in NX5.0.0.
the Dimension options for jog.
This specifies whether the Jog's depth must be measured from the plane to which the section is attached or from the
Enumerator | |
---|---|
DimensionTypeOptionsOffset |
the actual depth will be depth plus the thickness of sheet. |
DimensionTypeOptionsFull |
the actual extent distance will be the value specified as depth. |
The "left" option represents the side to the left of a person who is walking along the section in the direction of its curves when the section normal is pointing up.
The "right" option represents the person's right hand side. This interpretation is the same regardless of whether the section is open or closed. The "right" side at any point along the section can also be represented by the vector resulting from the cross product of the curve tangent (of the section curve at that point) and the section normal. The "left" side is the opposite.
Enumerator | |
---|---|
FixedSideOptionsSectionSideLeft |
Side pointed to by the inverse of the tangent cross normal vector. |
FixedSideOptionsSectionSideRight |
Side pointed to by the tangent cross normal vector. |
NXOpen::Features::SheetMetal::JogBuilder::BendLocationOptions NXOpen::Features::SheetMetal::JogBuilder::BendLocation | ( | ) |
Returns
Created in NX5.0.0.
License requirements : nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB")
NXOpen::Features::SheetMetal::BendOptions* NXOpen::Features::SheetMetal::JogBuilder::BendOptions | ( | ) |
Returns the bend options
Created in NX5.0.0.
License requirements : nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB")
NXOpen::Features::SheetMetal::JogBuilder::DimensionTypeOptions NXOpen::Features::SheetMetal::JogBuilder::DimensionType | ( | ) |
Returns the Offset Dimension
The actual extent distance of the Jog will be determined by the active dimension option.
In case of Features::SheetMetal::JogBuilder::DimensionTypeOptionsOffset the actual extent distance will be offset dimension distance plus the thickness of sheet. In case of Features::SheetMetal::JogBuilder::DimensionTypeOptionsFull the actual extent distance will be the Full dimension distance.
Created in NX5.0.0.
License requirements : nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB")
NXOpen::Features::SheetMetal::JogBuilder::DirectionTypeOptions NXOpen::Features::SheetMetal::JogBuilder::DirectionType | ( | ) |
Returns
Created in NX5.0.0.
License requirements : nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB")
bool NXOpen::Features::SheetMetal::JogBuilder::ExtendProfile | ( | ) |
Returns
Created in NX5.0.0.
License requirements : nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB")
NXOpen::Features::SheetMetal::JogBuilder::FixedSideOptions NXOpen::Features::SheetMetal::JogBuilder::FixedSide | ( | ) |
Returns
Created in NX5.0.0.
License requirements : nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB")
NXOpen::Expression* NXOpen::Features::SheetMetal::JogBuilder::GetHeight | ( | ) |
Height of the Jog.
NXOpen::Section* NXOpen::Features::SheetMetal::JogBuilder::Section | ( | ) |
Returns
Created in NX5.0.0.
License requirements : nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB")
void NXOpen::Features::SheetMetal::JogBuilder::SetBendLocation | ( | NXOpen::Features::SheetMetal::JogBuilder::BendLocationOptions | bendLocation | ) |
Sets
Created in NX5.0.0.
License requirements : nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB")
bendLocation | bend location |
void NXOpen::Features::SheetMetal::JogBuilder::SetDimensionType | ( | NXOpen::Features::SheetMetal::JogBuilder::DimensionTypeOptions | dimensionType | ) |
Sets the Offset Dimension
The actual extent distance of the Jog will be determined by the active dimension option.
In case of Features::SheetMetal::JogBuilder::DimensionTypeOptionsOffset the actual extent distance will be offset dimension distance plus the thickness of sheet. In case of Features::SheetMetal::JogBuilder::DimensionTypeOptionsFull the actual extent distance will be the Full dimension distance.
Created in NX5.0.0.
License requirements : nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB")
dimensionType | dimension type |
void NXOpen::Features::SheetMetal::JogBuilder::SetDirectionType | ( | NXOpen::Features::SheetMetal::JogBuilder::DirectionTypeOptions | directionType | ) |
Sets
Created in NX5.0.0.
License requirements : nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB")
directionType | direction type |
void NXOpen::Features::SheetMetal::JogBuilder::SetExtendProfile | ( | bool | extendOption | ) |
Sets
Created in NX5.0.0.
License requirements : nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB")
extendOption | extend option |
void NXOpen::Features::SheetMetal::JogBuilder::SetFixedSide | ( | NXOpen::Features::SheetMetal::JogBuilder::FixedSideOptions | sectionSide | ) |
Sets
Created in NX5.0.0.
License requirements : nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB")
sectionSide | section side |
void NXOpen::Features::SheetMetal::JogBuilder::SetHeight | ( | const NXString & | height | ) |
Use Expression::SetRightHandSide on the Expression object returned from Features::SheetMetal::JogBuilder::GetHeight instead.
Created in NX5.0.0.
License requirements : nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB")
height | NOTE: The full Unicode character set is not supported for this parameter. |
void NXOpen::Features::SheetMetal::JogBuilder::SetHeight | ( | const char * | height | ) |
Use Expression::SetRightHandSide on the Expression object returned from Features::SheetMetal::JogBuilder::GetHeight instead.
Created in NX5.0.0.
License requirements : nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB")
height | NOTE: The full Unicode character set is not supported for this parameter. |
void NXOpen::Features::SheetMetal::JogBuilder::SetSection | ( | NXOpen::Section * | section | ) |
Sets
Created in NX5.0.0.
License requirements : nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB")
section | section |
void NXOpen::Features::SheetMetal::JogBuilder::SetSketch | ( | NXOpen::Features::SketchFeature * | sketch | ) |
Sets
Created in NX5.0.0.
License requirements : nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB")
sketch | sketch |
void NXOpen::Features::SheetMetal::JogBuilder::SetTargetFace | ( | NXOpen::Face * | targetFace | ) |
Sets the target face on which jog feature applies.
Created in NX10.0.0.
License requirements : nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB")
targetFace | A planar non-deform sheet metal face on which the jog feature is to be created. |
NXOpen::Features::SketchFeature* NXOpen::Features::SheetMetal::JogBuilder::Sketch | ( | ) |
Returns
Created in NX5.0.0.
License requirements : nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB")
NXOpen::Face* NXOpen::Features::SheetMetal::JogBuilder::TargetFace | ( | ) |
Returns the target face on which jog feature applies.
Created in NX10.0.0.
License requirements : nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB")
int NXOpen::Features::SheetMetal::JogBuilder::ValidateBuilderData | ( | ) |
Verify whether the builder data is valid for creating a jog or not.
If the Builder data is valid, returned value shall be 0