NX Open C++ Reference Guide
|
Represents a Flat As Solid feature builder. More...
Additional Inherited Members | |
Public Types inherited from NXOpen::Features::SheetMetal::FlatSolidBuilder | |
enum | TransformComponentsOption { TransformComponentsOptionNone, TransformComponentsOptionBody, TransformComponentsOptionCsys } |
The enum defines how to represent PCB components on flat solid. More... | |
Public Member Functions inherited from NXOpen::Features::SheetMetal::FlatSolidBuilder | |
NXOpen::Section * | AddedGeometry () |
Returns the added geometry selection Created in NX6.0.0. More... | |
NXOpen::Features::SheetMetal::CornerTreatmentBuilder * | InnerCornerTreatment () |
Returns the inner corner treatment corner object Created in NX6.0.0. More... | |
NXOpen::Features::SheetMetal::CornerTreatmentBuilder * | OuterCornerTreatment () |
Returns the outer corner treatment corner object Created in NX6.0.0. More... | |
NXOpen::Point3d | ReferenceVertex () |
Returns the end of the edge where the tangent will define the x axis for flat as solid. More... | |
void | SetReferenceVertex (const NXOpen::Point3d &vertex) |
Sets the end of the edge where the tangent will define the x axis for flat as solid. More... | |
void | SetTransformComponents (NXOpen::Features::SheetMetal::FlatSolidBuilder::TransformComponentsOption transformComponents) |
Sets the setting indicating how to represent transformed components in flat solid. More... | |
void | SetTransformRestrictionAreas (bool transformRestrictionAreas) |
Sets the setting indicating whether to transform restriction areas in flat solid. More... | |
void | SetTransformToAbsoluteCsys (bool transformFlag) |
Sets the flag which decides if the flattened solid will be transformed to Absolute CSYS. More... | |
NXOpen::SelectFace * | StationaryFace () |
Returns the stationary face selection Created in NX6.0.0. More... | |
NXOpen::Features::SheetMetal::FlatSolidBuilder::TransformComponentsOption | TransformComponents () |
Returns the setting indicating how to represent transformed components in flat solid. More... | |
bool | TransformRestrictionAreas () |
Returns the setting indicating whether to transform restriction areas in flat solid. More... | |
bool | TransformToAbsoluteCsys () |
Returns the flag which decides if the flattened solid will be transformed to Absolute CSYS. More... | |
int | ValidateBuilderData () |
Validate the builder data. More... | |
NXOpen::SelectEdge * | XAxisEdge () |
Returns the x axis edge selection Created in NX6.0.0. More... | |
Represents a Flat As Solid feature builder.
To create a new instance of this class, use NXOpen::Features::SheetMetal::AeroSheetmetalManager::CreateFlatSolidBuilder
Default values.
Property | Value |
---|---|
TransformComponents |
None |
TransformRestrictionAreas |
0 |
Created in NX6.0.0.