NX Open C++ Reference Guide
|
Represents a break corner feature builder. More...
Public Types | |
enum | TypeOptions { TypeOptionsFillet, TypeOptionsChamferEqualSetback } |
This enum represents the break corner type. More... | |
Public Member Functions | |
std::vector< NXOpen::Edge * > | GetEdges () |
The array of input edges for the break corner. More... | |
std::vector< NXOpen::Face * > | GetFaces () |
The array of input faces that implicitly include all connected sharp thickness edges as input for the break corner. More... | |
void | SetEdges (const std::vector< NXOpen::Edge * > &edges) |
The array of input edges for the break corner. More... | |
void | SetFaces (const std::vector< NXOpen::Face * > &faces) |
The array of input faces that implicitly include all connected sharp thickness edges as input for the break corner. More... | |
void | SetType (NXOpen::Features::SheetMetal::BreakCornerBuilder::TypeOptions type) |
Sets the type of the break corner. More... | |
void | SetValue (const NXString &filletRadiusOrSetback) |
More... | |
void | SetValue (const char *filletRadiusOrSetback) |
More... | |
NXOpen::Features::SheetMetal::BreakCornerBuilder::TypeOptions | Type () |
Returns the type of the break corner. More... | |
int | ValidateBuilderData () |
Verify that the builder data is valid for creating a break corner. More... | |
NXOpen::Expression * | Value () |
Returns the fillet radius or the setback value, depending on the type of the break corner. More... | |
Public Member Functions inherited from NXOpen::Features::SheetMetal::SheetmetalBaseBuilder | |
NXOpen::Features::SheetMetal::ApplicationContext | GetApplicationContext () |
Get the application context. More... | |
void | SetApplicationContext (NXOpen::Features::SheetMetal::ApplicationContext appContext) |
Set the application context. More... | |
Public Member Functions inherited from NXOpen::Features::FeatureBuilder | |
NXOpen::Features::Feature * | CommitFeature () |
Commits the feature parameters and creates the feature. More... | |
NXOpen::Features::Feature * | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
void | HideInternalParentFeatureAfterEdit (NXOpen::Features::Feature *parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
bool | ParentFeatureInternal () |
Returns whether or not the latest timestamped parent feature of this feature should be made internal Created in NX5.0.0. More... | |
bool | PatchSolutionFlag () |
Returns the patch solution flag Created in NX8.0.1. More... | |
NXString | PatchSurfaceFilename () |
Returns the patch surface filename Created in NX8.0.1. More... | |
void | SetParentFeatureInternal (NXOpen::Features::Feature *parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited Created in NX6.0.0. More... | |
void | SetParentFeatureInternal (bool isInternal) |
Sets whether or not the latest timestamped parent feature of this feature should be made internal Created in NX5.0.0. More... | |
void | SetPatchSolutionFlag (bool optionValue) |
Sets the patch solution flag Created in NX8.0.1. More... | |
void | SetPatchSurfaceFilename (const NXString &surfaceFilename) |
Sets the patch surface filename Created in NX8.0.1. More... | |
void | SetPatchSurfaceFilename (const char *surfaceFilename) |
Sets the patch surface filename Created in NX8.0.1. More... | |
void | SetSurroundingPatchSurfaceFilename (const NXString &surroundingSurfaceFilename) |
Sets the surrounding patch surface filename Created in NX8.0.1. More... | |
void | SetSurroundingPatchSurfaceFilename (const char *surroundingSurfaceFilename) |
Sets the surrounding patch surface filename Created in NX8.0.1. More... | |
void | ShowInternalParentFeatureForEdit (NXOpen::Features::Feature *parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
NXString | SurroundingPatchSurfaceFilename () |
Returns the surrounding patch surface filename Created in NX8.0.1. More... | |
void | UnsetParentFeatureInternal (NXOpen::Features::Feature *parentFeature) |
Set the internal parent feature of the feature being edited to external Created in NX6.0.0. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a break corner feature builder.
To create a new instance of this class, use NXOpen::Features::SheetMetal::SheetmetalManager::CreateBreakCornerFeatureBuilder
Created in NX4.0.0.
std::vector<NXOpen::Edge *> NXOpen::Features::SheetMetal::BreakCornerBuilder::GetEdges | ( | ) |
The array of input edges for the break corner.
std::vector<NXOpen::Face *> NXOpen::Features::SheetMetal::BreakCornerBuilder::GetFaces | ( | ) |
The array of input faces that implicitly include all connected sharp thickness edges as input for the break corner.
void NXOpen::Features::SheetMetal::BreakCornerBuilder::SetEdges | ( | const std::vector< NXOpen::Edge * > & | edges | ) |
The array of input edges for the break corner.
Created in NX4.0.0.
License requirements : nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB")
edges | Edge list |
void NXOpen::Features::SheetMetal::BreakCornerBuilder::SetFaces | ( | const std::vector< NXOpen::Face * > & | faces | ) |
The array of input faces that implicitly include all connected sharp thickness edges as input for the break corner.
Created in NX4.0.0.
License requirements : nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB")
faces | Face list |
void NXOpen::Features::SheetMetal::BreakCornerBuilder::SetType | ( | NXOpen::Features::SheetMetal::BreakCornerBuilder::TypeOptions | type | ) |
Sets the type of the break corner.
Specify Features::SheetMetal::BreakCornerBuilder::TypeOptionsFillet to fillet the edge. Specify Features::SheetMetal::BreakCornerBuilder::TypeOptionsChamferEqualSetback to chamfer the edge.
Created in NX4.0.0.
License requirements : nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB")
type | Break corner type |
void NXOpen::Features::SheetMetal::BreakCornerBuilder::SetValue | ( | const NXString & | filletRadiusOrSetback | ) |
Use Expression::SetRightHandSide on the Expression object returned from Features::SheetMetal::BreakCornerBuilder::Value instead.
Created in NX4.0.0.
License requirements : nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB")
filletRadiusOrSetback | Either fillet radius or setback value (depending on the type of break corner) NOTE: The full Unicode character set is not supported for this parameter. |
void NXOpen::Features::SheetMetal::BreakCornerBuilder::SetValue | ( | const char * | filletRadiusOrSetback | ) |
Use Expression::SetRightHandSide on the Expression object returned from Features::SheetMetal::BreakCornerBuilder::Value instead.
Created in NX4.0.0.
License requirements : nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB")
filletRadiusOrSetback | Either fillet radius or setback value (depending on the type of break corner) NOTE: The full Unicode character set is not supported for this parameter. |
NXOpen::Features::SheetMetal::BreakCornerBuilder::TypeOptions NXOpen::Features::SheetMetal::BreakCornerBuilder::Type | ( | ) |
Returns the type of the break corner.
Specify Features::SheetMetal::BreakCornerBuilder::TypeOptionsFillet to fillet the edge. Specify Features::SheetMetal::BreakCornerBuilder::TypeOptionsChamferEqualSetback to chamfer the edge.
Created in NX4.0.0.
License requirements : nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB")
int NXOpen::Features::SheetMetal::BreakCornerBuilder::ValidateBuilderData | ( | ) |
Verify that the builder data is valid for creating a break corner.
If the Builder data is valid, return value is 0
NXOpen::Expression* NXOpen::Features::SheetMetal::BreakCornerBuilder::Value | ( | ) |
Returns the fillet radius or the setback value, depending on the type of the break corner.
Created in NX4.0.0.
License requirements : nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB")