NXOpen .NET Reference Guide
1872
|
Represents weld interface to customize the creation of welding joint features. More...
Public Types | |
enum | DeleteOption { All, InputOnly } |
Delete option for NXOpen.Weld.CustomManager.DeleteDesignFeatures . More... | |
Public Member Functions | |
unsafe int | AddDatumIconHandler (NXOpen.Weld.CustomManager.DatumIconHandler handler) |
Registers a user defined method to be notified when the part navigator is updating the surface or pin datum icon. More... | |
unsafe int | AddModifyFeatureHandler (NXOpen.Weld.CustomManager.ModifyFeatureHandler handler) |
Registers a user defined method to be notified when weld features are created or edited. More... | |
unsafe int | AddPipeJointSetType (NXOpen.Weld.CustomManager.PipeJointSetType handler) |
Registers a user defined method that is called whenever a welding joint is created More... | |
unsafe int | AddPointExitHandler (NXOpen.Weld.CustomManager.PointExitHandler handler) |
Registers a user defined method to be notified when weld point features are created. More... | |
unsafe int | AddVariableBevelHandler (NXOpen.Weld.CustomManager.VariableBevelHandler handler) |
Registers a user defined method to define variable bevel angles. More... | |
unsafe int | AddWeldJointHandler (NXOpen.Weld.CustomManager.WeldJointHandler handler) |
Registers a user defined method that is called whenever a welding joint is created or updated More... | |
unsafe NXOpen.Weld.ConnectedPart | AskConnectedParts (NXOpen.NXObject weldTag) |
Find the connected part information for the weld feature, curve, point or body. More... | |
unsafe void | ConvertLegacy () |
Method to convert all legacy weld points to the NXOpen.Weld.PointMarkPoint class More... | |
unsafe void | ConvertLegacy (NXOpen.Features.Feature[] fsetFeatures) |
Method to convert selected legacy weld point feature sets to the NXOpen.Weld.PointMarkPoint class More... | |
unsafe void | ConvertLegacy (NXOpen.Features.Feature[] fsetFeatures, bool createSingleFeatures) |
Method to convert weld point feature sets to the NXOpen.Weld.PointMarkPoint class More... | |
unsafe void | ConvertTransformWeld (NXOpen.Features.Feature[] selectedObjects) |
Method to convert NXOpen.Weld.Transform to their parent type. More... | |
unsafe void | CreateFeatureGroupsForCommonConnectedParts (NXOpen.Weld.JointmarkElement[] weldFeatures) |
Method to creates Feature Groups to collect individual weld point features that have the same connected part attributes. More... | |
delegate void | DatumIconHandler (NXOpen.Weld.DatumIconBuilder iconBuilder) |
Method called from the part navigator to define the datum surface and pin icon. More... | |
unsafe void | DeleteDesignFeatures (NXOpen.Weld.CustomManager.DeleteOption deleteOption, NXOpen.TaggedObject designObject) |
Delete design features (DF) under a design control element (DCE). More... | |
unsafe bool[] | HasSourceFacesInWeldPart (NXOpen.Features.Feature weldFeature) |
Method to determine if a NXOpen.Weld.JointmarkElement feature has source faces in the weld part. More... | |
unsafe void | ImpactAnalysisCheck (NXOpen.NXObject[] selectedObjects) |
Method to perform the Weld Impace Analysis command. More... | |
unsafe void | ImpactAnalysisCheckConnectedParts (NXOpen.NXObject[] selectedObjects) |
Method to perform check if a features connected parts are missing. More... | |
unsafe void | ImpactAnalysisConfirm (NXOpen.NXObject[] selectedObjects) |
Method to approve all alerts generated by the Weld Assistant Impact Analysis command. More... | |
unsafe void | LocateWelds (bool searchEntireAssembly, bool wantSolids, bool wantCurves, bool wantPoints, out NXOpen.NXObject[] foundObjectsArray) |
Method to search all fully loaded parts for welding objects in an assembly or part file. More... | |
unsafe void | LocateWelds (bool searchEntireAssembly, bool excludeInvisibleComponents, bool wantSolids, bool wantCurves, bool wantPoints, out NXOpen.NXObject[] foundObjectsArray) |
Method to search all fully loaded parts for welding objects in an assembly or part file. More... | |
unsafe void | LocateWelds (bool searchEntireAssembly, bool excludeInvisibleComponents, bool wantSolids, bool wantCurves, bool wantPoints, bool wantStructureWelds, out NXOpen.NXObject[] foundObjectsArray) |
Method to search all fully loaded parts for welding objects in an assembly or part file. More... | |
delegate void | ModifyFeatureHandler (NXOpen.Weld.WeldObjectBuilder modifiedFeatures) |
User defined method that is called whenever a welding joints are created or edited More... | |
delegate void | PipeJointSetType (NXOpen.Weld.JointItemBuilder joint) |
User defined method that is called whenever a welding joint is created. More... | |
delegate void | PointExitHandler (NXOpen.Weld.WeldPointExitBuilder createdFeatures) |
User defined method that is called whenever a welding features are created through Weld Point command. More... | |
unsafe void | RemoveDatumIconHandler (int id) |
Unregisters the datum common icon handler More... | |
unsafe void | RemoveModifyFeatureHandler (int id) |
Unregisters the modify feature handler More... | |
unsafe void | RemovePipeJointSetType (int id) |
Unregisters the pipe joint set type handler More... | |
unsafe void | RemovePointExitHandler (int id) |
Unregisters the point feature handler More... | |
unsafe void | RemoveVariableBevelHandler (int id) |
Unregisters the variable bevel handler More... | |
unsafe void | RemoveWeldJointHandler (int id) |
Unregisters the welding joint handler More... | |
unsafe void | ShowSolids (bool showSolids) |
Method to change display mode of all Weld. More... | |
NXOpen.Weld.EdgePrep[] | ToArray () |
Returns an array of NXOpen.Weld.EdgePrep objects. More... | |
delegate void | VariableBevelHandler (NXOpen.Weld.WeldJointBuilder jointBuilder, NXOpen.Curve jointCurve) |
User defined method that returns the angle divisions for a variable bevel. More... | |
delegate void | WeldJointHandler (NXOpen.Weld.JointExitBuilder joint) |
User defined method that is called whenever a welding joint is created or updated More... | |
Public Member Functions inherited from NXOpen.TaggedObjectCollection | |
IEnumerator | GetEnumerator () |
Returns an enumerator that iterates through a collection. More... | |
Public Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageCtrl | AsyncProcessMessage (IMessage msg, IMessageSink replySink) |
Asynchronously processes the given message. More... | |
IMessage | SyncProcessMessage (IMessage msg) |
Synchronously processes the given message. More... | |
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Protected Member Functions inherited from NXOpen.TaggedObjectCollection | |
new void | initialize () |
<exclude> More... | |
Protected Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
void | initialize () |
<exclude> More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Represents weld interface to customize the creation of welding joint features.
The "welding joint handler" customization callback is called after the feature is created. One can then set edge preparation parameters, change the color of the feature output curve, add attributes to the feature, or any additional customization.
The "variable bevel handler" customization callback is used to define the limits where a welding joint should be split at.
To obtain an instance of this class, refer to NXOpen.Session
Created in NX8.0.0
Delete option for NXOpen.Weld.CustomManager.DeleteDesignFeatures .
Enumerator | |
---|---|
All |
Delete all design features under design control feature. |
InputOnly |
Delete only the input design feature. Only valid if design feature is input. |
|
inline |
Registers a user defined method to be notified when the part navigator is updating the surface or pin datum icon.
Created in NX9.0.0
License requirements: None.
handler | method to register |
|
inline |
Registers a user defined method to be notified when weld features are created or edited.
Created in NX8.0.1
License requirements: None.
handler | method to register |
|
inline |
Registers a user defined method that is called whenever a welding joint is created
Created in NX10.0.0
License requirements: None.
handler | method to register |
|
inline |
Registers a user defined method to be notified when weld point features are created.
Created in NX8.0.2
License requirements: None.
handler | method to register |
|
inline |
Registers a user defined method to define variable bevel angles.
The method will be called from the Weld Joint user Interface.
Created in NX8.0.0
License requirements: None.
handler | method to register |
|
inline |
Registers a user defined method that is called whenever a welding joint is created or updated
Created in NX8.0.0
License requirements: None.
handler | method to register |
|
inline |
Find the connected part information for the weld feature, curve, point or body.
NXOpen.Weld.CustomManager.LocateWelds can be used to retrieve weld data from a part.
The data is stored in NXOpen.Weld.ConnectedPart containing the appropriate connected part information. If the weld input is an occurrence then a body or part occurences will be returned in the output structures for reading the attributes on the connected parts.
Created in NX11.0.0
License requirements: None.
weldTag | Weld feature, curve, point or solid body. |
|
inline |
Method to convert all legacy weld points to the NXOpen.Weld.PointMarkPoint class
Created in NX10.0.0
License requirements: None.
|
inline |
Method to convert selected legacy weld point feature sets to the NXOpen.Weld.PointMarkPoint class
Created in NX10.0.1
License requirements: None.
fsetFeatures | The pre-NX10 weld feature sets to convert |
|
inline |
Method to convert weld point feature sets to the NXOpen.Weld.PointMarkPoint class
Created in NX10.0.3
License requirements: None.
fsetFeatures | The pre-NX10 weld feature sets to convert |
createSingleFeatures | true to create single features with no master feature, false to create a master feature. |
|
inline |
Method to convert NXOpen.Weld.Transform to their parent type.
For example, if a NXOpen.Weld.WeldBead is the parent, this function will convert the NXOpen.Weld.Transform to a NXOpen.Weld.WeldBead in the location of the the NXOpen.Weld.Transform .
Created in NX11.0.1
License requirements: None.
selectedObjects | Array of features to convert. |
|
inline |
Method to creates Feature Groups to collect individual weld point features that have the same connected part attributes.
Calling with numWeldFeatures equal to zero will cause all NXOpen.Weld.JointmarkElement in the work part to be grouped. Connected parts A-B-C and C-B-A will be in the same group.
Created in NX11.0.2
License requirements: None.
weldFeatures | Individual features (those without a master feature) to group . |
delegate void NXOpen.Weld.CustomManager.DatumIconHandler | ( | NXOpen.Weld.DatumIconBuilder | iconBuilder | ) |
Method called from the part navigator to define the datum surface and pin icon.
Created in NX9.0.0
License requirements: None.
iconBuilder | builder containing information to set the datum surface and pin icon. |
|
inline |
Delete design features (DF) under a design control element (DCE).
Function takes either a DCE or DF as input. If a DCE is passed in, all DFs under the DCE will be deleted. If a DF is passed in, the deletion will be done according to the setting of NXOpen.Weld.CustomManager.DeleteOption
Created in NX12.0.2
License requirements: None.
deleteOption | Option to use if Design Feature is passed in as designObject. |
designObject | Design Control Element or Design Feature. |
|
inlineprotectedvirtual |
Advances the enumerator to the next element of the collection.
Implements NXOpen.TaggedObjectCollection.
|
inline |
Method to determine if a NXOpen.Weld.JointmarkElement feature has source faces in the weld part.
Created in NX11.0.1
License requirements: None.
weldFeature | The feature to check |
|
inline |
Method to perform the Weld Impace Analysis command.
This will fully load connected parts of the selected objects and generate navigator alert messages if input faces, or feature specific parameters have changed.
Created in NX11.0.0
License requirements: None.
selectedObjects | Array of objects to perform an Impact Analysis for. |
|
inline |
Method to perform check if a features connected parts are missing.
This will generate navigator alert messages if connected parts are missing.
Created in NX12.0.2
License requirements: None.
selectedObjects | Array of objects to check connected parts for. |
|
inline |
Method to approve all alerts generated by the Weld Assistant Impact Analysis command.
New alert messages are based on the approved objects.
Created in NX11.0.0
License requirements: None.
selectedObjects | Array of objects to approve Impact Analysis alerts for. |
|
inline |
Method to search all fully loaded parts for welding objects in an assembly or part file.
An array of solids, curves and points can be output
Created in NX10.0.0
License requirements: None.
searchEntireAssembly | |
wantSolids | |
wantCurves | |
wantPoints | |
foundObjectsArray | Array of objects passing the search criteria specified. |
|
inline |
Method to search all fully loaded parts for welding objects in an assembly or part file.
An array of solids, curves and points can be output
Created in NX11.0.0
License requirements: None.
searchEntireAssembly | |
excludeInvisibleComponents | |
wantSolids | |
wantCurves | |
wantPoints | |
foundObjectsArray | Array of objects passing the search criteria specified. |
|
inline |
Method to search all fully loaded parts for welding objects in an assembly or part file.
An array of solids, curves and points can be output. Structure welds can also be included in the search.
Created in NX11.0.2
License requirements: None.
searchEntireAssembly | |
excludeInvisibleComponents | |
wantSolids | |
wantCurves | |
wantPoints | |
wantStructureWelds | |
foundObjectsArray | Array of objects passing the search criteria specified. |
delegate void NXOpen.Weld.CustomManager.ModifyFeatureHandler | ( | NXOpen.Weld.WeldObjectBuilder | modifiedFeatures | ) |
User defined method that is called whenever a welding joints are created or edited
Created in NX8.0.1
License requirements: None.
modifiedFeatures | builder containing the weld features that were created or edited. |
delegate void NXOpen.Weld.CustomManager.PipeJointSetType | ( | NXOpen.Weld.JointItemBuilder | joint | ) |
User defined method that is called whenever a welding joint is created.
Used to set the joint type for pipe welding application.
Created in NX10.0.0
License requirements: None.
joint | created or updated welding joint |
delegate void NXOpen.Weld.CustomManager.PointExitHandler | ( | NXOpen.Weld.WeldPointExitBuilder | createdFeatures | ) |
User defined method that is called whenever a welding features are created through Weld Point command.
Created in NX8.0.2
License requirements: None.
createdFeatures | builder containing the create weld features. |
|
inline |
Unregisters the datum common icon handler
Created in NX9.0.0
License requirements: None.
id | identifier for method to unregister |
|
inline |
Unregisters the modify feature handler
Created in NX8.0.1
License requirements: None.
id | identifier for method to unregister |
|
inline |
Unregisters the pipe joint set type handler
Created in NX10.0.0
License requirements: None.
id | identifier for method to unregister |
|
inline |
Unregisters the point feature handler
Created in NX8.0.2
License requirements: None.
id | identifier for method to unregister |
|
inline |
Unregisters the variable bevel handler
Created in NX8.0.0
License requirements: None.
id | identifier for method to unregister |
|
inline |
Unregisters the welding joint handler
Created in NX8.0.0
License requirements: None.
id | identifier for method to unregister |
|
inline |
Method to change display mode of all Weld.
PointMarkPoint feature that are fully loaded in an assembly
Created in NX10.0.0
License requirements: None.
showSolids | true to show solids, false to show points. |
|
inline |
Returns an array of NXOpen.Weld.EdgePrep objects.
delegate void NXOpen.Weld.CustomManager.VariableBevelHandler | ( | NXOpen.Weld.WeldJointBuilder | jointBuilder, |
NXOpen.Curve | jointCurve | ||
) |
User defined method that returns the angle divisions for a variable bevel.
The first value must be 0.0, and the last value 90.0
Created in NX8.0.0
License requirements: None.
jointBuilder | builder to get thickness and set bevel angles with |
jointCurve | the joint curve with attributes |
delegate void NXOpen.Weld.CustomManager.WeldJointHandler | ( | NXOpen.Weld.JointExitBuilder | joint | ) |
User defined method that is called whenever a welding joint is created or updated
Created in NX8.0.0
License requirements: None.
joint | created or updated welding joint |
|
get |
Returns the tag of this object.