NXOpen .NET Reference Guide
1872
|
Represents a NXOpen.Weld.WeldPointExitBuilder class used to pass welding object from the Weld Point command to a user callback. More...
Classes | |
struct | _FeatureDetails |
Structure used to identify newly created, edited, and unused features. | |
struct | _FeatureInfo |
Structure used to identify newly created features. | |
struct | FeatureDetails |
Structure used to identify newly created, edited, and unused features. More... | |
struct | FeatureInfo |
Structure used to identify newly created features. More... | |
Public Types | |
enum | CommandName { None, WeldPoint, DatumLocator, MeasurementLocator, Jointmark, WeldPointWizard, EasySpot, EasySpotSelected, EasySpotApply, EasySpotEnded } |
The command name used for the newly created features. More... | |
enum | FeatureStatus { Modified, NewlyCreated, NotUsed } |
The information about whether the feature was modified, newly created, or unused. More... | |
enum | MethodUsed { None, Mirror, Translate, GuideCurve, Points, GuideCurveMovedOff } |
The method use to create the features. More... | |
Public Member Functions | |
unsafe void | GetFeatureDetails (out NXOpen.Weld.WeldPointExitBuilder.FeatureDetails[] features) |
Gets the information for the newly created, edited or unused features. More... | |
unsafe void | GetFeatureInformation (out NXOpen.Weld.WeldPointExitBuilder.FeatureInfo[] features) |
Gets the information for the newly created, or edited features. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen.TaggedObject | |
void | PrintTestData (String variableName) |
<exclude> More... | |
void | PrintTestData (String variableName, int lineNumber) |
<exclude> More... | |
override string | ToString () |
Returns a String that represents the current Object. More... | |
Public Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageCtrl | AsyncProcessMessage (IMessage msg, IMessageSink replySink) |
Asynchronously processes the given message. More... | |
IMessage | SyncProcessMessage (IMessage msg) |
Synchronously processes the given message. More... | |
Properties | |
unsafe NXOpen.Weld.WeldPointExitBuilder.CommandName | CommandUsed [get] |
Returns the command name that was last used to create features. More... | |
Properties inherited from NXOpen.TaggedObject | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Properties inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageSink | NextSink [get] |
Gets the next message sink in the sink chain. More... | |
Additional Inherited Members | |
Protected Member Functions inherited from NXOpen.TaggedObject | |
new void | initialize () |
<exclude> More... | |
Represents a NXOpen.Weld.WeldPointExitBuilder class used to pass welding object from the Weld Point command to a user callback.
This object is not used on edit.
Created in NX8.0.2
The command name used for the newly created features.
The method use to create the features.
|
inline |
Gets the information for the newly created, edited or unused features.
Created in NX12.0.1
License requirements: None.
features | features created |
|
inline |
Gets the information for the newly created, or edited features.
Created in NX8.0.2
Deprecated in NX12.0.1. Use NXOpen.Weld.WeldPointExitBuilder.GetFeatureDetails instead.
License requirements: None.
features | features created |
|
inline |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Created in NX3.0.1
License requirements: None.
Implements NXOpen.GeometricUtilities.IComponentBuilder.
|
get |
Returns the command name that was last used to create features.
This callback is not called on edit.
Created in NX8.0.2
License requirements: None.