NXOpen .NET Reference Guide
1872
|
Represents weld connected part to customize the retrieval of connected part information. More...
Public Member Functions | |
unsafe int | GetNumberSets () |
Get the number of connected sets. More... | |
unsafe void | GetSetInformation (int setIndex, out NXOpen.NXObject[] eids) |
Get the individual connected set data. More... | |
Public Member Functions inherited from NXOpen.TransientObject | |
void | Dispose () |
Frees the object from memory. More... | |
void | PrintTestData (String variableName) |
<exclude> More... | |
void | PrintTestData (String variableName, int lineNumber) |
<exclude> More... | |
new string | ToString () |
Returns a String that represents the current Object. More... | |
Public Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageCtrl | AsyncProcessMessage (IMessage msg, IMessageSink replySink) |
Asynchronously processes the given message. More... | |
IMessage | SyncProcessMessage (IMessage msg) |
Synchronously processes the given message. More... | |
Protected Member Functions | |
override void | FreeResource () |
Free resources associated with the instance. More... | |
Additional Inherited Members | |
Properties inherited from NXOpen.TransientObject | |
IntPtr | Handle [get] |
Handle of the internal object represented by this object. More... | |
Represents weld connected part to customize the retrieval of connected part information.
Created in NX11.0.0
|
inlineprotectedvirtual |
Free resources associated with the instance.
After this method is called, it is illegal to use the object. In .NET, this method is automatically called when the object is deleted by the garbage collector.
Created in NX11.0.0
License requirements: None.
Implements NXOpen.TransientObject.
|
inline |
Get the number of connected sets.
Use this to limit the number of iterations when calling NXOpen.Weld.ConnectedPart.GetSetInformation .
Created in NX11.0.0
License requirements: None.
|
inline |
Get the individual connected set data.
Created in NX11.0.0
License requirements: None.
setIndex | Index of set to gather information for |
eids | Array of connected set information. Should be freed. |