NXOpen .NET Reference Guide
1872
|
Used to create or edit a Weld.WeldJoint feature. More...
Public Member Functions | |
unsafe void | DeleteCurve () |
Deletes the joint curve from the builder. More... | |
unsafe double | GetPortEngagement () |
Returns the engagement distance of the parent port of the pipe joint More... | |
unsafe NXOpen.Weld.EdgePrepValuesBuilder | ReadEdgePrepValues () |
Read edge prep values set by the user plugin function. More... | |
unsafe void | SaveEdgePrepValues (NXOpen.Weld.EdgePrepValuesBuilder valuesBuilder) |
Save edge prep values to the Welding Joint. More... | |
unsafe void | SetCallbackMessage (string message) |
Sets a message to display after callback processing ends More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen.TaggedObject | |
void | PrintTestData (String variableName) |
<exclude> More... | |
void | PrintTestData (String variableName, int lineNumber) |
<exclude> More... | |
override string | ToString () |
Returns a String that represents the current Object. More... | |
Public Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageCtrl | AsyncProcessMessage (IMessage msg, IMessageSink replySink) |
Asynchronously processes the given message. More... | |
IMessage | SyncProcessMessage (IMessage msg) |
Synchronously processes the given message. More... | |
Properties | |
unsafe NXOpen.ScCollector | BackingFace [get] |
Returns the backing face. More... | |
unsafe NXOpen.Curve | Curve [get] |
Returns the joint curve More... | |
unsafe NXOpen.Die.DieLimitsBuilder | Limits [get] |
Returns the limits of the joint curve span. More... | |
unsafe NXOpen.ScCollector | MasterEdge [get] |
Returns the master edge of a T-joint weld. More... | |
unsafe NXOpen.ScCollector | PlacementFace [get] |
Returns the placement face of a T-joint weld. More... | |
unsafe NXOpen.ScCollector | PrimaryEdge [get] |
Returns the primary edge of a butt weld. More... | |
unsafe NXOpen.ScCollector | PrimaryFace [get] |
Returns the primary face of a butt weld. More... | |
unsafe NXOpen.Routing.SelectPort | RoutingObject [get] |
Returns the routing port. More... | |
unsafe NXOpen.ScCollector | SecondaryEdge [get] |
Returns the secondary edge of a butt weld. More... | |
unsafe NXOpen.ScCollector | SecondaryFace [get] |
Returns the secondary face of a butt weld. More... | |
unsafe NXOpen.ScCollector | TargetFace [get] |
Returns the target face of a T-joint weld. More... | |
unsafe bool | UseCallbackValues [get, set] |
Returns or sets the indication to use the values of the callback to define the joint More... | |
unsafe NXOpen.Weld.CharacteristicsBuilder | WeldingCharacteristics [get] |
Returns the collection of welding characteristics defined by attributes. More... | |
unsafe int | WeldType [get, set] |
Returns or sets the weld type More... | |
Properties inherited from NXOpen.TaggedObject | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Properties inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageSink | NextSink [get] |
Gets the next message sink in the sink chain. More... | |
Additional Inherited Members | |
Protected Member Functions inherited from NXOpen.TaggedObject | |
new void | initialize () |
<exclude> More... | |
Used to create or edit a Weld.WeldJoint feature.
To create a new instance of this class, use NXOpen.Weld.WeldJointBuilder.NewItem
Created in NX8.0.0
|
inline |
Deletes the joint curve from the builder.
Created in NX8.0.0
License requirements: None.
|
inline |
Returns the engagement distance of the parent port of the pipe joint
Created in NX10.0.3
License requirements: None.
|
inline |
Read edge prep values set by the user plugin function.
Created in NX8.0.0
License requirements: structure_weld ("STRUCTURE WELD")
|
inline |
Save edge prep values to the Welding Joint.
Created in NX8.0.0
License requirements: structure_weld ("STRUCTURE WELD")
valuesBuilder |
|
inline |
Sets a message to display after callback processing ends
Created in NX11.0.2
License requirements: structure_weld ("STRUCTURE WELD")
message | Message to display to user |
|
inline |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Created in NX3.0.1
License requirements: None.
Implements NXOpen.GeometricUtilities.IComponentBuilder.
|
get |
Returns the backing face.
Created in NX9.0.0
License requirements: None.
|
get |
Returns the joint curve
Created in NX8.5.0
License requirements: None.
|
get |
Returns the limits of the joint curve span.
Created in NX8.0.0
License requirements: None.
|
get |
Returns the master edge of a T-joint weld.
Created in NX8.0.0
License requirements: None.
|
get |
Returns the placement face of a T-joint weld.
For example, on a profile it is the face that touches the plate.
Created in NX8.0.0
License requirements: None.
|
get |
Returns the primary edge of a butt weld.
Created in NX8.0.0
License requirements: None.
|
get |
Returns the primary face of a butt weld.
Created in NX8.0.0
License requirements: None.
|
get |
Returns the routing port.
Created in NX10.0.0
License requirements: None.
|
get |
Returns the secondary edge of a butt weld.
Created in NX8.0.0
License requirements: None.
|
get |
Returns the secondary face of a butt weld.
Created in NX8.0.0
License requirements: None.
|
get |
Returns the target face of a T-joint weld.
For example, the plate face that the profile lies on.
Created in NX8.0.0
License requirements: None.
|
getset |
Returns or sets the indication to use the values of the callback to define the joint
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: structure_weld ("STRUCTURE WELD")
|
get |
Returns the collection of welding characteristics defined by attributes.
Created in NX8.0.0
License requirements: None.
|
getset |
Returns or sets the weld type
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: structure_weld ("STRUCTURE WELD")