NXOpen .NET Reference Guide
|
FTire Tire Property element This is an object that contains parameters needed for the FTire Tire model More...
Public Member Functions | |
unsafe void | CopyParameters (NXOpen.Motion.TirePropertyFt source) |
Copy parameters from another Motion.TirePropertyFt More... | |
Public Member Functions inherited from NXOpen.Motion.TireProperty | |
unsafe void | LoadFromFile (string filename) |
Load tire property from text file More... | |
unsafe void | SaveToFile (string filename) |
Save tire property to text file More... | |
Additional Inherited Members | |
Public Types inherited from NXOpen.Motion.MotionObject | |
enum | GroupType { None, Import } |
The group type attribute is used for import subassembly functionality. More... | |
Protected Member Functions inherited from NXOpen.TaggedObject | |
new void | initialize () |
<exclude> More... | |
Properties inherited from NXOpen.Motion.MotionObject | |
unsafe double | DisplayScale [get, set] |
Returns or sets the display scale factor More... | |
unsafe string | GroupName [get, set] |
Returns or sets the group name of motion object More... | |
unsafe NXOpen.Motion.MotionObject.GroupType | GroupTypeOption [get, set] |
Returns or sets the group type of motion object More... | |
FTire Tire Property element This is an object that contains parameters needed for the FTire Tire model
To create or edit an instance of this class, use NXOpen.Motion.TirePropertyFtBuilder
Created in NX11.0.0
|
inline |
Copy parameters from another Motion.TirePropertyFt
Created in NX11.0.0
Deprecated in NX12.0.0. Use MotionMethods.CopyParameters instead.
License requirements: mechanisms ("MECHANISMS")
source |