NXOpen .NET Reference Guide
|
Represents a Builder for Motion Ftire Tire Property More...
Public Member Functions | |
unsafe NXOpen.ExternalFileReferenceAdapter | EstablishReference (int referenceObjectId, NXOpen.ExternalFileReferenceAdapter.Type referenceType, string externalFileSpec) |
Establish the external reference to the given file specification. More... | |
unsafe string | GetExternalFileDefinitionKey (NXOpen.ExternalFileReferenceAdapter adapter) |
Gets the file definition to use for external file adapter. More... | |
unsafe NXOpen.ExternalFileReferenceAdapter | GetExternalFileReferenceAdapter (int referenceObjectId) |
Returns the external file reference object. More... | |
unsafe void | SetExternalFileReferenceAdapter (int referenceObjectId, NXOpen.ExternalFileReferenceAdapter adapter) |
Sets the external file reference object. More... | |
Properties | |
unsafe string | FtireFile [get, set] |
Returns or sets the FTire file. More... | |
unsafe NXOpen.Expression | IdRoad [get] |
Returns the IdRoad. More... | |
unsafe string | Name [get, set] |
Returns or sets the name. More... | |
unsafe NXOpen.Expression | Radius [get] |
Returns the Radius. More... | |
unsafe bool | RunInParallel [get, set] |
Returns or sets the "run in parallel" parameter. More... | |
unsafe bool | StaticHold [get, set] |
Returns or sets the static hold. More... | |
unsafe NXOpen.Expression | StaticVerticalStiffness [get] |
Returns the static vertical stiffness. More... | |
Additional Inherited Members | |
Protected Member Functions inherited from NXOpen.TaggedObject | |
new void | initialize () |
<exclude> More... | |
Represents a Builder for Motion Ftire Tire Property
To create a new instance of this class, use NXOpen.Motion.TirePropertyFtCollection.CreateTirePropertyFtBuilder
Default values.
Property | Value |
---|---|
IdRoad.Value |
0 (millimeters part), 0 (inches part) |
Radius.Value |
300.0 (millimeters part), 11.811 (inches part) |
RunInParallel |
0 |
StaticHold |
1 |
StaticVerticalStiffness.Value |
0.0 (millimeters part), 0.0 (inches part) |
Created in NX11.0.0
|
inline |
Establish the external reference to the given file specification.
Created in NX1847.0.0
License requirements: None.
referenceObjectId | the unique identifier to use for this reference if referencer has multiple external references |
referenceType | the kind of reference to establish |
externalFileSpec | the external file specification. |
Implements NXOpen.IExternalFileReferencer.
|
inline |
Gets the file definition to use for external file adapter.
Created in NX1847.0.0
License requirements: None.
adapter | external file reference object |
Implements NXOpen.IExternalFileReferencer.
|
inline |
Returns the external file reference object.
In case the referencer object has multiple external references, use referenceObjectId to return the correct external file adapter.
Created in NX1847.0.0
License requirements: None.
referenceObjectId | the unique identifier of the external reference required in case where referencer has multiple external references |
Implements NXOpen.IExternalFileReferencer.
|
inline |
Sets the external file reference object.
In case the referencer object has multiple external references, use referenceObjectId to set the correct reference.
Created in NX1847.0.0
License requirements: None.
referenceObjectId | the unique identifier of the external reference required in case where referencer has multiple external references |
adapter | external file reference object |
Implements NXOpen.IExternalFileReferencer.
|
getset |
Returns or sets the FTire file.
This is a file containing information describing the FTire tire.
Created in NX11.0.0
Deprecated in NX1847.0.0. Use NXOpen.IExternalFileReferencer.GetExternalFileReferenceAdapter
License requirements to get this property: mechanisms ("MECHANISMS")
License requirements to set this property: mechanisms ("MECHANISMS")
|
get |
Returns the IdRoad.
It is a Road type identification number.
Created in NX11.0.0
License requirements: mechanisms ("MECHANISMS")
|
getset |
Returns or sets the name.
It is a uniqe name within tire properties.
Created in NX11.0.0
License requirements to get this property: mechanisms ("MECHANISMS")
License requirements to set this property: mechanisms ("MECHANISMS")
|
get |
Returns the Radius.
It represents the undeformed radius of the tire.
Created in NX11.0.0
License requirements: mechanisms ("MECHANISMS")
|
getset |
Returns or sets the "run in parallel" parameter.
This specifies if the FTire will automatically launch itself in parallel.
Created in NX11.0.0
License requirements to get this property: mechanisms ("MECHANISMS")
License requirements to set this property: mechanisms ("MECHANISMS")
|
getset |
Returns or sets the static hold.
It controls holding forces during static analysis. These holding forces are applied to prevent tire spin and gross chassis motion (X and Y translation and yaw with respect to the road "up" vector).
Created in NX11.0.0
License requirements to get this property: mechanisms ("MECHANISMS")
License requirements to set this property: mechanisms ("MECHANISMS")
|
get |
Returns the static vertical stiffness.
It specifies the vertical stiffness only used in static equilibrating force calculations
Created in NX11.0.0
License requirements: mechanisms ("MECHANISMS")