NXOpen .NET Reference Guide
|
Tire Property element. More...
Public Member Functions | |
unsafe void | LoadFromFile (string filename) |
Load tire property from text file More... | |
unsafe void | SaveToFile (string filename) |
Save tire property to text file More... | |
Additional Inherited Members | |
Public Types inherited from NXOpen.Motion.MotionObject | |
enum | GroupType { None, Import } |
The group type attribute is used for import subassembly functionality. More... | |
Protected Member Functions inherited from NXOpen.TaggedObject | |
new void | initialize () |
<exclude> More... | |
Properties inherited from NXOpen.Motion.MotionObject | |
unsafe double | DisplayScale [get, set] |
Returns or sets the display scale factor More... | |
unsafe string | GroupName [get, set] |
Returns or sets the group name of motion object More... | |
unsafe NXOpen.Motion.MotionObject.GroupType | GroupTypeOption [get, set] |
Returns or sets the group type of motion object More... | |
Tire Property element.
This is a base class for all tire properties
This is an abstract class, and cannot be created.
Created in NX11.0.0
|
inline |
Load tire property from text file
Created in NX11.0.0
Deprecated in NX12.0.0. Use MotionMethods.ImportParameters instead.
License requirements: mechanisms ("MECHANISMS")
filename |
|
inline |
Save tire property to text file
Created in NX11.0.0
Deprecated in NX12.0.0. Use MotionMethods.ExportParameters instead.
License requirements: mechanisms ("MECHANISMS")
filename |