NXOpen .NET Reference Guide
|
Represents a NXOpen.Motion.MotionMethods class More...
Public Member Functions | |
unsafe void | CopyConnectorParameters (NXOpen.NXObject sourceConnector, NXOpen.NXObject destinationConnector) |
Copies the connector parameters More... | |
unsafe void | CopyParameters (NXOpen.NXObject source, NXOpen.NXObject destination) |
Copy parameters from source to destination. More... | |
unsafe void | ExportParameters (NXOpen.NXObject entity, string fileName) |
Export parameters of an entity into a txt file. More... | |
unsafe NXOpen.Motion.GlobalSelectionBuilder | GetGlobalSelectionBuilder (NXOpen.Part part) |
Returns the Global Selection Builder instance. More... | |
unsafe void | ImportParameters (NXOpen.NXObject entity, string fileName) |
Import parameters of an object into a txt file. More... | |
unsafe void | ModelCheck (bool listWarning) |
Check all motion objects More... | |
Public Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageCtrl | AsyncProcessMessage (IMessage msg, IMessageSink replySink) |
Asynchronously processes the given message. More... | |
IMessage | SyncProcessMessage (IMessage msg) |
Synchronously processes the given message. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Properties inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageSink | NextSink [get] |
Gets the next message sink in the sink chain. More... | |
Additional Inherited Members | |
Protected Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
void | initialize () |
<exclude> More... | |
Represents a NXOpen.Motion.MotionMethods class
To obtain an instance of this class, refer to NXOpen.Motion.MotionSession
Created in NX8.0.0
|
inline |
Copies the connector parameters
Created in NX8.0.0
Deprecated in NX12.0.0. Use MotionMethods.CopyParameters instead.
License requirements: mechanisms ("MECHANISMS")
sourceConnector | Source connector from which parameters are copied |
destinationConnector | Destination connector to which the parameters are copied |
|
inline |
Copy parameters from source to destination.
Source and Destination must be of the same type. Only objects that support this command in Motion Navigator are supported.
Created in NX12.0.0
License requirements: mechanisms ("MECHANISMS")
source | Source object from which parameters are copied |
destination | Destination object to which the parameters are copied |
|
inline |
Export parameters of an entity into a txt file.
Only objects that support this command in Motion Navigator are supported.
Created in NX12.0.0
License requirements: mechanisms ("MECHANISMS")
entity | entity to export |
fileName | file to export to |
|
inline |
Returns the Global Selection Builder instance.
Created in NX1847.0.0
License requirements: mechanisms ("MECHANISMS")
part | owning part |
|
inline |
Import parameters of an object into a txt file.
Only objects that support this command in Motion Navigator are supported.
Created in NX12.0.0
License requirements: mechanisms ("MECHANISMS")
entity | entity to import |
fileName | file to import from |
|
inline |
Check all motion objects
Created in NX8.0.0
License requirements: mechanisms ("MECHANISMS")
listWarning | whether to display the checking result if only warnings found without error |
|
get |
Returns the tag of this object.