Package | Description |
---|---|
nxopen.features |
Provides classes and interfaces for features.
|
nxopen.features.shipdesign |
Provides classes and interfaces for Ship Design.
|
Modifier and Type | Method and Description |
---|---|
PlateSystemBuilder |
ShipCollection.createPlateSystemBuilder(PlateSystem plateSystem)
Creates a
PlateSystemBuilder
License requirements: nx_ship_basic ("Ship Basic Design") Created in NX8.0.0 |
Modifier and Type | Interface and Description |
---|---|
interface |
DeckBuilder
This class is used to create or edit a
Deck feature. |
interface |
GenericPlateSystemBuilder
This class is used to create or edit a
GenericPlateSystem feature. |
interface |
HullBuilder
This class is used to create or edit a
Hull feature. |
interface |
LongitudinalBulkheadBuilder
This class is used to create or edit a
LongitudinalBulkhead feature. |
interface |
TransverseBulkheadBuilder
This class is used to create or edit a
TransverseBulkhead feature. |
Copyright 2017 Siemens Product Lifecycle Management Software Inc. All Rights Reserved.