NX Open C++ Reference Guide
|
This class contains the various elements that represent the NX User Interface. More...
Public Types | |
enum | Status { StatusLock, StatusUnlock } |
Indicates the Lock, Unlock status of NX functions. More... | |
typedef NXOpen::Callback1 < void, bool > | UtilityFunctionVisibilityHandler |
User defined method is called whenever an NX utility function state changes. More... | |
Public Member Functions | |
int | AddUtilityFunctionVisibilityHandler (const NXOpen::UI::UtilityFunctionVisibilityHandler &utilityFunctionVisibilityHandler) |
Registers a user defined method that is called whenever an utility function state changes. More... | |
NXOpen::UI::Status | AskLockStatus () |
Query NX lock status. More... | |
bool | CanOpenPart () |
Returns a flag indicating whether the NX user interface is in a state where opening a part and making it the display part is supported. More... | |
NXOpen::CustomPopupMenuHandler * | CreateCustomPopupMenuHandler () |
Create a custom menu. More... | |
NXOpen::BlockStyler::BlockDialog * | CreateDialog (const NXString &dialogName) |
Creates a block dialog. More... | |
NXOpen::BlockStyler::BlockDialog * | CreateDialog (const char *dialogName) |
Creates a block dialog. More... | |
void | JournalPause () |
Pauses execution of a journal. More... | |
void | LockAccess () |
Locks access to the NX User Interface. More... | |
NXOpen::MenuBar::MenuBarManager * | MenuBarManager () |
Returns the NXOpen::MenuBar::MenuBarManager belonging to the current session Created in NX3.0.0. More... | |
NXOpen::MovieManager * | MovieManager () |
the Movie Manager class. More... | |
NXOpen::NXMessageBox * | NXMessageBox () |
the Uistyler for the current session. More... | |
NXOpen::Preferences::ObjectPreferences * | ObjectPreferences () |
the UI based Object Preferences in the current session. More... | |
void | RemoveUtilityFunctionVisibilityHandler (int id) |
Unregisters a user defined method that is called whenever an utility function state changes. More... | |
NXOpen::ResourceBarManager * | ResourceBarManager () |
Returns the ResourceBarManager for the current session Created in NX10.0.0. More... | |
NXOpen::Selection * | SelectionManager () |
the SelectionManager for the current session. More... | |
NXOpen::UIStyler::Styler * | Styler () |
the Uistyler for the current session. More... | |
void | UnlockAccess () |
Unlocks access for a UI that has been locked by a call to LockAccess . More... | |
NXOpen::Preferences::SessionUserInterfaceUI * | UserInterfacePreferences () |
the UI based User Interface Preferences in the current session Created in NX3.0.0. More... | |
NXOpen::ViewUIManager * | ViewUIManager () |
Returns the ViewUIManager Created in NX11.0.1. More... | |
NXOpen::Preferences::VisualizationLine * | VisualizationLinePreferences () |
the UI based Visualization Preferences under Line Tab in the current session Created in NX3.0.0. More... | |
NXOpen::Preferences::SessionVisualizationShade * | VisualizationShadingPreferences () |
the UI based Visualization Preferences under Shading Tab in the current session Created in NX3.0.0. More... | |
NXOpen::Preferences::SessionVisualizationVisual * | VisualizationVisualPreferences () |
the UI based Visualization Preferences under Visual Tab in the current session Created in NX3.0.0. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Static Public Member Functions | |
static UI * | GetUI () |
This class contains the various elements that represent the NX User Interface.
There is a single instance of this class per session. To obtain a reference to the current UI, call the static method UI::GetUI .
For Java, use
to obtain the reference of the current UI.
For language bindings that support remoting, the server must export it for this class to be obtained by a client.
Use the static method in this class to obtain an instance.
Created in NX3.0.0.
typedef NXOpen::Callback1<void, bool> NXOpen::UI::UtilityFunctionVisibilityHandler |
User defined method is called whenever an NX utility function state changes.
An example of a NX utility function is the Preferences - User Interface dialog.
The input parameter, visible is true when the function becomes visible and false when the function is no longer visible.
NX utility functions can be nested. The following scenario describes when this method is called for a function call in the middle of another function and then exiting both functions:
Created in NX5.0.5.
License requirements : None
enum NXOpen::UI::Status |
int NXOpen::UI::AddUtilityFunctionVisibilityHandler | ( | const NXOpen::UI::UtilityFunctionVisibilityHandler & | utilityFunctionVisibilityHandler | ) |
Registers a user defined method that is called whenever an utility function state changes.
utilityFunctionVisibilityHandler | utilityfunctionvisibilityhandler |
NXOpen::UI::Status NXOpen::UI::AskLockStatus | ( | ) |
Query NX lock status.
This function is useful when dismissing a custom dialog and you want to determine whether or not a lock has been set. Returns NXOpen::UI::StatusLock , when NX is in lock status. Returns NXOpen::UI::StatusUnlock , when NX is in unlock status.
bool NXOpen::UI::CanOpenPart | ( | ) |
Returns a flag indicating whether the NX user interface is in a state where opening a part and making it the display part is supported.
For example if certain dialogs are displayed or the system is in a task environment it is not supported
NXOpen::CustomPopupMenuHandler* NXOpen::UI::CreateCustomPopupMenuHandler | ( | ) |
Create a custom menu.
NXOpen::BlockStyler::BlockDialog* NXOpen::UI::CreateDialog | ( | const NXString & | dialogName | ) |
Creates a block dialog.
Use
in C++ programs to avoid confusion with Windows API
dialogName | Dialog name |
NXOpen::BlockStyler::BlockDialog* NXOpen::UI::CreateDialog | ( | const char * | dialogName | ) |
Creates a block dialog.
Use
in C++ programs to avoid confusion with Windows API
dialogName | Dialog name |
void NXOpen::UI::JournalPause | ( | ) |
Pauses execution of a journal.
Created in NX4.0.0.
License requirements : None
void NXOpen::UI::LockAccess | ( | ) |
Locks access to the NX User Interface.
This method may be used for a custom dialog that requires the session to remain in a known state. When this method is called, all menu items that would allow the user to edit the model are grayed out.
Note that until UnlockAccess is called, the user will not be able to interact with the session. You must ensure that the UI is unlocked when the custom dialog terminates.
This method will throw an exception if the UI cannot be locked. Note that if the UI has already been locked, then it is safe to call this method again.
Created in NX3.0.0.
License requirements : None
NXOpen::MenuBar::MenuBarManager* NXOpen::UI::MenuBarManager | ( | ) |
Returns the NXOpen::MenuBar::MenuBarManager belonging to the current session
Created in NX3.0.0.
NXOpen::MovieManager* NXOpen::UI::MovieManager | ( | ) |
the Movie Manager class.
Created in NX3.0.0.
NXOpen::NXMessageBox* NXOpen::UI::NXMessageBox | ( | ) |
the Uistyler for the current session.
Created in NX3.0.0.
NXOpen::Preferences::ObjectPreferences* NXOpen::UI::ObjectPreferences | ( | ) |
the UI based Object Preferences in the current session.
Created in NX3.0.0.
void NXOpen::UI::RemoveUtilityFunctionVisibilityHandler | ( | int | id | ) |
Unregisters a user defined method that is called whenever an utility function state changes.
Created in NX5.0.5.
License requirements : None
id | identifier for method to unregister |
NXOpen::ResourceBarManager* NXOpen::UI::ResourceBarManager | ( | ) |
Returns the ResourceBarManager for the current session
Created in NX10.0.0.
NXOpen::Selection* NXOpen::UI::SelectionManager | ( | ) |
the SelectionManager for the current session.
Created in NX3.0.0.
NXOpen::UIStyler::Styler* NXOpen::UI::Styler | ( | ) |
the Uistyler for the current session.
Created in NX3.0.0.
void NXOpen::UI::UnlockAccess | ( | ) |
Unlocks access for a UI that has been locked by a call to LockAccess .
If the UI is already unlocked, this method has no effect.
Created in NX3.0.0.
License requirements : None
NXOpen::Preferences::SessionUserInterfaceUI* NXOpen::UI::UserInterfacePreferences | ( | ) |
the UI based User Interface Preferences in the current session
Created in NX3.0.0.
NXOpen::ViewUIManager* NXOpen::UI::ViewUIManager | ( | ) |
Returns the ViewUIManager
Created in NX11.0.1.
NXOpen::Preferences::VisualizationLine* NXOpen::UI::VisualizationLinePreferences | ( | ) |
the UI based Visualization Preferences under Line Tab in the current session
Created in NX3.0.0.
NXOpen::Preferences::SessionVisualizationShade* NXOpen::UI::VisualizationShadingPreferences | ( | ) |
the UI based Visualization Preferences under Shading Tab in the current session
Created in NX3.0.0.
NXOpen::Preferences::SessionVisualizationVisual* NXOpen::UI::VisualizationVisualPreferences | ( | ) |
the UI based Visualization Preferences under Visual Tab in the current session
Created in NX3.0.0.