NX Open C++ Reference Guide
|
Represents all UI based session Visualization visual preferences
To obtain an instance of this class, refer to NXOpen::UI
Created in NX3.0.0.
More...
Public Member Functions | |
bool | FullSceneAntialiasing () |
Returns the scene antialiasing flag. More... | |
bool | LineAntialiasing () |
Returns the line antialiasing flag. More... | |
void | SetFullSceneAntialiasing (bool fullSceneAntialiasing) |
Sets the scene antialiasing flag. More... | |
void | SetLineAntialiasing (bool lineAntialiasing) |
Sets the line antialiasing flag. More... | |
void | SetTranslucency (bool translucency) |
Sets the translucency flag. More... | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
bool | Translucency () |
Returns the translucency flag. More... | |
Represents all UI based session Visualization visual preferences
To obtain an instance of this class, refer to NXOpen::UI
Created in NX3.0.0.
bool NXOpen::Preferences::SessionVisualizationVisual::FullSceneAntialiasing | ( | ) |
Returns the scene antialiasing flag.
Created in NX3.0.0.
License requirements : None
bool NXOpen::Preferences::SessionVisualizationVisual::LineAntialiasing | ( | ) |
Returns the line antialiasing flag.
True value specifies that lines, curves, and edges are drawn more smoothly
Created in NX3.0.0.
License requirements : None
void NXOpen::Preferences::SessionVisualizationVisual::SetFullSceneAntialiasing | ( | bool | fullSceneAntialiasing | ) |
Sets the scene antialiasing flag.
Created in NX3.0.0.
License requirements : None
fullSceneAntialiasing | full scene antialiasing |
void NXOpen::Preferences::SessionVisualizationVisual::SetLineAntialiasing | ( | bool | lineAntialiasing | ) |
Sets the line antialiasing flag.
True value specifies that lines, curves, and edges are drawn more smoothly
Created in NX3.0.0.
License requirements : None
lineAntialiasing | line antialiasing |
void NXOpen::Preferences::SessionVisualizationVisual::SetTranslucency | ( | bool | translucency | ) |
Sets the translucency flag.
True value specifies that each shaded object is drawn with the translucency setting specified with Edit->Object Display. False value specify that all objects in Fully Shaded or Partially Shaded views appear opaque, regardless of their individual translucency settings.
Created in NX3.0.0.
License requirements : None
translucency | translucency |
tag_t NXOpen::Preferences::SessionVisualizationVisual::Tag | ( | ) | const |
Returns the tag of this object.
bool NXOpen::Preferences::SessionVisualizationVisual::Translucency | ( | ) |
Returns the translucency flag.
True value specifies that each shaded object is drawn with the translucency setting specified with Edit->Object Display. False value specify that all objects in Fully Shaded or Partially Shaded views appear opaque, regardless of their individual translucency settings.
Created in NX3.0.0.
License requirements : None