NX Open C++ Reference Guide
|
Represents the UI related Visualization Shade preferences. More...
Public Member Functions | |
bool | EdgesEmphasis () |
Returns the edge emphasis flag.Alters how edges are displayed when Shaded Face Edges is flag is true. More... | |
bool | LwrtStudioDisplay () |
Returns the lwrt studio display flag.Alters how studio are displayed. More... | |
void | RegenerateShadedViewsFromToleranceChange () |
Regenerates Shaded Views. More... | |
void | RegenerateStudioAnalysisViewsFromTolChange (bool updateEnvOption) |
Regenerates Studio Analysis Views. More... | |
void | SetEdgesEmphasis (bool edgesEmphasis) |
Sets the edge emphasis flag.Alters how edges are displayed when Shaded Face Edges is flag is true. More... | |
void | SetLwrtStudioDisplay (bool lwrtStudioDisplay) |
Sets the lwrt studio display flag.Alters how studio are displayed. More... | |
void | SetShowFacetEdges (bool facetEdges) |
Sets the show facet edge flag. More... | |
bool | ShowFacetEdges () |
Returns the show facet edge flag. More... | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents the UI related Visualization Shade preferences.
These preferences are maintained at UI level and applicable to entire session
To obtain an instance of this class, refer to NXOpen::UI
Created in NX3.0.0.
bool NXOpen::Preferences::SessionVisualizationShade::EdgesEmphasis | ( | ) |
Returns the edge emphasis flag.Alters how edges are displayed when Shaded Face Edges is flag is true.
Created in NX3.0.0.
License requirements : None
bool NXOpen::Preferences::SessionVisualizationShade::LwrtStudioDisplay | ( | ) |
Returns the lwrt studio display flag.Alters how studio are displayed.
Created in NX4.0.0.
License requirements : None
void NXOpen::Preferences::SessionVisualizationShade::RegenerateShadedViewsFromToleranceChange | ( | ) |
Regenerates Shaded Views.
Updates all objects based on their surfacing tolerance.
Created in NX3.0.0.
License requirements : None
void NXOpen::Preferences::SessionVisualizationShade::RegenerateStudioAnalysisViewsFromTolChange | ( | bool | updateEnvOption | ) |
Regenerates Studio Analysis Views.
Updates all objects based on their surfacing tolerance.
Created in NX3.0.0.
License requirements : None
updateEnvOption | Send TRUE if env cube updation is required. Else send FALSE |
void NXOpen::Preferences::SessionVisualizationShade::SetEdgesEmphasis | ( | bool | edgesEmphasis | ) |
Sets the edge emphasis flag.Alters how edges are displayed when Shaded Face Edges is flag is true.
Created in NX3.0.0.
License requirements : None
edgesEmphasis | Edge Emphasis Option to be set or not |
void NXOpen::Preferences::SessionVisualizationShade::SetLwrtStudioDisplay | ( | bool | lwrtStudioDisplay | ) |
Sets the lwrt studio display flag.Alters how studio are displayed.
Created in NX4.0.0.
License requirements : None
lwrtStudioDisplay | Option to be set or not |
void NXOpen::Preferences::SessionVisualizationShade::SetShowFacetEdges | ( | bool | facetEdges | ) |
Sets the show facet edge flag.
Toggles the display of facet edges. If this flag is true it can help when trying to evaluate or interpret faceted edges.
Created in NX3.0.0.
License requirements : None
facetEdges | facet edges |
bool NXOpen::Preferences::SessionVisualizationShade::ShowFacetEdges | ( | ) |
Returns the show facet edge flag.
Toggles the display of facet edges. If this flag is true it can help when trying to evaluate or interpret faceted edges.
Created in NX3.0.0.
License requirements : None
tag_t NXOpen::Preferences::SessionVisualizationShade::Tag | ( | ) | const |
Returns the tag of this object.