NX Open C++ Reference Guide
|
Represents a NXOpen::Tooling::UniversalUnformBuilder builder. More...
Public Types | |
enum | BendTypes { BendTypesStraightBend, BendTypesContourFlange, BendTypesBurring } |
The types of bend. More... | |
Public Member Functions | |
NXOpen::ScCollector * | BendFaces () |
Returns the bend faces Created in NX8.5.0. More... | |
NXOpen::Tooling::UniversalUnformBuilder::BendTypes | BendType () |
Returns the bend type Created in NX8.5.0. More... | |
NXOpen::ScCollector * | BlendFaces () |
Returns the blend faces Created in NX8.5.0. More... | |
NXOpen::Tooling::DefineNeutralFactorBuilder * | DefineNeutralFactor () |
Returns the define neutral factor builder which contains new neutral factor, part material and bend developed length Created in NX10.0.0. More... | |
NXOpen::SelectNXObject * | ReferenceFaceEdge () |
Returns the reference face edge Created in NX8.5.0. More... | |
void | SetBendType (NXOpen::Tooling::UniversalUnformBuilder::BendTypes bendType) |
Sets the bend type Created in NX8.5.0. More... | |
void | SetUnformNeutralFactor (double kFactor) |
Sets the operation of neutral factor for univeral unform. More... | |
double | UnformNeutralFactor () |
Returns the operation of neutral factor for univeral unform. More... | |
Public Member Functions inherited from NXOpen::Features::FeatureBuilder | |
NXOpen::Features::Feature * | CommitFeature () |
Commits the feature parameters and creates the feature. More... | |
NXOpen::Features::Feature * | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
void | HideInternalParentFeatureAfterEdit (NXOpen::Features::Feature *parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
bool | ParentFeatureInternal () |
Returns whether or not the latest timestamped parent feature of this feature should be made internal Created in NX5.0.0. More... | |
bool | PatchSolutionFlag () |
Returns the patch solution flag Created in NX8.0.1. More... | |
NXString | PatchSurfaceFilename () |
Returns the patch surface filename Created in NX8.0.1. More... | |
void | SetParentFeatureInternal (NXOpen::Features::Feature *parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited Created in NX6.0.0. More... | |
void | SetParentFeatureInternal (bool isInternal) |
Sets whether or not the latest timestamped parent feature of this feature should be made internal Created in NX5.0.0. More... | |
void | SetPatchSolutionFlag (bool optionValue) |
Sets the patch solution flag Created in NX8.0.1. More... | |
void | SetPatchSurfaceFilename (const NXString &surfaceFilename) |
Sets the patch surface filename Created in NX8.0.1. More... | |
void | SetPatchSurfaceFilename (const char *surfaceFilename) |
Sets the patch surface filename Created in NX8.0.1. More... | |
void | SetSurroundingPatchSurfaceFilename (const NXString &surroundingSurfaceFilename) |
Sets the surrounding patch surface filename Created in NX8.0.1. More... | |
void | SetSurroundingPatchSurfaceFilename (const char *surroundingSurfaceFilename) |
Sets the surrounding patch surface filename Created in NX8.0.1. More... | |
void | ShowInternalParentFeatureForEdit (NXOpen::Features::Feature *parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
NXString | SurroundingPatchSurfaceFilename () |
Returns the surrounding patch surface filename Created in NX8.0.1. More... | |
void | UnsetParentFeatureInternal (NXOpen::Features::Feature *parentFeature) |
Set the internal parent feature of the feature being edited to external Created in NX6.0.0. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a NXOpen::Tooling::UniversalUnformBuilder builder.
To create a new instance of this class, use NXOpen::Features::ToolingCollection::CreateUniversalUnformBuilder
Default values.
Property | Value |
---|---|
BendType |
StraightBend |
DefineNeutralFactor.BendDevelopedLength |
0 |
DefineNeutralFactor.NeutralFactor |
0.40 |
DefineNeutralFactor.NeutralFactorFormula |
General |
DefineNeutralFactor.PartMaterial |
08 |
UnformNeutralFactor (deprecated) |
0.4 |
Created in NX8.5.0.
NXOpen::ScCollector* NXOpen::Tooling::UniversalUnformBuilder::BendFaces | ( | ) |
Returns the bend faces
Created in NX8.5.0.
License requirements : None
NXOpen::Tooling::UniversalUnformBuilder::BendTypes NXOpen::Tooling::UniversalUnformBuilder::BendType | ( | ) |
Returns the bend type
Created in NX8.5.0.
License requirements : None
NXOpen::ScCollector* NXOpen::Tooling::UniversalUnformBuilder::BlendFaces | ( | ) |
Returns the blend faces
Created in NX8.5.0.
License requirements : None
NXOpen::Tooling::DefineNeutralFactorBuilder* NXOpen::Tooling::UniversalUnformBuilder::DefineNeutralFactor | ( | ) |
Returns the define neutral factor builder which contains new neutral factor, part material and bend developed length
Created in NX10.0.0.
License requirements : None
NXOpen::SelectNXObject* NXOpen::Tooling::UniversalUnformBuilder::ReferenceFaceEdge | ( | ) |
Returns the reference face edge
Created in NX8.5.0.
License requirements : None
void NXOpen::Tooling::UniversalUnformBuilder::SetBendType | ( | NXOpen::Tooling::UniversalUnformBuilder::BendTypes | bendType | ) |
Sets the bend type
Created in NX8.5.0.
License requirements : None
bendType | bendtype |
void NXOpen::Tooling::UniversalUnformBuilder::SetUnformNeutralFactor | ( | double | kFactor | ) |
Sets the operation of neutral factor for univeral unform.
Created in NX8.5.0.
License requirements : None
kFactor | kfactor |
double NXOpen::Tooling::UniversalUnformBuilder::UnformNeutralFactor | ( | ) |
Returns the operation of neutral factor for univeral unform.
Created in NX8.5.0.
License requirements : None