NX Open C++ Reference Guide
|
Represeents a NXOpen::Tooling::DefineNeutralFactorBuilder to define neutral factor according to material and formula in the spreadsheet table. More...
Public Types | |
enum | FormulaOptions { FormulaOptionsGeneral, FormulaOptionsBendAllowance } |
Specifies the formula used to calculate the neutral factor value. More... | |
Public Member Functions | |
double | BendDevelopedLength () |
Returns the bend developed length, the length of a unfolded bend feature Created in NX10.0.0. More... | |
NXString | NeutralFactor () |
Returns the neutral factor used to calculate bend developed length Created in NX10.0.0. More... | |
NXOpen::Tooling::DefineNeutralFactorBuilder::FormulaOptions | NeutralFactorFormula () |
Returns the neutral factor formula option, decides which method used to calculate the neutral factor Created in NX10.0.0. More... | |
NXString | PartMaterial () |
Returns the part material Created in NX10.0.0. More... | |
void | SetBendDevelopedLength (double bendDevelopedLength) |
Sets the bend developed length, the length of a unfolded bend feature Created in NX10.0.0. More... | |
void | SetNeutralFactor (const NXString &neutralFactor) |
Sets the neutral factor used to calculate bend developed length Created in NX10.0.0. More... | |
void | SetNeutralFactor (const char *neutralFactor) |
Sets the neutral factor used to calculate bend developed length Created in NX10.0.0. More... | |
void | SetNeutralFactorFormula (NXOpen::Tooling::DefineNeutralFactorBuilder::FormulaOptions neutralFactorFormula) |
Sets the neutral factor formula option, decides which method used to calculate the neutral factor Created in NX10.0.0. More... | |
void | SetPartMaterial (const NXString &partMaterial) |
Sets the part material Created in NX10.0.0. More... | |
void | SetPartMaterial (const char *partMaterial) |
Sets the part material Created in NX10.0.0. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represeents a NXOpen::Tooling::DefineNeutralFactorBuilder to define neutral factor according to material and formula in the spreadsheet table.
Created in NX10.0.0.
double NXOpen::Tooling::DefineNeutralFactorBuilder::BendDevelopedLength | ( | ) |
Returns the bend developed length, the length of a unfolded bend feature
Created in NX10.0.0.
License requirements : None
NXString NXOpen::Tooling::DefineNeutralFactorBuilder::NeutralFactor | ( | ) |
Returns the neutral factor used to calculate bend developed length
Created in NX10.0.0.
License requirements : None
NXOpen::Tooling::DefineNeutralFactorBuilder::FormulaOptions NXOpen::Tooling::DefineNeutralFactorBuilder::NeutralFactorFormula | ( | ) |
Returns the neutral factor formula option, decides which method used to calculate the neutral factor
Created in NX10.0.0.
License requirements : None
NXString NXOpen::Tooling::DefineNeutralFactorBuilder::PartMaterial | ( | ) |
Returns the part material
Created in NX10.0.0.
License requirements : None
void NXOpen::Tooling::DefineNeutralFactorBuilder::SetBendDevelopedLength | ( | double | bendDevelopedLength | ) |
Sets the bend developed length, the length of a unfolded bend feature
Created in NX10.0.0.
License requirements : None
bendDevelopedLength | benddevelopedlength |
void NXOpen::Tooling::DefineNeutralFactorBuilder::SetNeutralFactor | ( | const NXString & | neutralFactor | ) |
Sets the neutral factor used to calculate bend developed length
Created in NX10.0.0.
License requirements : None
neutralFactor | neutralfactor |
void NXOpen::Tooling::DefineNeutralFactorBuilder::SetNeutralFactor | ( | const char * | neutralFactor | ) |
Sets the neutral factor used to calculate bend developed length
Created in NX10.0.0.
License requirements : None
neutralFactor | neutralfactor |
void NXOpen::Tooling::DefineNeutralFactorBuilder::SetNeutralFactorFormula | ( | NXOpen::Tooling::DefineNeutralFactorBuilder::FormulaOptions | neutralFactorFormula | ) |
Sets the neutral factor formula option, decides which method used to calculate the neutral factor
Created in NX10.0.0.
License requirements : None
neutralFactorFormula | neutralfactorformula |
void NXOpen::Tooling::DefineNeutralFactorBuilder::SetPartMaterial | ( | const NXString & | partMaterial | ) |
Sets the part material
Created in NX10.0.0.
License requirements : None
partMaterial | partmaterial |
void NXOpen::Tooling::DefineNeutralFactorBuilder::SetPartMaterial | ( | const char * | partMaterial | ) |
Sets the part material
Created in NX10.0.0.
License requirements : None
partMaterial | partmaterial |
|
virtual |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Implements NXOpen::GeometricUtilities::IComponentBuilder.