NX Open C++ Reference Guide
|
Contains the create functions for builders. More...
Classes | |
class | iterator |
Iterator for accessing the contents of the collection. More... | |
Public Member Functions | |
iterator | begin () |
Returns an iterator addressing the first element. More... | |
NXOpen::Tooling::StripLayoutBuilder * | CreateStripLayoutBuilder () |
Creates a NXOpen::Tooling::StripLayoutBuilder. More... | |
NXOpen::Tooling::StripLayoutStationInformationBuilder * | CreateStripLayoutStationInformationBuilder () |
Creates a NXOpen::Tooling::StripLayoutStationInformationBuilder. More... | |
iterator | end () |
Returns an iterator addressing one past the last element. More... | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Contains the create functions for builders.
To obtain an instance of this class, refer to NXOpen::Tooling::ToolingManager
Created in NX6.0.0.
iterator NXOpen::Tooling::StripLayoutCollection::begin | ( | ) |
Returns an iterator addressing the first element.
NXOpen::Tooling::StripLayoutBuilder* NXOpen::Tooling::StripLayoutCollection::CreateStripLayoutBuilder | ( | ) |
Creates a NXOpen::Tooling::StripLayoutBuilder.
NXOpen::Tooling::StripLayoutStationInformationBuilder* NXOpen::Tooling::StripLayoutCollection::CreateStripLayoutStationInformationBuilder | ( | ) |
Creates a NXOpen::Tooling::StripLayoutStationInformationBuilder.
iterator NXOpen::Tooling::StripLayoutCollection::end | ( | ) |
Returns an iterator addressing one past the last element.
tag_t NXOpen::Tooling::StripLayoutCollection::Tag | ( | ) | const |
Returns the tag of this object.