NX Open C++ Reference Guide
|
Strip Layout Process Description Builder of Tooling. More...
Public Types | |
enum | StationItem { StationItemOne, StationItemTwo, StationItemThree } |
Specifies the station items. More... | |
Public Member Functions | |
NXOpen::NXColor * | ColorPicker () |
Returns the color picker Created in NX11.0.0. More... | |
double | ScaleFactor () |
Returns the text scale size Created in NX11.0.0. More... | |
void | SetColorPicker (NXOpen::NXColor *colorPicker) |
Sets the color picker Created in NX11.0.0. More... | |
void | SetScaleFactor (double scaleFactor) |
Sets the text scale size Created in NX11.0.0. More... | |
void | SetStationInformation (const NXString &stationInformation) |
Sets the station information which will be added into specified strip Created in NX10.0.0. More... | |
void | SetStationInformation (const char *stationInformation) |
Sets the station information which will be added into specified strip Created in NX10.0.0. More... | |
void | SetStationNumber (NXOpen::Tooling::StripLayoutStationInformationBuilder::StationItem stationNumber) |
Sets the station number to define information Created in NX11.0.0. More... | |
NXString | StationInformation () |
Returns the station information which will be added into specified strip Created in NX10.0.0. More... | |
NXOpen::Tooling::StripLayoutStationInformationBuilder::StationItem | StationNumber () |
Returns the station number to define information Created in NX11.0.0. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Strip Layout Process Description Builder of Tooling.
This builder's Commit doesn't produce any objects
To create a new instance of this class, use NXOpen::Tooling::StripLayoutCollection::CreateStripLayoutStationInformationBuilder
Default values.
Property | Value |
---|---|
ColorPicker |
103 |
ScaleFactor |
1.0 |
StationNumber |
One |
Created in NX10.0.0.
NXOpen::NXColor* NXOpen::Tooling::StripLayoutStationInformationBuilder::ColorPicker | ( | ) |
Returns the color picker
Created in NX11.0.0.
License requirements : None
double NXOpen::Tooling::StripLayoutStationInformationBuilder::ScaleFactor | ( | ) |
Returns the text scale size
Created in NX11.0.0.
License requirements : None
void NXOpen::Tooling::StripLayoutStationInformationBuilder::SetColorPicker | ( | NXOpen::NXColor * | colorPicker | ) |
Sets the color picker
Created in NX11.0.0.
License requirements : prog_die_wizard ("UG/Progressive Die Wizard")
colorPicker | colorpicker |
void NXOpen::Tooling::StripLayoutStationInformationBuilder::SetScaleFactor | ( | double | scaleFactor | ) |
Sets the text scale size
Created in NX11.0.0.
License requirements : prog_die_wizard ("UG/Progressive Die Wizard")
scaleFactor | scalefactor |
void NXOpen::Tooling::StripLayoutStationInformationBuilder::SetStationInformation | ( | const NXString & | stationInformation | ) |
Sets the station information which will be added into specified strip
Created in NX10.0.0.
License requirements : prog_die_wizard ("UG/Progressive Die Wizard")
stationInformation | stationinformation |
void NXOpen::Tooling::StripLayoutStationInformationBuilder::SetStationInformation | ( | const char * | stationInformation | ) |
Sets the station information which will be added into specified strip
Created in NX10.0.0.
License requirements : prog_die_wizard ("UG/Progressive Die Wizard")
stationInformation | stationinformation |
void NXOpen::Tooling::StripLayoutStationInformationBuilder::SetStationNumber | ( | NXOpen::Tooling::StripLayoutStationInformationBuilder::StationItem | stationNumber | ) |
Sets the station number to define information
Created in NX11.0.0.
License requirements : prog_die_wizard ("UG/Progressive Die Wizard")
stationNumber | stationnumber |
NXString NXOpen::Tooling::StripLayoutStationInformationBuilder::StationInformation | ( | ) |
Returns the station information which will be added into specified strip
Created in NX10.0.0.
License requirements : None
NXOpen::Tooling::StripLayoutStationInformationBuilder::StationItem NXOpen::Tooling::StripLayoutStationInformationBuilder::StationNumber | ( | ) |
Returns the station number to define information
Created in NX11.0.0.
License requirements : None