NX Open C++ Reference Guide
|
Represents a NXOpen::Tooling::StripLayoutBuilder This class is for Strip Layout Design UI
To create a new instance of this class, use NXOpen::Tooling::StripLayoutCollection::CreateStripLayoutBuilder
Created in NX6.0.0.
More...
Public Types | |
enum | FromStationType { FromStationTypeOne, FromStationTypeTwo, FromStationTypeThree } |
Specifies the option of From Station for layout. More... | |
enum | ToStationType { ToStationTypeOne, ToStationTypeTwo, ToStationTypeThree } |
Specifies the option of To Station for layout. More... | |
Public Member Functions | |
NXOpen::Tooling::StripLayoutBuilder::FromStationType | FromStation () |
Returns the From Station type on the Layout group of Strip Layout Design dialog Created in NX6.0.0. More... | |
void | SetFromStation (NXOpen::Tooling::StripLayoutBuilder::FromStationType fromStation) |
Sets the From Station type on the Layout group of Strip Layout Design dialog Created in NX6.0.0. More... | |
void | SetToStation (NXOpen::Tooling::StripLayoutBuilder::ToStationType toStation) |
Sets the To Station type on the Layout group of Strip Layout Design dialog Created in NX6.0.0. More... | |
NXOpen::Tooling::StripLayoutBuilder::ToStationType | ToStation () |
Returns the To Station type on the Layout group of Strip Layout Design dialog Created in NX6.0.0. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a NXOpen::Tooling::StripLayoutBuilder This class is for Strip Layout Design UI
To create a new instance of this class, use NXOpen::Tooling::StripLayoutCollection::CreateStripLayoutBuilder
Created in NX6.0.0.
NXOpen::Tooling::StripLayoutBuilder::FromStationType NXOpen::Tooling::StripLayoutBuilder::FromStation | ( | ) |
Returns the From Station type on the Layout group of Strip Layout Design dialog
Created in NX6.0.0.
License requirements : None
void NXOpen::Tooling::StripLayoutBuilder::SetFromStation | ( | NXOpen::Tooling::StripLayoutBuilder::FromStationType | fromStation | ) |
Sets the From Station type on the Layout group of Strip Layout Design dialog
Created in NX6.0.0.
License requirements : None
fromStation | Sets the from station value |
void NXOpen::Tooling::StripLayoutBuilder::SetToStation | ( | NXOpen::Tooling::StripLayoutBuilder::ToStationType | toStation | ) |
Sets the To Station type on the Layout group of Strip Layout Design dialog
Created in NX6.0.0.
License requirements : None
toStation | Sets the to station value |
NXOpen::Tooling::StripLayoutBuilder::ToStationType NXOpen::Tooling::StripLayoutBuilder::ToStation | ( | ) |
Returns the To Station type on the Layout group of Strip Layout Design dialog
Created in NX6.0.0.
License requirements : None