NX Open C++ Reference Guide
|
Represents a NXOpen::Motion::PointOnCurveBuilder
To create a new instance of this class, use NXOpen::Motion::PointOnCurveCollection::CreatePointOnCurveBuilder
Default values.
More...
Public Member Functions | |
NXOpen::Motion::CurveParameterizedTypes | CurveParameterizedType () |
Returns the curve parameterized type Created in NX8.0.0. More... | |
std::vector< NXOpen::NXObject * > | GetCurves () |
Returns the curves. More... | |
NXOpen::Motion::SelectLink * | Link () |
Returns the action link Created in NX8.0.0. More... | |
NXString | Name () |
Returns the name Created in NX6.0.0. More... | |
NXOpen::Point * | Point () |
Returns the selected point Created in NX6.0.0. More... | |
void | SetCurveParameterizedType (NXOpen::Motion::CurveParameterizedTypes curveParameterizedType) |
Sets the curve parameterized type Created in NX8.0.0. More... | |
void | SetCurves (const std::vector< NXOpen::NXObject * > &curves) |
Sets the curves Created in NX6.0.0. More... | |
void | SetName (const NXString &name) |
Sets the name Created in NX6.0.0. More... | |
void | SetName (const char *name) |
Sets the name Created in NX6.0.0. More... | |
void | SetPoint (NXOpen::Point *point) |
Sets the selected point Created in NX6.0.0. More... | |
NXOpen::Expression * | SpacingExpression () |
Returns the user defined spacing Created in NX8.0.0. More... | |
Public Member Functions inherited from NXOpen::Motion::MotionBuilder | |
double | DisplayScale () |
Returns the icon display scale Created in NX5.0.0. More... | |
NXString | GroupName () |
Returns the group name Created in NX5.0.0. More... | |
NXOpen::Motion::MotionObject::GroupType | GroupType () |
Returns the group type Created in NX5.0.0. More... | |
void | SetDisplayScale (double displayScale) |
Sets the icon display scale Created in NX5.0.0. More... | |
void | SetGroupName (const NXString &groupName) |
Sets the group name Created in NX5.0.0. More... | |
void | SetGroupName (const char *groupName) |
Sets the group name Created in NX5.0.0. More... | |
void | SetGroupType (NXOpen::Motion::MotionObject::GroupType groupType) |
Sets the group type Created in NX5.0.0. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a NXOpen::Motion::PointOnCurveBuilder
To create a new instance of this class, use NXOpen::Motion::PointOnCurveCollection::CreatePointOnCurveBuilder
Default values.
Property | Value |
---|---|
CurveParameterizedType |
Spacing |
Created in NX6.0.0.
NXOpen::Motion::CurveParameterizedTypes NXOpen::Motion::PointOnCurveBuilder::CurveParameterizedType | ( | ) |
Returns the curve parameterized type
Created in NX8.0.0.
License requirements : None
std::vector<NXOpen::NXObject *> NXOpen::Motion::PointOnCurveBuilder::GetCurves | ( | ) |
Returns the curves.
NXOpen::Motion::SelectLink* NXOpen::Motion::PointOnCurveBuilder::Link | ( | ) |
Returns the action link
Created in NX8.0.0.
License requirements : None
NXString NXOpen::Motion::PointOnCurveBuilder::Name | ( | ) |
Returns the name
Created in NX6.0.0.
License requirements : None
NXOpen::Point* NXOpen::Motion::PointOnCurveBuilder::Point | ( | ) |
Returns the selected point
Created in NX6.0.0.
License requirements : None
void NXOpen::Motion::PointOnCurveBuilder::SetCurveParameterizedType | ( | NXOpen::Motion::CurveParameterizedTypes | curveParameterizedType | ) |
Sets the curve parameterized type
Created in NX8.0.0.
License requirements : mechanisms ("MECHANISMS")
curveParameterizedType | curveparameterizedtype |
void NXOpen::Motion::PointOnCurveBuilder::SetCurves | ( | const std::vector< NXOpen::NXObject * > & | curves | ) |
Sets the curves
Created in NX6.0.0.
License requirements : mechanisms ("MECHANISMS")
curves | curve or edge |
void NXOpen::Motion::PointOnCurveBuilder::SetName | ( | const NXString & | name | ) |
Sets the name
Created in NX6.0.0.
License requirements : mechanisms ("MECHANISMS")
name | name |
void NXOpen::Motion::PointOnCurveBuilder::SetName | ( | const char * | name | ) |
Sets the name
Created in NX6.0.0.
License requirements : mechanisms ("MECHANISMS")
name | name |
void NXOpen::Motion::PointOnCurveBuilder::SetPoint | ( | NXOpen::Point * | point | ) |
Sets the selected point
Created in NX6.0.0.
License requirements : mechanisms ("MECHANISMS")
point | point |
NXOpen::Expression* NXOpen::Motion::PointOnCurveBuilder::SpacingExpression | ( | ) |
Returns the user defined spacing
Created in NX8.0.0.
License requirements : None