NX Open C++ Reference Guide
|
Represents a collection of point on curve objects
To obtain an instance of this class, refer to NXOpen::Motion::MotionManager
Created in NX6.0.0.
More...
Classes | |
class | iterator |
Iterator for accessing the contents of the collection. More... | |
Public Member Functions | |
iterator | begin () |
Returns an iterator addressing the first element. More... | |
NXOpen::Motion::PointOnCurveBuilder * | CreatePointOnCurveBuilder (NXOpen::Motion::PointOnCurve *pointOnCurve) |
Creates a NXOpen::Motion::PointOnCurveBuilder. More... | |
iterator | end () |
Returns an iterator addressing one past the last element. More... | |
NXOpen::Motion::PointOnCurve * | FindObject (const NXString &name) |
Finds the NXOpen::Motion::PointOnCurve with the given name. More... | |
NXOpen::Motion::PointOnCurve * | FindObject (const char *name) |
Finds the NXOpen::Motion::PointOnCurve with the given name. More... | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a collection of point on curve objects
To obtain an instance of this class, refer to NXOpen::Motion::MotionManager
Created in NX6.0.0.
iterator NXOpen::Motion::PointOnCurveCollection::begin | ( | ) |
Returns an iterator addressing the first element.
NXOpen::Motion::PointOnCurveBuilder* NXOpen::Motion::PointOnCurveCollection::CreatePointOnCurveBuilder | ( | NXOpen::Motion::PointOnCurve * | pointOnCurve | ) |
Creates a NXOpen::Motion::PointOnCurveBuilder.
pointOnCurve | NXOpen::Motion::PointOnCurve to be edited, if NULL then create a new one |
iterator NXOpen::Motion::PointOnCurveCollection::end | ( | ) |
Returns an iterator addressing one past the last element.
NXOpen::Motion::PointOnCurve* NXOpen::Motion::PointOnCurveCollection::FindObject | ( | const NXString & | name | ) |
Finds the NXOpen::Motion::PointOnCurve with the given name.
An exception will be thrown if no object can be found with given name.
name | The name of the NXOpen::Motion::PointOnCurve . |
NXOpen::Motion::PointOnCurve* NXOpen::Motion::PointOnCurveCollection::FindObject | ( | const char * | name | ) |
Finds the NXOpen::Motion::PointOnCurve with the given name.
An exception will be thrown if no object can be found with given name.
name | The name of the NXOpen::Motion::PointOnCurve . |
tag_t NXOpen::Motion::PointOnCurveCollection::Tag | ( | ) | const |
Returns the tag of this object.