NX Open C++ Reference Guide
|
This builder class is used to create or edit NXOpen::Motion::MotionObject
This is an abstract class, and cannot be created.
More...
Public Member Functions | |
double | DisplayScale () |
Returns the icon display scale Created in NX5.0.0. More... | |
NXString | GroupName () |
Returns the group name Created in NX5.0.0. More... | |
NXOpen::Motion::MotionObject::GroupType | GroupType () |
Returns the group type Created in NX5.0.0. More... | |
void | SetDisplayScale (double displayScale) |
Sets the icon display scale Created in NX5.0.0. More... | |
void | SetGroupName (const NXString &groupName) |
Sets the group name Created in NX5.0.0. More... | |
void | SetGroupName (const char *groupName) |
Sets the group name Created in NX5.0.0. More... | |
void | SetGroupType (NXOpen::Motion::MotionObject::GroupType groupType) |
Sets the group type Created in NX5.0.0. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
This builder class is used to create or edit NXOpen::Motion::MotionObject
This is an abstract class, and cannot be created.
Created in NX5.0.0.
double NXOpen::Motion::MotionBuilder::DisplayScale | ( | ) |
Returns the icon display scale
Created in NX5.0.0.
License requirements : mechanisms ("MECHANISMS")
NXString NXOpen::Motion::MotionBuilder::GroupName | ( | ) |
Returns the group name
Created in NX5.0.0.
License requirements : mechanisms ("MECHANISMS")
NXOpen::Motion::MotionObject::GroupType NXOpen::Motion::MotionBuilder::GroupType | ( | ) |
Returns the group type
Created in NX5.0.0.
License requirements : mechanisms ("MECHANISMS")
void NXOpen::Motion::MotionBuilder::SetDisplayScale | ( | double | displayScale | ) |
Sets the icon display scale
Created in NX5.0.0.
License requirements : mechanisms ("MECHANISMS")
displayScale | display scale |
void NXOpen::Motion::MotionBuilder::SetGroupName | ( | const NXString & | groupName | ) |
Sets the group name
Created in NX5.0.0.
License requirements : mechanisms ("MECHANISMS")
groupName | group name |
void NXOpen::Motion::MotionBuilder::SetGroupName | ( | const char * | groupName | ) |
Sets the group name
Created in NX5.0.0.
License requirements : mechanisms ("MECHANISMS")
groupName | group name |
void NXOpen::Motion::MotionBuilder::SetGroupType | ( | NXOpen::Motion::MotionObject::GroupType | groupType | ) |
Sets the group type
Created in NX5.0.0.
License requirements : mechanisms ("MECHANISMS")
groupType | group type |