NX Open C++ Reference Guide
|
Represents a LineDesigner::HoleFeature builder
To create a new instance of this class, use NXOpen::LineDesigner::LineDesignerManager::CreateHoleFeatureBuilder
Default values.
More...
Public Member Functions | |
bool | AddCover () |
Returns the presence of cover over hole is checked Created in NX9.0.0. More... | |
NXOpen::Expression * | CoverThickness () |
Returns the cover thickness Created in NX9.0.0. More... | |
std::vector< NXString > | GetEnterTextString () |
Get text string. More... | |
double | LoadRequirements () |
Returns the load requirements Created in NX9.0.0. More... | |
bool | MakeSketchInternal () |
Returns Created in NX9.0.0. More... | |
NXOpen::Section * | SelectOutline () |
Returns the selected outline for creation of hole Created in NX9.0.0. More... | |
void | SetAddCover (bool addCover) |
Sets the presence of cover over hole is checked Created in NX9.0.0. More... | |
void | SetEnterTextString (const std::vector< NXString > &enterTextString) |
Set text string Created in NX9.0.0. More... | |
void | SetLoadRequirements (double loadRequirements) |
Sets the load requirements Created in NX9.0.0. More... | |
void | SetMakeSketchInternal (bool makeSketchInternal) |
Sets Created in NX9.0.0. More... | |
void | SetTextLocation (NXOpen::Point *textLocation) |
Sets the text location of hole Created in NX9.0.0. More... | |
void | SetTextSize (double textSize) |
Sets the text size Created in NX9.0.0. More... | |
void | SetUseCoverOffset (bool useCoverOffset) |
Sets the cover offset is return, if cover is present over hole Created in NX9.0.0. More... | |
NXOpen::Point * | TextLocation () |
Returns the text location of hole Created in NX9.0.0. More... | |
double | TextSize () |
Returns the text size Created in NX9.0.0. More... | |
bool | UseCoverOffset () |
Returns the cover offset is return, if cover is present over hole Created in NX9.0.0. More... | |
Public Member Functions inherited from NXOpen::Features::FeatureBuilder | |
NXOpen::Features::Feature * | CommitFeature () |
Commits the feature parameters and creates the feature. More... | |
NXOpen::Features::Feature * | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
void | HideInternalParentFeatureAfterEdit (NXOpen::Features::Feature *parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
bool | ParentFeatureInternal () |
Returns whether or not the latest timestamped parent feature of this feature should be made internal Created in NX5.0.0. More... | |
bool | PatchSolutionFlag () |
Returns the patch solution flag Created in NX8.0.1. More... | |
NXString | PatchSurfaceFilename () |
Returns the patch surface filename Created in NX8.0.1. More... | |
void | SetParentFeatureInternal (NXOpen::Features::Feature *parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited Created in NX6.0.0. More... | |
void | SetParentFeatureInternal (bool isInternal) |
Sets whether or not the latest timestamped parent feature of this feature should be made internal Created in NX5.0.0. More... | |
void | SetPatchSolutionFlag (bool optionValue) |
Sets the patch solution flag Created in NX8.0.1. More... | |
void | SetPatchSurfaceFilename (const NXString &surfaceFilename) |
Sets the patch surface filename Created in NX8.0.1. More... | |
void | SetPatchSurfaceFilename (const char *surfaceFilename) |
Sets the patch surface filename Created in NX8.0.1. More... | |
void | SetSurroundingPatchSurfaceFilename (const NXString &surroundingSurfaceFilename) |
Sets the surrounding patch surface filename Created in NX8.0.1. More... | |
void | SetSurroundingPatchSurfaceFilename (const char *surroundingSurfaceFilename) |
Sets the surrounding patch surface filename Created in NX8.0.1. More... | |
void | ShowInternalParentFeatureForEdit (NXOpen::Features::Feature *parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
NXString | SurroundingPatchSurfaceFilename () |
Returns the surrounding patch surface filename Created in NX8.0.1. More... | |
void | UnsetParentFeatureInternal (NXOpen::Features::Feature *parentFeature) |
Set the internal parent feature of the feature being edited to external Created in NX6.0.0. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a LineDesigner::HoleFeature builder
To create a new instance of this class, use NXOpen::LineDesigner::LineDesignerManager::CreateHoleFeatureBuilder
Default values.
Property | Value |
---|---|
AddCover |
0 |
CoverThickness.Value |
127 (millimeters part), 5 (inches part) |
LoadRequirements |
0 |
TextSize |
60 |
UseCoverOffset |
0 |
Created in NX9.0.0.
bool NXOpen::LineDesigner::HoleFeatureBuilder::AddCover | ( | ) |
Returns the presence of cover over hole is checked
Created in NX9.0.0.
License requirements : ld_line_designer ("FULL LINE DESIGNER")
NXOpen::Expression* NXOpen::LineDesigner::HoleFeatureBuilder::CoverThickness | ( | ) |
Returns the cover thickness
Created in NX9.0.0.
License requirements : ld_line_designer ("FULL LINE DESIGNER")
std::vector<NXString> NXOpen::LineDesigner::HoleFeatureBuilder::GetEnterTextString | ( | ) |
Get text string.
double NXOpen::LineDesigner::HoleFeatureBuilder::LoadRequirements | ( | ) |
Returns the load requirements
Created in NX9.0.0.
License requirements : ld_line_designer ("FULL LINE DESIGNER")
bool NXOpen::LineDesigner::HoleFeatureBuilder::MakeSketchInternal | ( | ) |
Returns
Created in NX9.0.0.
License requirements : ld_line_designer ("FULL LINE DESIGNER")
NXOpen::Section* NXOpen::LineDesigner::HoleFeatureBuilder::SelectOutline | ( | ) |
Returns the selected outline for creation of hole
Created in NX9.0.0.
License requirements : ld_line_designer ("FULL LINE DESIGNER")
void NXOpen::LineDesigner::HoleFeatureBuilder::SetAddCover | ( | bool | addCover | ) |
Sets the presence of cover over hole is checked
Created in NX9.0.0.
License requirements : ld_line_designer ("FULL LINE DESIGNER")
addCover | addcover |
void NXOpen::LineDesigner::HoleFeatureBuilder::SetEnterTextString | ( | const std::vector< NXString > & | enterTextString | ) |
Set text string
Created in NX9.0.0.
License requirements : ld_line_designer ("FULL LINE DESIGNER")
enterTextString | entertextstring |
void NXOpen::LineDesigner::HoleFeatureBuilder::SetLoadRequirements | ( | double | loadRequirements | ) |
Sets the load requirements
Created in NX9.0.0.
License requirements : ld_line_designer ("FULL LINE DESIGNER")
loadRequirements | loadrequirements |
void NXOpen::LineDesigner::HoleFeatureBuilder::SetMakeSketchInternal | ( | bool | makeSketchInternal | ) |
Sets
Created in NX9.0.0.
License requirements : ld_line_designer ("FULL LINE DESIGNER")
makeSketchInternal | makesketchinternal |
void NXOpen::LineDesigner::HoleFeatureBuilder::SetTextLocation | ( | NXOpen::Point * | textLocation | ) |
Sets the text location of hole
Created in NX9.0.0.
License requirements : ld_line_designer ("FULL LINE DESIGNER")
textLocation | textlocation |
void NXOpen::LineDesigner::HoleFeatureBuilder::SetTextSize | ( | double | textSize | ) |
Sets the text size
Created in NX9.0.0.
License requirements : ld_line_designer ("FULL LINE DESIGNER")
textSize | textsize |
void NXOpen::LineDesigner::HoleFeatureBuilder::SetUseCoverOffset | ( | bool | useCoverOffset | ) |
Sets the cover offset is return, if cover is present over hole
Created in NX9.0.0.
License requirements : ld_line_designer ("FULL LINE DESIGNER")
useCoverOffset | usecoveroffset |
NXOpen::Point* NXOpen::LineDesigner::HoleFeatureBuilder::TextLocation | ( | ) |
Returns the text location of hole
Created in NX9.0.0.
License requirements : ld_line_designer ("FULL LINE DESIGNER")
double NXOpen::LineDesigner::HoleFeatureBuilder::TextSize | ( | ) |
Returns the text size
Created in NX9.0.0.
License requirements : ld_line_designer ("FULL LINE DESIGNER")
bool NXOpen::LineDesigner::HoleFeatureBuilder::UseCoverOffset | ( | ) |
Returns the cover offset is return, if cover is present over hole
Created in NX9.0.0.
License requirements : ld_line_designer ("FULL LINE DESIGNER")