NX Open C++ Reference Guide
|
Represents a NXOpen::IgesCreator to be used when exporting the IGES Data This class is created using NXOpen::DexManager . More...
Public Types | |
enum | CrossHatchMapEnum { CrossHatchMapEnumSectionArea, CrossHatchMapEnumCopiousData } |
Cross Hatch Map Option. More... | |
enum | CsysrefEnum { CsysrefEnumAbsolute, CsysrefEnumWcs, CsysrefEnumSpecifiedCsys } |
Cysref Option. More... | |
enum | ExportFromOption { ExportFromOptionDisplayPart, ExportFromOptionExistingPart } |
Export From Option. More... | |
enum | MapRevolvedFacesOption { MapRevolvedFacesOptionBSurfaces, MapRevolvedFacesOptionSurfaceOfRevolution } |
Map Option. More... | |
Public Member Functions | |
NXString | Author () |
Returns the author - name of the author Created in NX5.0.0. More... | |
double | BcurveTol () |
Returns the bcurve tol - tolerance for creating b-spline curves Created in NX6.0.0. More... | |
NXString | Company () |
Returns the company - company name Created in NX6.0.0. More... | |
NXOpen::CoordinateSystem * | Csys () |
Returns the csys - reference coordinate system for exported data Created in NX5.0.0. More... | |
NXString | DrawingList () |
Returns the drawing list - comma separated list of drawings Created in NX6.0.0. More... | |
bool | ExportDrawings () |
Returns the Export drawings to IGES - if set to ture drawings will be exported to IGES Created in NX6.0.0. More... | |
NXOpen::IgesCreator::ExportFromOption | ExportFrom () |
Returns the export from - this option will determine if data from display part or existing part is exported Created in NX6.0.0. More... | |
bool | ExportModelData () |
Returns the Export NX model data to IGES - if set to true model data will be exported to IGES Created in NX6.0.0. More... | |
NXOpen::ObjectSelector * | ExportSelectionBlock () |
Returns the export selection block - the object selection will be done by this block. More... | |
bool | FileSaveFlag () |
Returns the file save flag - set to false if doing file export Created in NX6.0.0. More... | |
bool | FlattenAssembly () |
Returns the flatten assembly - if set to true the assembly structure will not be retained Created in NX6.0.0. More... | |
double | IdenticalPointResolution () |
Returns the identical point resolution - if not using system defined tolerance for identical points then specify new value Created in NX6.0.0. More... | |
NXString | InputFile () |
Returns the input file - name of file which is being exported. More... | |
bool | Jama () |
Returns the jama - if set to true the exported data will be Japanese Automotive compliant Created in NX6.0.0. More... | |
NXString | LayerMask () |
Returns the layerMask - You can limit the data you export by only specifying the layers that contain the appropriate information. More... | |
NXOpen::IgesCreator::CrossHatchMapEnum | MapCrossHatchTo () |
Returns the map cross hatch to section area or copious data Created in NX6.0.0. More... | |
NXOpen::IgesCreator::MapRevolvedFacesOption | MapRevolvedFacesTo () |
Returns the Map revolved faces in NX to IGES b-surfaces/surface of revolution Created in NX6.0.0. More... | |
bool | MapTabCylToBSurf () |
Returns the map tabulated cylinder to b-spline surface Created in NX6.0.0. More... | |
double | MaxLineThickness () |
Returns the max line thickness - maximum line thickness in resulting iges file Created in NX6.0.0. More... | |
double | MaxThreeDMdlSpace () |
Returns the maxThree dmdl space - if not using system defined maximum 3D model space then specifiy the new value Created in NX6.0.0. More... | |
NXOpen::ObjectTypeSelector * | ObjectTypes () |
Returns the objectTypes - this is subcomponent being used to set object types filters. More... | |
NXString | OutputFile () |
Returns the output file - the name of iges file where output is being written Created in NX6.0.0. More... | |
NXString | ReceiverID () |
Returns the receiver id Created in NX6.0.0. More... | |
NXOpen::IgesCreator::CsysrefEnum | ReferenceType () |
Returns the reference type - reference coordinate system for export Created in NX6.0.0. More... | |
void | SaveSettings (const NXString &filename) |
The save settings - this will save the settings to a file sepcified Created in NX6.0.0. More... | |
void | SaveSettings (const char *filename) |
The save settings - this will save the settings to a file sepcified Created in NX6.0.0. More... | |
void | SetAuthor (const NXString &author) |
Sets the author - name of the author Created in NX6.0.0. More... | |
void | SetAuthor (const char *author) |
Sets the author - name of the author Created in NX6.0.0. More... | |
void | SetBcurveTol (double bcurveTol) |
Sets the bcurve tol - tolerance for creating b-spline curves Created in NX6.0.0. More... | |
void | SetCompany (const NXString &company) |
Sets the company - company name Created in NX6.0.0. More... | |
void | SetCompany (const char *company) |
Sets the company - company name Created in NX6.0.0. More... | |
void | SetCsys (NXOpen::CoordinateSystem *csys) |
Sets the csys - reference coordinate system for exported data Created in NX5.0.0. More... | |
void | SetDrawingArray (const std::vector< NXOpen::TaggedObject * > &objects) |
Sets the drawings - the list of drawings to translate Created in NX6.0.0. More... | |
void | SetDrawingList (const NXString &drawingList) |
Sets the drawing list - comma separated list of drawings Created in NX6.0.0. More... | |
void | SetDrawingList (const char *drawingList) |
Sets the drawing list - comma separated list of drawings Created in NX6.0.0. More... | |
void | SetExportDrawings (bool drawings) |
Sets the Export drawings to IGES - if set to ture drawings will be exported to IGES Created in NX6.0.0. More... | |
void | SetExportFrom (NXOpen::IgesCreator::ExportFromOption exportFrom) |
Sets the export from - this option will determine if data from display part or existing part is exported Created in NX6.0.0. More... | |
void | SetExportModelData (bool modelData) |
Sets the Export NX model data to IGES - if set to true model data will be exported to IGES Created in NX6.0.0. More... | |
void | SetFileSaveFlag (bool doingFileSave) |
Sets the file save flag - set to false if doing file export Created in NX6.0.0. More... | |
void | SetFlattenAssembly (bool flattenAssembly) |
Sets the flatten assembly - if set to true the assembly structure will not be retained Created in NX6.0.0. More... | |
void | SetIdenticalPointResolution (double identicalPointResolution) |
Sets the identical point resolution - if not using system defined tolerance for identical points then specify new value Created in NX6.0.0. More... | |
void | SetInputFile (const NXString &filename) |
Sets the input file - name of file which is being exported. More... | |
void | SetInputFile (const char *filename) |
Sets the input file - name of file which is being exported. More... | |
void | SetJama (bool jama) |
Sets the jama - if set to true the exported data will be Japanese Automotive compliant Created in NX6.0.0. More... | |
void | SetLayerMask (const NXString &layerMask) |
Sets the layerMask - You can limit the data you export by only specifying the layers that contain the appropriate information. More... | |
void | SetLayerMask (const char *layerMask) |
Sets the layerMask - You can limit the data you export by only specifying the layers that contain the appropriate information. More... | |
void | SetMapCrossHatchTo (NXOpen::IgesCreator::CrossHatchMapEnum mapCrossHatchTo) |
Sets the map cross hatch to section area or copious data Created in NX6.0.0. More... | |
void | SetMapRevolvedFacesTo (NXOpen::IgesCreator::MapRevolvedFacesOption revolvedFacesTo) |
Sets the Map revolved faces in NX to IGES b-surfaces/surface of revolution Created in NX6.0.0. More... | |
void | SetMapTabCylToBSurf (bool mapTabCylToBSurf) |
Sets the map tabulated cylinder to b-spline surface Created in NX6.0.0. More... | |
void | SetMaxLineThickness (double maxLineThickness) |
Sets the max line thickness - maximum line thickness in resulting iges file Created in NX6.0.0. More... | |
void | SetMaxThreeDMdlSpace (double maxThreeDMdlSpace) |
Sets the maxThree dmdl space - if not using system defined maximum 3D model space then specifiy the new value Created in NX6.0.0. More... | |
void | SetOutputFile (const NXString &filename) |
Sets the output file - the name of iges file where output is being written Created in NX6.0.0. More... | |
void | SetOutputFile (const char *filename) |
Sets the output file - the name of iges file where output is being written Created in NX6.0.0. More... | |
void | SetReceiverID (const NXString &receiverID) |
Sets the receiver id Created in NX6.0.0. More... | |
void | SetReceiverID (const char *receiverID) |
Sets the receiver id Created in NX6.0.0. More... | |
void | SetReferenceType (NXOpen::IgesCreator::CsysrefEnum referenceType) |
Sets the reference type - reference coordinate system for export Created in NX6.0.0. More... | |
void | SetSettingsFile (const NXString &filename) |
Sets the Settings File to read the default settings Created in NX6.0.0. More... | |
void | SetSettingsFile (const char *filename) |
Sets the Settings File to read the default settings Created in NX6.0.0. More... | |
void | SetStartSectionFile (const NXString &filename) |
Sets the start section file - name of the file to provide start section Created in NX6.0.0. More... | |
void | SetStartSectionFile (const char *filename) |
Sets the start section file - name of the file to provide start section Created in NX6.0.0. More... | |
void | SetSysDefidenticalPointResolution (bool sysDefidenticalPointResolution) |
Sets the sys defidentical point resolution - if set to true then system defined tolerance will be used to find identical points Created in NX6.0.0. More... | |
void | SetSysDefmaxThreeDMdlSpace (bool sysDefmaxThreeDMdlSpace) |
Sets the sys defmaxThreeDmdl space - if set to true then system defined maximum 3D model space will be used Created in NX6.0.0. More... | |
NXString | SettingsFile () |
Returns the Settings File to read the default settings Created in NX6.0.0. More... | |
void | SetUseStartSectionFile (bool useStartSectionFile) |
Sets the use start section file - set to true if want to specify text file for start section Created in NX6.0.0. More... | |
void | SetViewList (const NXString &viewList) |
Sets the view list - comma separated list of views Created in NX6.0.0. More... | |
void | SetViewList (const char *viewList) |
Sets the view list - comma separated list of views Created in NX6.0.0. More... | |
NXString | StartSectionFile () |
Returns the start section file - name of the file to provide start section Created in NX6.0.0. More... | |
bool | SysDefidenticalPointResolution () |
Returns the sys defidentical point resolution - if set to true then system defined tolerance will be used to find identical points Created in NX6.0.0. More... | |
bool | SysDefmaxThreeDMdlSpace () |
Returns the sys defmaxThreeDmdl space - if set to true then system defined maximum 3D model space will be used Created in NX6.0.0. More... | |
bool | UseStartSectionFile () |
Returns the use start section file - set to true if want to specify text file for start section Created in NX6.0.0. More... | |
NXString | ViewList () |
Returns the view list - comma separated list of views Created in NX6.0.0. More... | |
Public Member Functions inherited from NXOpen::DexBuilder | |
bool | ProcessHoldFlag () |
Returns the process hold flag - set to true if user wants to wait until transaltion process gets completed Created in NX8.0.0. More... | |
void | SetProcessHoldFlag (bool doingFileSave) |
Sets the process hold flag - set to true if user wants to wait until transaltion process gets completed Created in NX8.0.0. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a NXOpen::IgesCreator to be used when exporting the IGES Data This class is created using NXOpen::DexManager .
NULL object will be returned from Commit(). The workpart should be present in the session before calling commit().
To create a new instance of this class, use NXOpen::DexManager::CreateIgesCreator
Default values.
Property | Value |
---|---|
BcurveTol |
0.058 |
ExportDrawings |
0 |
ExportFrom |
DisplayPart |
ExportModelData |
0 |
FlattenAssembly |
0 |
IdenticalPointResolution |
0 |
Jama |
0 |
MapCrossHatchTo |
SectionArea |
MapRevolvedFacesTo |
BSurfaces |
MapTabCylToBSurf |
0 |
MaxLineThickness |
0 |
MaxThreeDMdlSpace |
0 |
ProcessHoldFlag |
0 |
ReferenceType |
Absolute |
SysDefidenticalPointResolution |
0 |
SysDefmaxThreeDMdlSpace |
0 |
UseStartSectionFile |
0 |
Created in NX6.0.0.
NXString NXOpen::IgesCreator::Author | ( | ) |
Returns the author - name of the author
Created in NX5.0.0.
License requirements : None
double NXOpen::IgesCreator::BcurveTol | ( | ) |
Returns the bcurve tol - tolerance for creating b-spline curves
Created in NX6.0.0.
License requirements : None
NXString NXOpen::IgesCreator::Company | ( | ) |
Returns the company - company name
Created in NX6.0.0.
License requirements : None
NXOpen::CoordinateSystem* NXOpen::IgesCreator::Csys | ( | ) |
Returns the csys - reference coordinate system for exported data
Created in NX5.0.0.
License requirements : None
NXString NXOpen::IgesCreator::DrawingList | ( | ) |
Returns the drawing list - comma separated list of drawings
Created in NX6.0.0.
License requirements : None
bool NXOpen::IgesCreator::ExportDrawings | ( | ) |
Returns the Export drawings to IGES - if set to ture drawings will be exported to IGES
Created in NX6.0.0.
License requirements : None
NXOpen::IgesCreator::ExportFromOption NXOpen::IgesCreator::ExportFrom | ( | ) |
Returns the export from - this option will determine if data from display part or existing part is exported
Created in NX6.0.0.
License requirements : None
bool NXOpen::IgesCreator::ExportModelData | ( | ) |
Returns the Export NX model data to IGES - if set to true model data will be exported to IGES
Created in NX6.0.0.
License requirements : None
NXOpen::ObjectSelector* NXOpen::IgesCreator::ExportSelectionBlock | ( | ) |
Returns the export selection block - the object selection will be done by this block.
Created in NX6.0.0.
License requirements : None
bool NXOpen::IgesCreator::FileSaveFlag | ( | ) |
Returns the file save flag - set to false if doing file export
Created in NX6.0.0.
License requirements : None
bool NXOpen::IgesCreator::FlattenAssembly | ( | ) |
Returns the flatten assembly - if set to true the assembly structure will not be retained
Created in NX6.0.0.
License requirements : None
double NXOpen::IgesCreator::IdenticalPointResolution | ( | ) |
Returns the identical point resolution - if not using system defined tolerance for identical points then specify new value
Created in NX6.0.0.
License requirements : None
NXString NXOpen::IgesCreator::InputFile | ( | ) |
Returns the input file - name of file which is being exported.
Created in NX6.0.0.
License requirements : None
bool NXOpen::IgesCreator::Jama | ( | ) |
Returns the jama - if set to true the exported data will be Japanese Automotive compliant
Created in NX6.0.0.
License requirements : None
NXString NXOpen::IgesCreator::LayerMask | ( | ) |
Returns the layerMask - You can limit the data you export by only specifying the layers that contain the appropriate information.
You can enter layer numbers or layers ranges separated by commas. For example, 1, 5, 88-109,190-199, 201, 206-210 is a legal specification. The default setting for Layers to Export is 1-256.
Created in NX6.0.0.
License requirements : None
NXOpen::IgesCreator::CrossHatchMapEnum NXOpen::IgesCreator::MapCrossHatchTo | ( | ) |
Returns the map cross hatch to section area or copious data
Created in NX6.0.0.
License requirements : None
NXOpen::IgesCreator::MapRevolvedFacesOption NXOpen::IgesCreator::MapRevolvedFacesTo | ( | ) |
Returns the Map revolved faces in NX to IGES b-surfaces/surface of revolution
Created in NX6.0.0.
License requirements : None
bool NXOpen::IgesCreator::MapTabCylToBSurf | ( | ) |
Returns the map tabulated cylinder to b-spline surface
Created in NX6.0.0.
License requirements : None
double NXOpen::IgesCreator::MaxLineThickness | ( | ) |
Returns the max line thickness - maximum line thickness in resulting iges file
Created in NX6.0.0.
License requirements : None
double NXOpen::IgesCreator::MaxThreeDMdlSpace | ( | ) |
Returns the maxThree dmdl space - if not using system defined maximum 3D model space then specifiy the new value
Created in NX6.0.0.
License requirements : None
NXOpen::ObjectTypeSelector* NXOpen::IgesCreator::ObjectTypes | ( | ) |
Returns the objectTypes - this is subcomponent being used to set object types filters.
This will be used to filter objects based on the types
Created in NX6.0.0.
License requirements : None
NXString NXOpen::IgesCreator::OutputFile | ( | ) |
Returns the output file - the name of iges file where output is being written
Created in NX6.0.0.
License requirements : None
NXString NXOpen::IgesCreator::ReceiverID | ( | ) |
Returns the receiver id
Created in NX6.0.0.
License requirements : None
NXOpen::IgesCreator::CsysrefEnum NXOpen::IgesCreator::ReferenceType | ( | ) |
Returns the reference type - reference coordinate system for export
Created in NX6.0.0.
License requirements : None
void NXOpen::IgesCreator::SaveSettings | ( | const NXString & | filename | ) |
The save settings - this will save the settings to a file sepcified
Created in NX6.0.0.
License requirements : None
filename | filename |
void NXOpen::IgesCreator::SaveSettings | ( | const char * | filename | ) |
The save settings - this will save the settings to a file sepcified
Created in NX6.0.0.
License requirements : None
filename | filename |
void NXOpen::IgesCreator::SetAuthor | ( | const NXString & | author | ) |
Sets the author - name of the author
Created in NX6.0.0.
License requirements : None
author | author |
void NXOpen::IgesCreator::SetAuthor | ( | const char * | author | ) |
Sets the author - name of the author
Created in NX6.0.0.
License requirements : None
author | author |
void NXOpen::IgesCreator::SetBcurveTol | ( | double | bcurveTol | ) |
Sets the bcurve tol - tolerance for creating b-spline curves
Created in NX6.0.0.
License requirements : None
bcurveTol | bcurvetol |
void NXOpen::IgesCreator::SetCompany | ( | const NXString & | company | ) |
Sets the company - company name
Created in NX6.0.0.
License requirements : None
company | company |
void NXOpen::IgesCreator::SetCompany | ( | const char * | company | ) |
Sets the company - company name
Created in NX6.0.0.
License requirements : None
company | company |
void NXOpen::IgesCreator::SetCsys | ( | NXOpen::CoordinateSystem * | csys | ) |
Sets the csys - reference coordinate system for exported data
Created in NX5.0.0.
License requirements : None
csys | csys |
void NXOpen::IgesCreator::SetDrawingArray | ( | const std::vector< NXOpen::TaggedObject * > & | objects | ) |
Sets the drawings - the list of drawings to translate
Created in NX6.0.0.
License requirements : None
objects | items in list |
void NXOpen::IgesCreator::SetDrawingList | ( | const NXString & | drawingList | ) |
Sets the drawing list - comma separated list of drawings
Created in NX6.0.0.
License requirements : None
drawingList | drawinglist |
void NXOpen::IgesCreator::SetDrawingList | ( | const char * | drawingList | ) |
Sets the drawing list - comma separated list of drawings
Created in NX6.0.0.
License requirements : None
drawingList | drawinglist |
void NXOpen::IgesCreator::SetExportDrawings | ( | bool | drawings | ) |
Sets the Export drawings to IGES - if set to ture drawings will be exported to IGES
Created in NX6.0.0.
License requirements : None
drawings | drawings |
void NXOpen::IgesCreator::SetExportFrom | ( | NXOpen::IgesCreator::ExportFromOption | exportFrom | ) |
Sets the export from - this option will determine if data from display part or existing part is exported
Created in NX6.0.0.
License requirements : None
exportFrom | exportfrom |
void NXOpen::IgesCreator::SetExportModelData | ( | bool | modelData | ) |
Sets the Export NX model data to IGES - if set to true model data will be exported to IGES
Created in NX6.0.0.
License requirements : None
modelData | modeldata |
void NXOpen::IgesCreator::SetFileSaveFlag | ( | bool | doingFileSave | ) |
Sets the file save flag - set to false if doing file export
Created in NX6.0.0.
License requirements : None
doingFileSave | doingfilesave |
void NXOpen::IgesCreator::SetFlattenAssembly | ( | bool | flattenAssembly | ) |
Sets the flatten assembly - if set to true the assembly structure will not be retained
Created in NX6.0.0.
License requirements : None
flattenAssembly | flattenassembly |
void NXOpen::IgesCreator::SetIdenticalPointResolution | ( | double | identicalPointResolution | ) |
Sets the identical point resolution - if not using system defined tolerance for identical points then specify new value
Created in NX6.0.0.
License requirements : None
identicalPointResolution | identicalpointresolution |
void NXOpen::IgesCreator::SetInputFile | ( | const NXString & | filename | ) |
Sets the input file - name of file which is being exported.
Created in NX6.0.0.
License requirements : None
filename | filename |
void NXOpen::IgesCreator::SetInputFile | ( | const char * | filename | ) |
Sets the input file - name of file which is being exported.
Created in NX6.0.0.
License requirements : None
filename | filename |
void NXOpen::IgesCreator::SetJama | ( | bool | jama | ) |
Sets the jama - if set to true the exported data will be Japanese Automotive compliant
Created in NX6.0.0.
License requirements : None
jama | jama |
void NXOpen::IgesCreator::SetLayerMask | ( | const NXString & | layerMask | ) |
Sets the layerMask - You can limit the data you export by only specifying the layers that contain the appropriate information.
You can enter layer numbers or layers ranges separated by commas. For example, 1, 5, 88-109,190-199, 201, 206-210 is a legal specification. The default setting for Layers to Export is 1-256.
Created in NX6.0.0.
License requirements : None
layerMask | layermask |
void NXOpen::IgesCreator::SetLayerMask | ( | const char * | layerMask | ) |
Sets the layerMask - You can limit the data you export by only specifying the layers that contain the appropriate information.
You can enter layer numbers or layers ranges separated by commas. For example, 1, 5, 88-109,190-199, 201, 206-210 is a legal specification. The default setting for Layers to Export is 1-256.
Created in NX6.0.0.
License requirements : None
layerMask | layermask |
void NXOpen::IgesCreator::SetMapCrossHatchTo | ( | NXOpen::IgesCreator::CrossHatchMapEnum | mapCrossHatchTo | ) |
Sets the map cross hatch to section area or copious data
Created in NX6.0.0.
License requirements : None
mapCrossHatchTo | mapcrosshatchto |
void NXOpen::IgesCreator::SetMapRevolvedFacesTo | ( | NXOpen::IgesCreator::MapRevolvedFacesOption | revolvedFacesTo | ) |
Sets the Map revolved faces in NX to IGES b-surfaces/surface of revolution
Created in NX6.0.0.
License requirements : None
revolvedFacesTo | revolvedfacesto |
void NXOpen::IgesCreator::SetMapTabCylToBSurf | ( | bool | mapTabCylToBSurf | ) |
Sets the map tabulated cylinder to b-spline surface
Created in NX6.0.0.
License requirements : None
mapTabCylToBSurf | maptabcyltobsurf |
void NXOpen::IgesCreator::SetMaxLineThickness | ( | double | maxLineThickness | ) |
Sets the max line thickness - maximum line thickness in resulting iges file
Created in NX6.0.0.
License requirements : None
maxLineThickness | maxlinethickness |
void NXOpen::IgesCreator::SetMaxThreeDMdlSpace | ( | double | maxThreeDMdlSpace | ) |
Sets the maxThree dmdl space - if not using system defined maximum 3D model space then specifiy the new value
Created in NX6.0.0.
License requirements : None
maxThreeDMdlSpace | maxthreedmdlspace |
void NXOpen::IgesCreator::SetOutputFile | ( | const NXString & | filename | ) |
Sets the output file - the name of iges file where output is being written
Created in NX6.0.0.
License requirements : None
filename | filename |
void NXOpen::IgesCreator::SetOutputFile | ( | const char * | filename | ) |
Sets the output file - the name of iges file where output is being written
Created in NX6.0.0.
License requirements : None
filename | filename |
void NXOpen::IgesCreator::SetReceiverID | ( | const NXString & | receiverID | ) |
Sets the receiver id
Created in NX6.0.0.
License requirements : None
receiverID | receiverid |
void NXOpen::IgesCreator::SetReceiverID | ( | const char * | receiverID | ) |
Sets the receiver id
Created in NX6.0.0.
License requirements : None
receiverID | receiverid |
void NXOpen::IgesCreator::SetReferenceType | ( | NXOpen::IgesCreator::CsysrefEnum | referenceType | ) |
Sets the reference type - reference coordinate system for export
Created in NX6.0.0.
License requirements : None
referenceType | referencetype |
void NXOpen::IgesCreator::SetSettingsFile | ( | const NXString & | filename | ) |
Sets the Settings File to read the default settings
Created in NX6.0.0.
License requirements : None
filename | filename |
void NXOpen::IgesCreator::SetSettingsFile | ( | const char * | filename | ) |
Sets the Settings File to read the default settings
Created in NX6.0.0.
License requirements : None
filename | filename |
void NXOpen::IgesCreator::SetStartSectionFile | ( | const NXString & | filename | ) |
Sets the start section file - name of the file to provide start section
Created in NX6.0.0.
License requirements : None
filename | filename |
void NXOpen::IgesCreator::SetStartSectionFile | ( | const char * | filename | ) |
Sets the start section file - name of the file to provide start section
Created in NX6.0.0.
License requirements : None
filename | filename |
void NXOpen::IgesCreator::SetSysDefidenticalPointResolution | ( | bool | sysDefidenticalPointResolution | ) |
Sets the sys defidentical point resolution - if set to true then system defined tolerance will be used to find identical points
Created in NX6.0.0.
License requirements : None
sysDefidenticalPointResolution | sysdefidenticalpointresolution |
void NXOpen::IgesCreator::SetSysDefmaxThreeDMdlSpace | ( | bool | sysDefmaxThreeDMdlSpace | ) |
Sets the sys defmaxThreeDmdl space - if set to true then system defined maximum 3D model space will be used
Created in NX6.0.0.
License requirements : None
sysDefmaxThreeDMdlSpace | sysdefmaxthreedmdlspace |
NXString NXOpen::IgesCreator::SettingsFile | ( | ) |
Returns the Settings File to read the default settings
Created in NX6.0.0.
License requirements : None
void NXOpen::IgesCreator::SetUseStartSectionFile | ( | bool | useStartSectionFile | ) |
Sets the use start section file - set to true if want to specify text file for start section
Created in NX6.0.0.
License requirements : None
useStartSectionFile | usestartsectionfile |
void NXOpen::IgesCreator::SetViewList | ( | const NXString & | viewList | ) |
Sets the view list - comma separated list of views
Created in NX6.0.0.
License requirements : None
viewList | viewlist |
void NXOpen::IgesCreator::SetViewList | ( | const char * | viewList | ) |
Sets the view list - comma separated list of views
Created in NX6.0.0.
License requirements : None
viewList | viewlist |
NXString NXOpen::IgesCreator::StartSectionFile | ( | ) |
Returns the start section file - name of the file to provide start section
Created in NX6.0.0.
License requirements : None
bool NXOpen::IgesCreator::SysDefidenticalPointResolution | ( | ) |
Returns the sys defidentical point resolution - if set to true then system defined tolerance will be used to find identical points
Created in NX6.0.0.
License requirements : None
bool NXOpen::IgesCreator::SysDefmaxThreeDMdlSpace | ( | ) |
Returns the sys defmaxThreeDmdl space - if set to true then system defined maximum 3D model space will be used
Created in NX6.0.0.
License requirements : None
bool NXOpen::IgesCreator::UseStartSectionFile | ( | ) |
Returns the use start section file - set to true if want to specify text file for start section
Created in NX6.0.0.
License requirements : None
NXString NXOpen::IgesCreator::ViewList | ( | ) |
Returns the view list - comma separated list of views
Created in NX6.0.0.
License requirements : None