NX Open C++ Reference Guide
|
This is an abstract class that provides the basic functionality common to all dex builders. More...
Public Member Functions | |
bool | ProcessHoldFlag () |
Returns the process hold flag - set to true if user wants to wait until transaltion process gets completed Created in NX8.0.0. More... | |
void | SetProcessHoldFlag (bool doingFileSave) |
Sets the process hold flag - set to true if user wants to wait until transaltion process gets completed Created in NX8.0.0. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
This is an abstract class that provides the basic functionality common to all dex builders.
See the Builder subclasses for details of application-specific builders.
This is an abstract class, and cannot be instantiated.
Created in NX8.0.0.
bool NXOpen::DexBuilder::ProcessHoldFlag | ( | ) |
Returns the process hold flag - set to true if user wants to wait until transaltion process gets completed
Created in NX8.0.0.
License requirements : None
void NXOpen::DexBuilder::SetProcessHoldFlag | ( | bool | doingFileSave | ) |
Sets the process hold flag - set to true if user wants to wait until transaltion process gets completed
Created in NX8.0.0.
License requirements : None
doingFileSave | doingfilesave |