NX Open C++ Reference Guide
|
Represents a NXOpen::ObjectSelector to be used when exporting the the selected objects from NX part.This class is created using NXOpen::DexManager . More...
Public Types | |
enum | Scope { ScopeEntirePart, ScopeSelectedObjects } |
Represents the selection scope. More... | |
Public Member Functions | |
NXOpen::SelectNXObjectList * | SelectionComp () |
Returns the selection comp. More... | |
NXOpen::ObjectSelector::Scope | SelectionScope () |
Returns the selection scope option. More... | |
void | SetSelectionScope (NXOpen::ObjectSelector::Scope selectionScope) |
Sets the selection scope option. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a NXOpen::ObjectSelector to be used when exporting the the selected objects from NX part.This class is created using NXOpen::DexManager .
Creator not available in KF.
Created in NX6.0.0.
NXOpen::SelectNXObjectList* NXOpen::ObjectSelector::SelectionComp | ( | ) |
Returns the selection comp.
This holds the list of selected objects.
Created in NX5.0.0.
License requirements : None
NXOpen::ObjectSelector::Scope NXOpen::ObjectSelector::SelectionScope | ( | ) |
Returns the selection scope option.
This will decide if entire part should be exported or only some objects.
Created in NX5.0.0.
License requirements : None
void NXOpen::ObjectSelector::SetSelectionScope | ( | NXOpen::ObjectSelector::Scope | selectionScope | ) |
Sets the selection scope option.
This will decide if entire part should be exported or only some objects.
Created in NX5.0.0.
License requirements : None
selectionScope | selectionscope |