NX Open C++ Reference Guide
|
This class is used to edit the Sub System Definition of a NXOpen::Features::ShipDesign::SubSystems feature. More...
Public Member Functions | |
NXOpen::Features::ShipDesign::StiffenerSystemBuilder::EndCutTypes | EndCutEnd () |
Returns the end cut to use at the end of the stiffener sub system. More... | |
NXOpen::Features::ShipDesign::StiffenerSystemBuilder::EndCutTypes | EndCutStart () |
Returns the end cut to use at the start of the stiffener sub system. More... | |
NXOpen::Features::ShipDesign::StiffenerSystemBuilder::MountingMethods | MountingMethod () |
Returns the mounting method Created in NX10.0.0. More... | |
NXString | Name () |
Returns the name of the Subsystem and the name of the part created for the SubSystem by Transition. More... | |
NXOpen::Expression * | Offset () |
Returns the offset to apply to the plate sub system mold face to produce the desired mold face. More... | |
NXOpen::Expression * | OrientationAngle () |
Returns the angle at which the stiffener system is placed relative to the reference. More... | |
NXOpen::SelectCurve * | OrientationLinePillar () |
Returns the line specified for the pillar system angle reference. More... | |
NXOpen::Features::ShipDesign::StiffenerSystemBuilder::OrientationMethods | OrientationMethod () |
Returns the method used to define the reference for the orientation angle of stiffener system. More... | |
NXOpen::Direction * | OrientationVector () |
Returns the vector specified for the orientation angle reference. More... | |
NXOpen::Features::ShipDesign::SteelFeatureSpreadsheetBuilder * | PillarStockData () |
Returns the pillar sub system stock data. More... | |
NXOpen::Features::ShipDesign::PlateStockBuilder * | PlateStockData () |
Returns the plate sub system stock data. More... | |
NXOpen::Features::ShipDesign::StiffenerStockBuilder * | ProfileStockData () |
Returns the profile sub system stock data. More... | |
bool | Reverse () |
Returns the indication whether the direction of the flange should be reversed on this stiffener sub system. More... | |
void | SetEndCutEnd (NXOpen::Features::ShipDesign::StiffenerSystemBuilder::EndCutTypes endCutEnd) |
Sets the end cut to use at the end of the stiffener sub system. More... | |
void | SetEndCutStart (NXOpen::Features::ShipDesign::StiffenerSystemBuilder::EndCutTypes endCutStart) |
Sets the end cut to use at the start of the stiffener sub system. More... | |
void | SetMountingMethod (NXOpen::Features::ShipDesign::StiffenerSystemBuilder::MountingMethods mountingMethod) |
Sets the mounting method Created in NX10.0.0. More... | |
void | SetName (const NXString &name) |
Sets the name of the Subsystem and the name of the part created for the SubSystem by Transition. More... | |
void | SetName (const char *name) |
Sets the name of the Subsystem and the name of the part created for the SubSystem by Transition. More... | |
void | SetOrientationMethod (NXOpen::Features::ShipDesign::StiffenerSystemBuilder::OrientationMethods orientationMethod) |
Sets the method used to define the reference for the orientation angle of stiffener system. More... | |
void | SetOrientationVector (NXOpen::Direction *orientationVector) |
Sets the vector specified for the orientation angle reference. More... | |
void | SetReverse (bool reverse) |
Sets the indication whether the direction of the flange should be reversed on this stiffener sub system. More... | |
void | SetTightness (int tightness) |
Sets the tightness to apply to plate and subplate systems. More... | |
NXOpen::SelectNXObjectList * | SubSystem () |
Returns the faces or curves that make up the sub system. More... | |
int | Tightness () |
Returns the tightness to apply to plate and subplate systems. More... | |
Public Member Functions inherited from NXOpen::Features::ShipDesign::FeatureParmsBuilder | |
double | AngleTolerance () |
Returns the tolerance, in degrees, used to determine when angles are zero. More... | |
NXOpen::Features::ShipDesign::PlaneListBuilder * | CreatePlaneForList () |
Create a NXOpen::Features::ShipDesign::PlaneListBuilder to add a defined plane to a list. More... | |
double | DistanceTolerance () |
Returns the tolerance used to determine when distances are considered zero. More... | |
NXOpen::Features::ShipDesign::FeatureParmsBuilder::OrientationAngleRuleTypes | OrientationAngleRule () |
Returns the angle rule to use when measuring angles. More... | |
void | SetAngleTolerance (double angleTolerance) |
Sets the tolerance, in degrees, used to determine when angles are zero. More... | |
void | SetDistanceTolerance (double distanceTolerance) |
Sets the tolerance used to determine when distances are considered zero. More... | |
void | SetOrientationAngleRule (NXOpen::Features::ShipDesign::FeatureParmsBuilder::OrientationAngleRuleTypes angleRule) |
Sets the angle rule to use when measuring angles. More... | |
Public Member Functions inherited from NXOpen::Features::FeatureBuilder | |
NXOpen::Features::Feature * | CommitFeature () |
Commits the feature parameters and creates the feature. More... | |
NXOpen::Features::Feature * | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
void | HideInternalParentFeatureAfterEdit (NXOpen::Features::Feature *parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
bool | ParentFeatureInternal () |
Returns whether or not the latest timestamped parent feature of this feature should be made internal Created in NX5.0.0. More... | |
bool | PatchSolutionFlag () |
Returns the patch solution flag Created in NX8.0.1. More... | |
NXString | PatchSurfaceFilename () |
Returns the patch surface filename Created in NX8.0.1. More... | |
void | SetParentFeatureInternal (NXOpen::Features::Feature *parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited Created in NX6.0.0. More... | |
void | SetParentFeatureInternal (bool isInternal) |
Sets whether or not the latest timestamped parent feature of this feature should be made internal Created in NX5.0.0. More... | |
void | SetPatchSolutionFlag (bool optionValue) |
Sets the patch solution flag Created in NX8.0.1. More... | |
void | SetPatchSurfaceFilename (const NXString &surfaceFilename) |
Sets the patch surface filename Created in NX8.0.1. More... | |
void | SetPatchSurfaceFilename (const char *surfaceFilename) |
Sets the patch surface filename Created in NX8.0.1. More... | |
void | SetSurroundingPatchSurfaceFilename (const NXString &surroundingSurfaceFilename) |
Sets the surrounding patch surface filename Created in NX8.0.1. More... | |
void | SetSurroundingPatchSurfaceFilename (const char *surroundingSurfaceFilename) |
Sets the surrounding patch surface filename Created in NX8.0.1. More... | |
void | ShowInternalParentFeatureForEdit (NXOpen::Features::Feature *parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
NXString | SurroundingPatchSurfaceFilename () |
Returns the surrounding patch surface filename Created in NX8.0.1. More... | |
void | UnsetParentFeatureInternal (NXOpen::Features::Feature *parentFeature) |
Set the internal parent feature of the feature being edited to external Created in NX6.0.0. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Additional Inherited Members | |
Public Types inherited from NXOpen::Features::ShipDesign::FeatureParmsBuilder | |
enum | OrientationAngleRuleTypes { OrientationAngleRuleTypesRightHand, OrientationAngleRuleTypesShipOrientation } |
Settings to indicate how angles are to be measured. More... | |
This class is used to edit the Sub System Definition of a NXOpen::Features::ShipDesign::SubSystems feature.
No creator since only created along with Features.ShipDesign.SubSystemsBuilder
Default values.
Property | Value |
---|---|
PlateStockData.KnuckleRatio |
3.0 |
PlateStockData.KnuckleSmoothAngle |
3.0 |
PlateStockData.MaterialOption |
0 |
PlateStockData.OppositeThickness.Value |
0 (millimeters part), 0 (inches part) |
PlateStockData.RestrictThicknessToMaterial |
true |
PlateStockData.ThickenOption |
SingleSided |
PlateStockData.Thickness.Value |
10 (millimeters part), 0.5 (inches part) |
PlateStockData.ThicknessSourceOption |
List |
ProfileStockData.AnchorPoint |
0 |
ProfileStockData.PlateHeight.Value |
50 (millimeters part), 2 (inches part) |
ProfileStockData.SectionType |
Profile |
Created in NX8.0.0.
NXOpen::Features::ShipDesign::StiffenerSystemBuilder::EndCutTypes NXOpen::Features::ShipDesign::SubSystemBuilder::EndCutEnd | ( | ) |
Returns the end cut to use at the end of the stiffener sub system.
Created in NX8.5.0.
License requirements : None
NXOpen::Features::ShipDesign::StiffenerSystemBuilder::EndCutTypes NXOpen::Features::ShipDesign::SubSystemBuilder::EndCutStart | ( | ) |
Returns the end cut to use at the start of the stiffener sub system.
Created in NX8.5.0.
License requirements : None
NXOpen::Features::ShipDesign::StiffenerSystemBuilder::MountingMethods NXOpen::Features::ShipDesign::SubSystemBuilder::MountingMethod | ( | ) |
Returns the mounting method
Created in NX10.0.0.
License requirements : None
NXString NXOpen::Features::ShipDesign::SubSystemBuilder::Name | ( | ) |
Returns the name of the Subsystem and the name of the part created for the SubSystem by Transition.
Created in NX9.0.2.
License requirements : None
NXOpen::Expression* NXOpen::Features::ShipDesign::SubSystemBuilder::Offset | ( | ) |
Returns the offset to apply to the plate sub system mold face to produce the desired mold face.
The offset is applied in the thickness direction specified.
Created in NX8.0.0.
License requirements : None
NXOpen::Expression* NXOpen::Features::ShipDesign::SubSystemBuilder::OrientationAngle | ( | ) |
Returns the angle at which the stiffener system is placed relative to the reference.
Created in NX8.0.0.
License requirements : None
NXOpen::SelectCurve* NXOpen::Features::ShipDesign::SubSystemBuilder::OrientationLinePillar | ( | ) |
Returns the line specified for the pillar system angle reference.
Created in NX8.5.0.
License requirements : None
NXOpen::Features::ShipDesign::StiffenerSystemBuilder::OrientationMethods NXOpen::Features::ShipDesign::SubSystemBuilder::OrientationMethod | ( | ) |
Returns the method used to define the reference for the orientation angle of stiffener system.
Created in NX8.0.0.
License requirements : None
NXOpen::Direction* NXOpen::Features::ShipDesign::SubSystemBuilder::OrientationVector | ( | ) |
Returns the vector specified for the orientation angle reference.
Only used when when Method is NXOpen::Features::ShipDesign::StiffenerSystemBuilder::OrientationMethodsVector ..
Created in NX8.0.0.
License requirements : None
NXOpen::Features::ShipDesign::SteelFeatureSpreadsheetBuilder* NXOpen::Features::ShipDesign::SubSystemBuilder::PillarStockData | ( | ) |
Returns the pillar sub system stock data.
Created in NX8.0.0.
License requirements : None
NXOpen::Features::ShipDesign::PlateStockBuilder* NXOpen::Features::ShipDesign::SubSystemBuilder::PlateStockData | ( | ) |
Returns the plate sub system stock data.
Created in NX8.0.0.
License requirements : None
NXOpen::Features::ShipDesign::StiffenerStockBuilder* NXOpen::Features::ShipDesign::SubSystemBuilder::ProfileStockData | ( | ) |
Returns the profile sub system stock data.
Created in NX8.0.0.
License requirements : None
bool NXOpen::Features::ShipDesign::SubSystemBuilder::Reverse | ( | ) |
Returns the indication whether the direction of the flange should be reversed on this stiffener sub system.
The default direction is based on the ship structure that the stiffener is being built upon.
Created in NX8.5.0.
License requirements : None
void NXOpen::Features::ShipDesign::SubSystemBuilder::SetEndCutEnd | ( | NXOpen::Features::ShipDesign::StiffenerSystemBuilder::EndCutTypes | endCutEnd | ) |
Sets the end cut to use at the end of the stiffener sub system.
Created in NX8.5.0.
License requirements : nx_ship_basic ("Ship Basic Design")
endCutEnd | endcutend |
void NXOpen::Features::ShipDesign::SubSystemBuilder::SetEndCutStart | ( | NXOpen::Features::ShipDesign::StiffenerSystemBuilder::EndCutTypes | endCutStart | ) |
Sets the end cut to use at the start of the stiffener sub system.
Created in NX8.5.0.
License requirements : nx_ship_basic ("Ship Basic Design")
endCutStart | endcutstart |
void NXOpen::Features::ShipDesign::SubSystemBuilder::SetMountingMethod | ( | NXOpen::Features::ShipDesign::StiffenerSystemBuilder::MountingMethods | mountingMethod | ) |
Sets the mounting method
Created in NX10.0.0.
License requirements : nx_ship_basic ("Ship Basic Design")
mountingMethod | mountingmethod |
void NXOpen::Features::ShipDesign::SubSystemBuilder::SetName | ( | const NXString & | name | ) |
Sets the name of the Subsystem and the name of the part created for the SubSystem by Transition.
Created in NX8.0.0.
License requirements : nx_ship_basic ("Ship Basic Design") OR nx_ship_detail ("Ship Detail Design") OR nx_ship_mfg_prep ("Ship Manufacturing")
name | name |
void NXOpen::Features::ShipDesign::SubSystemBuilder::SetName | ( | const char * | name | ) |
Sets the name of the Subsystem and the name of the part created for the SubSystem by Transition.
Created in NX8.0.0.
License requirements : nx_ship_basic ("Ship Basic Design") OR nx_ship_detail ("Ship Detail Design") OR nx_ship_mfg_prep ("Ship Manufacturing")
name | name |
void NXOpen::Features::ShipDesign::SubSystemBuilder::SetOrientationMethod | ( | NXOpen::Features::ShipDesign::StiffenerSystemBuilder::OrientationMethods | orientationMethod | ) |
Sets the method used to define the reference for the orientation angle of stiffener system.
Created in NX8.0.0.
License requirements : nx_ship_concept ("Ship Concept")
orientationMethod | orientationmethod |
void NXOpen::Features::ShipDesign::SubSystemBuilder::SetOrientationVector | ( | NXOpen::Direction * | orientationVector | ) |
Sets the vector specified for the orientation angle reference.
Only used when when Method is NXOpen::Features::ShipDesign::StiffenerSystemBuilder::OrientationMethodsVector ..
Created in NX8.0.0.
License requirements : nx_ship_concept ("Ship Concept")
orientationVector | orientationvector |
void NXOpen::Features::ShipDesign::SubSystemBuilder::SetReverse | ( | bool | reverse | ) |
Sets the indication whether the direction of the flange should be reversed on this stiffener sub system.
The default direction is based on the ship structure that the stiffener is being built upon.
Created in NX8.5.0.
License requirements : nx_ship_basic ("Ship Basic Design")
reverse | reverse |
void NXOpen::Features::ShipDesign::SubSystemBuilder::SetTightness | ( | int | tightness | ) |
Sets the tightness to apply to plate and subplate systems.
Created in NX10.0.0.
License requirements : nx_ship_basic ("Ship Basic Design")
tightness | tightness |
NXOpen::SelectNXObjectList* NXOpen::Features::ShipDesign::SubSystemBuilder::SubSystem | ( | ) |
Returns the faces or curves that make up the sub system.
Created in NX8.0.0.
License requirements : None
int NXOpen::Features::ShipDesign::SubSystemBuilder::Tightness | ( | ) |
Returns the tightness to apply to plate and subplate systems.
Created in NX10.0.0.
License requirements : None