NX Open C++ Reference Guide
|
This class defines the Profile or Plate stock for a Stiffener or Edge Reinforcement feature. More...
Public Types | |
enum | StockSectionType { StockSectionTypeProfile, StockSectionTypePlate, StockSectionTypeBuiltUp } |
Type of Stiffener/Edge Reinforcement stock: Profile or Plate. More... | |
Public Member Functions | |
int | AnchorPoint () |
Returns the anchor point for profiles only. More... | |
NXOpen::Features::ShipDesign::SteelFeatureSpreadsheetBuilder * | BuiltUpStockData () |
Returns the built-up stock data Created in NX9.0.0. More... | |
std::vector< NXString > | GetAvailableAnchorPointNames () |
The list of available anchor points. More... | |
NXOpen::Expression * | PlateHeight () |
Returns the plate height Created in NX8.0.0. More... | |
NXOpen::Features::ShipDesign::PlateStockBuilder * | PlateStockData () |
Returns the plate stock data Created in NX8.0.0. More... | |
void | PopulateAnchorPointList () |
Update anchor points Created in NX9.0.0. More... | |
NXOpen::Features::ShipDesign::SteelFeatureSpreadsheetBuilder * | ProfileStockData () |
Returns the profile stock data Created in NX8.0.0. More... | |
NXOpen::Features::ShipDesign::StiffenerStockBuilder::StockSectionType | SectionType () |
Returns the section type (profile or plate) Created in NX8.0.0. More... | |
void | SetAnchorPoint (int anchorPoint) |
Sets the anchor point for profiles only. More... | |
void | SetSectionType (NXOpen::Features::ShipDesign::StiffenerStockBuilder::StockSectionType sectionType) |
Sets the section type (profile or plate) Created in NX8.0.0. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
This class defines the Profile or Plate stock for a Stiffener or Edge Reinforcement feature.
Created in NX8.0.0.
int NXOpen::Features::ShipDesign::StiffenerStockBuilder::AnchorPoint | ( | ) |
Returns the anchor point for profiles only.
Created in NX8.0.0.
License requirements : None
NXOpen::Features::ShipDesign::SteelFeatureSpreadsheetBuilder* NXOpen::Features::ShipDesign::StiffenerStockBuilder::BuiltUpStockData | ( | ) |
Returns the built-up stock data
Created in NX9.0.0.
License requirements : None
std::vector<NXString> NXOpen::Features::ShipDesign::StiffenerStockBuilder::GetAvailableAnchorPointNames | ( | ) |
The list of available anchor points.
NXOpen::Expression* NXOpen::Features::ShipDesign::StiffenerStockBuilder::PlateHeight | ( | ) |
Returns the plate height
Created in NX8.0.0.
License requirements : None
NXOpen::Features::ShipDesign::PlateStockBuilder* NXOpen::Features::ShipDesign::StiffenerStockBuilder::PlateStockData | ( | ) |
Returns the plate stock data
Created in NX8.0.0.
License requirements : None
void NXOpen::Features::ShipDesign::StiffenerStockBuilder::PopulateAnchorPointList | ( | ) |
Update anchor points
Created in NX9.0.0.
License requirements : None
NXOpen::Features::ShipDesign::SteelFeatureSpreadsheetBuilder* NXOpen::Features::ShipDesign::StiffenerStockBuilder::ProfileStockData | ( | ) |
Returns the profile stock data
Created in NX8.0.0.
License requirements : None
NXOpen::Features::ShipDesign::StiffenerStockBuilder::StockSectionType NXOpen::Features::ShipDesign::StiffenerStockBuilder::SectionType | ( | ) |
Returns the section type (profile or plate)
Created in NX8.0.0.
License requirements : None
void NXOpen::Features::ShipDesign::StiffenerStockBuilder::SetAnchorPoint | ( | int | anchorPoint | ) |
Sets the anchor point for profiles only.
Created in NX8.0.0.
License requirements : nx_ship_basic ("Ship Basic Design") OR nx_ship_detail ("Ship Detail Design")
anchorPoint | anchorpoint |
void NXOpen::Features::ShipDesign::StiffenerStockBuilder::SetSectionType | ( | NXOpen::Features::ShipDesign::StiffenerStockBuilder::StockSectionType | sectionType | ) |
Sets the section type (profile or plate)
Created in NX8.0.0.
License requirements : nx_ship_basic ("Ship Basic Design") OR nx_ship_detail ("Ship Detail Design")
sectionType | sectiontype |
|
virtual |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Implements NXOpen::GeometricUtilities::IComponentBuilder.