NX Open C++ Reference Guide
|
This class is used to create or edit the information shared between all the Basic Design plate system features in the Ship Design application. More...
Public Types | |
enum | StiffenerDirectionType { StiffenerDirectionTypeFwdPortToInUp, StiffenerDirectionTypeAftStbdFrOutDn, StiffenerDirectionTypeFwdPortToInCtr, StiffenerDirectionTypeAftStbdFrOutCtr } |
Settings used to indicate the default primary and secondary stiffener direction. More... | |
Public Types inherited from NXOpen::Features::ShipDesign::FeatureParmsBuilder | |
enum | OrientationAngleRuleTypes { OrientationAngleRuleTypesRightHand, OrientationAngleRuleTypesShipOrientation } |
Settings to indicate how angles are to be measured. More... | |
Public Member Functions | |
NXOpen::Plane * | BoundaryPlane () |
Returns the plane defined to indicate the boundary of the plate system. More... | |
NXOpen::Section * | BoundarySection () |
Returns the section containing curves that define the boundary of the plate system. More... | |
NXOpen::SelectNXObjectList * | BoundarySheets () |
Returns the sheet bodies or datum planes selected, or a face collector used to define the boundary of the plate system. More... | |
void | CleanUpTemporaryCurves () |
Cleans up the temp curves. More... | |
NXOpen::Body * | CreateRegionBody () |
Create the region body that has the inscribed boundaries. More... | |
void | DeletePreviewBody (bool bDelete) |
Deletes the preview body. More... | |
void | DeleteRegionBody () |
Delete the current region body. More... | |
NXOpen::Expression * | Offset () |
Returns the offset to apply to the selected mold face to produce the desired mold face. More... | |
NXOpen::Features::ShipDesign::PlateSystemBuilder::StiffenerDirectionType | Primary () |
Returns the primary stiffener direction. More... | |
NXOpen::Features::ShipDesign::PlateSystemBuilder::StiffenerDirectionType | PrimaryOnReference () |
Returns the primary stiffener direction when the plate system is located on a midship reference. More... | |
NXOpen::GeometricUtilities::ProjectionOptions * | ProjectionDirection () |
Returns the direction used to project the boundary section curves onto the mold face. More... | |
NXOpen::RegionPointList * | Regions () |
Returns the regions selected from the sheet, that has the inscribed boundaries, to keep for the final plate system shape. More... | |
NXOpen::Features::ShipDesign::PlateSystemBuilder::StiffenerDirectionType | Secondary1 () |
Returns the direction of the stiffener flange. More... | |
NXOpen::Features::ShipDesign::PlateSystemBuilder::StiffenerDirectionType | Secondary1OnReference () |
Returns the direction of the stiffener flange when the stiffener is located on a midship reference. More... | |
NXOpen::Features::ShipDesign::PlateSystemBuilder::StiffenerDirectionType | Secondary2 () |
Returns the direction of the stiffener flange. More... | |
NXOpen::Features::ShipDesign::PlateSystemBuilder::StiffenerDirectionType | Secondary2OnReference () |
Returns the direction of the stiffener flange when the stiffener is located on a midship reference. More... | |
void | SetBoundaryPlane (NXOpen::Plane *boundaryPlane) |
Sets the plane defined to indicate the boundary of the plate system. More... | |
void | SetKnuckleEdges (const std::vector< NXOpen::TaggedObject * > &knuckleEdges) |
Sets the knuckle edges, which includes edges for both bend and split types. More... | |
void | SetPreviewOption (bool bPreview) |
Sets the preview option. More... | |
void | SetPrimary (NXOpen::Features::ShipDesign::PlateSystemBuilder::StiffenerDirectionType primary) |
Sets the primary stiffener direction. More... | |
void | SetPrimaryOnReference (NXOpen::Features::ShipDesign::PlateSystemBuilder::StiffenerDirectionType primaryOnReference) |
Sets the primary stiffener direction when the plate system is located on a midship reference. More... | |
void | SetRegionIndex (const std::vector< int > &indexArray) |
Sets the region index. More... | |
void | SetRegionPoints (const std::vector< NXOpen::Point3d > ®ionPoints) |
Set the points derived from the regions of the sheet, that has the inscribed boundaries, to keep for the final plate system shape. More... | |
void | SetSecondary1 (NXOpen::Features::ShipDesign::PlateSystemBuilder::StiffenerDirectionType secondary1) |
Sets the direction of the stiffener flange. More... | |
void | SetSecondary1OnReference (NXOpen::Features::ShipDesign::PlateSystemBuilder::StiffenerDirectionType secondary1OnReference) |
Sets the direction of the stiffener flange when the stiffener is located on a midship reference. More... | |
void | SetSecondary2 (NXOpen::Features::ShipDesign::PlateSystemBuilder::StiffenerDirectionType secondary2) |
Sets the direction of the stiffener flange. More... | |
void | SetSecondary2OnReference (NXOpen::Features::ShipDesign::PlateSystemBuilder::StiffenerDirectionType secondary2OnReference) |
Sets the direction of the stiffener flange when the stiffener is located on a midship reference. More... | |
void | SetSplitEdgeUpdateFlag (bool isSplitEdgeUpdate) |
Sets the flag to indicate that split knuckle edges are out of date and need to update. More... | |
void | SetTightness (int tightness) |
Sets the tightness desired for the plate system. More... | |
NXOpen::Features::ShipDesign::ShipNamesBuilder * | ShipNames () |
Returns the Ship Names builder, used to assign names to the Plate Systems created. More... | |
NXOpen::SelectNXObjectList * | SplitKnuckleEdges () |
Returns the split knuckle edges, which are used to create seam feature to split a plate system into plate subsystem. More... | |
NXOpen::Features::ShipDesign::PlateStockBuilder * | Stock () |
Returns the plate stock builder, used to define the plate material, grade, thickness, mass density, and thicken option. More... | |
NXOpen::Features::ShipDesign::ThicknessDirectionBuilder * | ThicknessDirection () |
Returns the thickness direction builder, used to specify the thickness direction from the mold face. More... | |
int | Tightness () |
Returns the tightness desired for the plate system. More... | |
NXOpen::Weld::CharacteristicsBuilder * | Weld () |
Returns the welding characteristics builder, used to assign welding characteristics to the outermost edges of a plate system. More... | |
Public Member Functions inherited from NXOpen::Features::ShipDesign::FeatureParmsBuilder | |
double | AngleTolerance () |
Returns the tolerance, in degrees, used to determine when angles are zero. More... | |
NXOpen::Features::ShipDesign::PlaneListBuilder * | CreatePlaneForList () |
Create a NXOpen::Features::ShipDesign::PlaneListBuilder to add a defined plane to a list. More... | |
double | DistanceTolerance () |
Returns the tolerance used to determine when distances are considered zero. More... | |
NXOpen::Features::ShipDesign::FeatureParmsBuilder::OrientationAngleRuleTypes | OrientationAngleRule () |
Returns the angle rule to use when measuring angles. More... | |
void | SetAngleTolerance (double angleTolerance) |
Sets the tolerance, in degrees, used to determine when angles are zero. More... | |
void | SetDistanceTolerance (double distanceTolerance) |
Sets the tolerance used to determine when distances are considered zero. More... | |
void | SetOrientationAngleRule (NXOpen::Features::ShipDesign::FeatureParmsBuilder::OrientationAngleRuleTypes angleRule) |
Sets the angle rule to use when measuring angles. More... | |
Public Member Functions inherited from NXOpen::Features::FeatureBuilder | |
NXOpen::Features::Feature * | CommitFeature () |
Commits the feature parameters and creates the feature. More... | |
NXOpen::Features::Feature * | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
void | HideInternalParentFeatureAfterEdit (NXOpen::Features::Feature *parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
bool | ParentFeatureInternal () |
Returns whether or not the latest timestamped parent feature of this feature should be made internal Created in NX5.0.0. More... | |
bool | PatchSolutionFlag () |
Returns the patch solution flag Created in NX8.0.1. More... | |
NXString | PatchSurfaceFilename () |
Returns the patch surface filename Created in NX8.0.1. More... | |
void | SetParentFeatureInternal (NXOpen::Features::Feature *parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited Created in NX6.0.0. More... | |
void | SetParentFeatureInternal (bool isInternal) |
Sets whether or not the latest timestamped parent feature of this feature should be made internal Created in NX5.0.0. More... | |
void | SetPatchSolutionFlag (bool optionValue) |
Sets the patch solution flag Created in NX8.0.1. More... | |
void | SetPatchSurfaceFilename (const NXString &surfaceFilename) |
Sets the patch surface filename Created in NX8.0.1. More... | |
void | SetPatchSurfaceFilename (const char *surfaceFilename) |
Sets the patch surface filename Created in NX8.0.1. More... | |
void | SetSurroundingPatchSurfaceFilename (const NXString &surroundingSurfaceFilename) |
Sets the surrounding patch surface filename Created in NX8.0.1. More... | |
void | SetSurroundingPatchSurfaceFilename (const char *surroundingSurfaceFilename) |
Sets the surrounding patch surface filename Created in NX8.0.1. More... | |
void | ShowInternalParentFeatureForEdit (NXOpen::Features::Feature *parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
NXString | SurroundingPatchSurfaceFilename () |
Returns the surrounding patch surface filename Created in NX8.0.1. More... | |
void | UnsetParentFeatureInternal (NXOpen::Features::Feature *parentFeature) |
Set the internal parent feature of the feature being edited to external Created in NX6.0.0. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
This class is used to create or edit the information shared between all the Basic Design plate system features in the Ship Design application.
Currently this includes the following features: NXOpen::Features::ShipDesign::Deck , NXOpen::Features::ShipDesign::Hull , NXOpen::Features::ShipDesign::GenericPlateSystem , NXOpen::Features::ShipDesign::LongitudinalBulkhead , and NXOpen::Features::ShipDesign::TransverseBulkhead .
To create a new instance of this class, use NXOpen::Features::ShipCollection::CreatePlateSystemBuilder
Default values.
Property | Value |
---|---|
Offset.Value |
0 (millimeters part), 0 (inches part) |
Primary |
FwdPortToInUp |
PrimaryOnReference |
FwdPortToInUp |
Secondary1 |
FwdPortToInUp |
Secondary1OnReference |
FwdPortToInUp |
Secondary2 |
FwdPortToInUp |
Secondary2OnReference |
FwdPortToInUp |
Stock.KnuckleRatio |
3.0 |
Stock.KnuckleSmoothAngle |
3.0 |
Stock.MaterialOption |
0 |
Stock.OppositeThickness.Value |
0 (millimeters part), 0 (inches part) |
Stock.RestrictThicknessToMaterial |
true |
Stock.ThickenOption |
SingleSided |
Stock.Thickness.Value |
10 (millimeters part), 0.5 (inches part) |
Stock.ThicknessSourceOption |
List |
ThicknessDirection.ThicknessDirection |
FwdPortInUp |
ThicknessDirection.ThicknessDirectionOnReference |
FwdPortInUp |
Created in NX8.0.0.
Settings used to indicate the default primary and secondary stiffener direction.
The primary direction is used to determine which side of the plate system the stiffener is placed upon. The secondary direction is used to determine which direction the flange is pointing. The actual direction depends on the plate system and the general stiffener direction.
NXOpen::Plane* NXOpen::Features::ShipDesign::PlateSystemBuilder::BoundaryPlane | ( | ) |
Returns the plane defined to indicate the boundary of the plate system.
The defined plane is intersected with the specified mold face to define regions. The regions desired to form the plate system can then be selected.
Created in NX8.0.0.
License requirements : None
NXOpen::Section* NXOpen::Features::ShipDesign::PlateSystemBuilder::BoundarySection | ( | ) |
Returns the section containing curves that define the boundary of the plate system.
The curves will be projected onto the mold face to define regions. The regions desired to form the plate system can then be selected.
Created in NX8.0.0.
License requirements : None
NXOpen::SelectNXObjectList* NXOpen::Features::ShipDesign::PlateSystemBuilder::BoundarySheets | ( | ) |
Returns the sheet bodies or datum planes selected, or a face collector used to define the boundary of the plate system.
The selected objects are intersected with the specified mold face to define regions. The regions desired to form the plate system can then be selected.
Created in NX8.0.0.
License requirements : None
void NXOpen::Features::ShipDesign::PlateSystemBuilder::CleanUpTemporaryCurves | ( | ) |
Cleans up the temp curves.
Created in NX9.0.0.
License requirements : nx_ship_basic ("Ship Basic Design")
NXOpen::Body* NXOpen::Features::ShipDesign::PlateSystemBuilder::CreateRegionBody | ( | ) |
Create the region body that has the inscribed boundaries.
The region body is used to select the regions that are kept for the final plate system shape. Any region body created should be deleted by using the method NXOpen::Features::ShipDesign::PlateSystemBuilder::DeleteRegionBody . If a region body is created when there is already a current region body, that current region body will be deleted. When the builder is committed, the region point coordinates from method NXOpen::Features::ShipDesign::PlateSystemBuilder::SetRegionPoints will be used to identify the regions desired.
void NXOpen::Features::ShipDesign::PlateSystemBuilder::DeletePreviewBody | ( | bool | bDelete | ) |
Deletes the preview body.
Created in NX9.0.0.
License requirements : nx_ship_basic ("Ship Basic Design")
bDelete | bdelete |
void NXOpen::Features::ShipDesign::PlateSystemBuilder::DeleteRegionBody | ( | ) |
Delete the current region body.
Created in NX8.0.0.
License requirements : nx_ship_basic ("Ship Basic Design")
NXOpen::Expression* NXOpen::Features::ShipDesign::PlateSystemBuilder::Offset | ( | ) |
Returns the offset to apply to the selected mold face to produce the desired mold face.
The offset is applied in the thickness direction specified.
Created in NX8.0.0.
License requirements : None
NXOpen::Features::ShipDesign::PlateSystemBuilder::StiffenerDirectionType NXOpen::Features::ShipDesign::PlateSystemBuilder::Primary | ( | ) |
Returns the primary stiffener direction.
This indicates which side of the plate system the stiffener should be placed upon.
Created in NX8.0.0.
License requirements : None
NXOpen::Features::ShipDesign::PlateSystemBuilder::StiffenerDirectionType NXOpen::Features::ShipDesign::PlateSystemBuilder::PrimaryOnReference | ( | ) |
Returns the primary stiffener direction when the plate system is located on a midship reference.
This indicates which side of the plate system the stiffener should be placed upon.
Created in NX8.0.0.
License requirements : None
NXOpen::GeometricUtilities::ProjectionOptions* NXOpen::Features::ShipDesign::PlateSystemBuilder::ProjectionDirection | ( | ) |
Returns the direction used to project the boundary section curves onto the mold face.
Created in NX8.0.0.
License requirements : None
NXOpen::RegionPointList* NXOpen::Features::ShipDesign::PlateSystemBuilder::Regions | ( | ) |
Returns the regions selected from the sheet, that has the inscribed boundaries, to keep for the final plate system shape.
Created in NX8.0.0.
License requirements : None
NXOpen::Features::ShipDesign::PlateSystemBuilder::StiffenerDirectionType NXOpen::Features::ShipDesign::PlateSystemBuilder::Secondary1 | ( | ) |
Returns the direction of the stiffener flange.
The usage and settings depends on the type of plate system the stiffener is being placed upon, and the general direction of the stiffener itself. When the stiffener has the possibility of two general directions, then the value of Secondary2 may also be utilized.
Created in NX8.0.0.
License requirements : None
NXOpen::Features::ShipDesign::PlateSystemBuilder::StiffenerDirectionType NXOpen::Features::ShipDesign::PlateSystemBuilder::Secondary1OnReference | ( | ) |
Returns the direction of the stiffener flange when the stiffener is located on a midship reference.
The usage and settings depends on the type of plate system the stiffener is being placed upon, and the general direction of the stiffener itself. When the stiffener has the possibility of two general directions, then the value of Secondary2 may also be utilized.
Created in NX8.0.0.
License requirements : None
NXOpen::Features::ShipDesign::PlateSystemBuilder::StiffenerDirectionType NXOpen::Features::ShipDesign::PlateSystemBuilder::Secondary2 | ( | ) |
Returns the direction of the stiffener flange.
The usage and settings depends on the type of plate system the stiffener is being placed upon, and the general direction of the stiffener itself. When the stiffener has the possibility of two general directions, then the value of Secondary1 may also be utilized.
Created in NX8.0.0.
License requirements : None
NXOpen::Features::ShipDesign::PlateSystemBuilder::StiffenerDirectionType NXOpen::Features::ShipDesign::PlateSystemBuilder::Secondary2OnReference | ( | ) |
Returns the direction of the stiffener flange when the stiffener is located on a midship reference.
The usage and settings depends on the type of plate system the stiffener is being placed upon, and the general direction of the stiffener itself. When the stiffener has the possibility of two general directions, then the value of Secondary1 may also be utilized.
Created in NX8.0.0.
License requirements : None
void NXOpen::Features::ShipDesign::PlateSystemBuilder::SetBoundaryPlane | ( | NXOpen::Plane * | boundaryPlane | ) |
Sets the plane defined to indicate the boundary of the plate system.
The defined plane is intersected with the specified mold face to define regions. The regions desired to form the plate system can then be selected.
Created in NX8.0.0.
License requirements : nx_ship_basic ("Ship Basic Design")
boundaryPlane | boundaryplane |
void NXOpen::Features::ShipDesign::PlateSystemBuilder::SetKnuckleEdges | ( | const std::vector< NXOpen::TaggedObject * > & | knuckleEdges | ) |
Sets the knuckle edges, which includes edges for both bend and split types.
Created in NX9.0.0.
License requirements : nx_ship_basic ("Ship Basic Design")
knuckleEdges | G0 edges or camber curves with special attribute |
void NXOpen::Features::ShipDesign::PlateSystemBuilder::SetPreviewOption | ( | bool | bPreview | ) |
Sets the preview option.
Created in NX9.0.0.
License requirements : nx_ship_basic ("Ship Basic Design")
bPreview | bpreview |
void NXOpen::Features::ShipDesign::PlateSystemBuilder::SetPrimary | ( | NXOpen::Features::ShipDesign::PlateSystemBuilder::StiffenerDirectionType | primary | ) |
Sets the primary stiffener direction.
This indicates which side of the plate system the stiffener should be placed upon.
Created in NX8.0.0.
License requirements : nx_ship_basic ("Ship Basic Design")
primary | primary |
void NXOpen::Features::ShipDesign::PlateSystemBuilder::SetPrimaryOnReference | ( | NXOpen::Features::ShipDesign::PlateSystemBuilder::StiffenerDirectionType | primaryOnReference | ) |
Sets the primary stiffener direction when the plate system is located on a midship reference.
This indicates which side of the plate system the stiffener should be placed upon.
Created in NX8.0.0.
License requirements : nx_ship_basic ("Ship Basic Design")
primaryOnReference | primaryonreference |
void NXOpen::Features::ShipDesign::PlateSystemBuilder::SetRegionIndex | ( | const std::vector< int > & | indexArray | ) |
Sets the region index.
Created in NX9.0.0.
License requirements : nx_ship_basic ("Ship Basic Design")
indexArray | indexarray |
void NXOpen::Features::ShipDesign::PlateSystemBuilder::SetRegionPoints | ( | const std::vector< NXOpen::Point3d > & | regionPoints | ) |
Set the points derived from the regions of the sheet, that has the inscribed boundaries, to keep for the final plate system shape.
Created in NX8.0.0.
License requirements : nx_ship_basic ("Ship Basic Design")
regionPoints | Points representing the kept regions. |
void NXOpen::Features::ShipDesign::PlateSystemBuilder::SetSecondary1 | ( | NXOpen::Features::ShipDesign::PlateSystemBuilder::StiffenerDirectionType | secondary1 | ) |
Sets the direction of the stiffener flange.
The usage and settings depends on the type of plate system the stiffener is being placed upon, and the general direction of the stiffener itself. When the stiffener has the possibility of two general directions, then the value of Secondary2 may also be utilized.
Created in NX8.0.0.
License requirements : nx_ship_basic ("Ship Basic Design")
secondary1 | secondary1 |
void NXOpen::Features::ShipDesign::PlateSystemBuilder::SetSecondary1OnReference | ( | NXOpen::Features::ShipDesign::PlateSystemBuilder::StiffenerDirectionType | secondary1OnReference | ) |
Sets the direction of the stiffener flange when the stiffener is located on a midship reference.
The usage and settings depends on the type of plate system the stiffener is being placed upon, and the general direction of the stiffener itself. When the stiffener has the possibility of two general directions, then the value of Secondary2 may also be utilized.
Created in NX8.0.0.
License requirements : nx_ship_basic ("Ship Basic Design")
secondary1OnReference | secondary1onreference |
void NXOpen::Features::ShipDesign::PlateSystemBuilder::SetSecondary2 | ( | NXOpen::Features::ShipDesign::PlateSystemBuilder::StiffenerDirectionType | secondary2 | ) |
Sets the direction of the stiffener flange.
The usage and settings depends on the type of plate system the stiffener is being placed upon, and the general direction of the stiffener itself. When the stiffener has the possibility of two general directions, then the value of Secondary1 may also be utilized.
Created in NX8.0.0.
License requirements : nx_ship_basic ("Ship Basic Design")
secondary2 | secondary2 |
void NXOpen::Features::ShipDesign::PlateSystemBuilder::SetSecondary2OnReference | ( | NXOpen::Features::ShipDesign::PlateSystemBuilder::StiffenerDirectionType | secondary2OnReference | ) |
Sets the direction of the stiffener flange when the stiffener is located on a midship reference.
The usage and settings depends on the type of plate system the stiffener is being placed upon, and the general direction of the stiffener itself. When the stiffener has the possibility of two general directions, then the value of Secondary1 may also be utilized.
Created in NX8.0.0.
License requirements : nx_ship_basic ("Ship Basic Design")
secondary2OnReference | secondary2onreference |
void NXOpen::Features::ShipDesign::PlateSystemBuilder::SetSplitEdgeUpdateFlag | ( | bool | isSplitEdgeUpdate | ) |
Sets the flag to indicate that split knuckle edges are out of date and need to update.
Created in NX9.0.0.
License requirements : nx_ship_basic ("Ship Basic Design")
isSplitEdgeUpdate | issplitedgeupdate |
void NXOpen::Features::ShipDesign::PlateSystemBuilder::SetTightness | ( | int | tightness | ) |
Sets the tightness desired for the plate system.
Created in NX8.0.0.
License requirements : nx_ship_basic ("Ship Basic Design")
tightness | tightness |
NXOpen::Features::ShipDesign::ShipNamesBuilder* NXOpen::Features::ShipDesign::PlateSystemBuilder::ShipNames | ( | ) |
Returns the Ship Names builder, used to assign names to the Plate Systems created.
Created in NX9.0.2.
License requirements : None
NXOpen::SelectNXObjectList* NXOpen::Features::ShipDesign::PlateSystemBuilder::SplitKnuckleEdges | ( | ) |
Returns the split knuckle edges, which are used to create seam feature to split a plate system into plate subsystem.
Created in NX9.0.0.
License requirements : nx_ship_basic ("Ship Basic Design")
NXOpen::Features::ShipDesign::PlateStockBuilder* NXOpen::Features::ShipDesign::PlateSystemBuilder::Stock | ( | ) |
Returns the plate stock builder, used to define the plate material, grade, thickness, mass density, and thicken option.
Created in NX8.0.0.
License requirements : None
NXOpen::Features::ShipDesign::ThicknessDirectionBuilder* NXOpen::Features::ShipDesign::PlateSystemBuilder::ThicknessDirection | ( | ) |
Returns the thickness direction builder, used to specify the thickness direction from the mold face.
Created in NX8.0.0.
License requirements : None
int NXOpen::Features::ShipDesign::PlateSystemBuilder::Tightness | ( | ) |
Returns the tightness desired for the plate system.
Created in NX8.0.0.
License requirements : None
NXOpen::Weld::CharacteristicsBuilder* NXOpen::Features::ShipDesign::PlateSystemBuilder::Weld | ( | ) |
Returns the welding characteristics builder, used to assign welding characteristics to the outermost edges of a plate system.
Created in NX8.0.0.
License requirements : None