NX Open C++ Reference Guide
|
Represents a ProjectionOptions
Created in NX4.0.0.
More...
Public Types | |
enum | DirectionType { DirectionTypeFaceNormal, DirectionTypeCrvPlaneNormal, DirectionTypeVector } |
This enum represents the projection direction types. More... | |
Public Member Functions | |
NXOpen::GeometricUtilities::ProjectionOptions::DirectionType | ProjectDirectionMethod () |
Returns the Projection direction method Created in NX4.0.0. More... | |
NXOpen::Direction * | ProjectVector () |
Returns the Projection vector Created in NX4.0.0. More... | |
void | SetProjectDirectionMethod (NXOpen::GeometricUtilities::ProjectionOptions::DirectionType projectDirectionMethod) |
Sets the Projection direction method Created in NX4.0.0. More... | |
void | SetProjectVector (NXOpen::Direction *projectDirection) |
Sets the Projection vector Created in NX4.0.0. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a ProjectionOptions
Created in NX4.0.0.
NXOpen::GeometricUtilities::ProjectionOptions::DirectionType NXOpen::GeometricUtilities::ProjectionOptions::ProjectDirectionMethod | ( | ) |
Returns the Projection direction method
Created in NX4.0.0.
License requirements : None
NXOpen::Direction* NXOpen::GeometricUtilities::ProjectionOptions::ProjectVector | ( | ) |
Returns the Projection vector
Created in NX4.0.0.
License requirements : None
void NXOpen::GeometricUtilities::ProjectionOptions::SetProjectDirectionMethod | ( | NXOpen::GeometricUtilities::ProjectionOptions::DirectionType | projectDirectionMethod | ) |
Sets the Projection direction method
Created in NX4.0.0.
License requirements : solid_modeling ("SOLIDS MODELING") OR cam_base ("CAM BASE") OR insp_programming ("INSPECTION PROGRAMMING")
projectDirectionMethod | 0: Face normal; 1: Vector constructor |
void NXOpen::GeometricUtilities::ProjectionOptions::SetProjectVector | ( | NXOpen::Direction * | projectDirection | ) |
Sets the Projection vector
Created in NX4.0.0.
License requirements : solid_modeling ("SOLIDS MODELING") OR cam_base ("CAM BASE") OR insp_programming ("INSPECTION PROGRAMMING")
projectDirection | Direction |
|
virtual |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Implements NXOpen::GeometricUtilities::IComponentBuilder.