NX Open C++ Reference Guide
|
Represents a NXOpen::Features::Ruled builder
To create a new instance of this class, use NXOpen::Features::FeatureCollection::CreateRuledBuilder
Default values.
More...
Public Member Functions | |
NXOpen::GeometricUtilities::AlignmentMethodBuilder * | AlignmentMethod () |
Returns the alignment method Created in NX6.0.0. More... | |
NXOpen::GeometricUtilities::FeatureOptions * | BodyPreference () |
Returns the body type options Created in NX7.5.0. More... | |
NXOpen::Section * | FirstSection () |
Returns the first section Created in NX6.0.0. More... | |
bool | IsShapePreserved () |
Returns the preserve shape flag. More... | |
double | PositionTolerance () |
Returns the position tolerance Created in NX6.0.0. More... | |
NXOpen::Section * | SecondSection () |
Returns the second section Created in NX6.0.0. More... | |
void | SetBodyPreference (NXOpen::GeometricUtilities::FeatureOptions *featureOptions) |
Sets the body type options Created in NX7.5.0. More... | |
void | SetFirstSection (NXOpen::Section *section) |
Sets the first section Created in NX7.5.0. More... | |
void | SetPositionTolerance (double positionTolerance) |
Sets the position tolerance Created in NX6.0.0. More... | |
void | SetSecondSection (NXOpen::Section *section) |
Sets the second section Created in NX7.5.0. More... | |
void | SetShapePreserved (bool isShapePreserved) |
Sets the preserve shape flag. More... | |
Public Member Functions inherited from NXOpen::Features::FeatureBuilder | |
NXOpen::Features::Feature * | CommitFeature () |
Commits the feature parameters and creates the feature. More... | |
NXOpen::Features::Feature * | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
void | HideInternalParentFeatureAfterEdit (NXOpen::Features::Feature *parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
bool | ParentFeatureInternal () |
Returns whether or not the latest timestamped parent feature of this feature should be made internal Created in NX5.0.0. More... | |
bool | PatchSolutionFlag () |
Returns the patch solution flag Created in NX8.0.1. More... | |
NXString | PatchSurfaceFilename () |
Returns the patch surface filename Created in NX8.0.1. More... | |
void | SetParentFeatureInternal (NXOpen::Features::Feature *parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited Created in NX6.0.0. More... | |
void | SetParentFeatureInternal (bool isInternal) |
Sets whether or not the latest timestamped parent feature of this feature should be made internal Created in NX5.0.0. More... | |
void | SetPatchSolutionFlag (bool optionValue) |
Sets the patch solution flag Created in NX8.0.1. More... | |
void | SetPatchSurfaceFilename (const NXString &surfaceFilename) |
Sets the patch surface filename Created in NX8.0.1. More... | |
void | SetPatchSurfaceFilename (const char *surfaceFilename) |
Sets the patch surface filename Created in NX8.0.1. More... | |
void | SetSurroundingPatchSurfaceFilename (const NXString &surroundingSurfaceFilename) |
Sets the surrounding patch surface filename Created in NX8.0.1. More... | |
void | SetSurroundingPatchSurfaceFilename (const char *surroundingSurfaceFilename) |
Sets the surrounding patch surface filename Created in NX8.0.1. More... | |
void | ShowInternalParentFeatureForEdit (NXOpen::Features::Feature *parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
NXString | SurroundingPatchSurfaceFilename () |
Returns the surrounding patch surface filename Created in NX8.0.1. More... | |
void | UnsetParentFeatureInternal (NXOpen::Features::Feature *parentFeature) |
Set the internal parent feature of the feature being edited to external Created in NX6.0.0. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a NXOpen::Features::Ruled builder
To create a new instance of this class, use NXOpen::Features::FeatureCollection::CreateRuledBuilder
Default values.
Property | Value |
---|---|
AlignmentMethod.AlignType |
Parameter |
IsShapePreserved |
True |
Created in NX6.0.0.
NXOpen::GeometricUtilities::AlignmentMethodBuilder* NXOpen::Features::RuledBuilder::AlignmentMethod | ( | ) |
Returns the alignment method
Created in NX6.0.0.
License requirements : features_modeling ("FEATURES MODELING"), nx_freeform_1 ("basic freeform modeling")
NXOpen::GeometricUtilities::FeatureOptions* NXOpen::Features::RuledBuilder::BodyPreference | ( | ) |
Returns the body type options
Created in NX7.5.0.
License requirements : features_modeling ("FEATURES MODELING") OR nx_freeform_1 ("basic freeform modeling")
NXOpen::Section* NXOpen::Features::RuledBuilder::FirstSection | ( | ) |
Returns the first section
Created in NX6.0.0.
License requirements : features_modeling ("FEATURES MODELING") OR nx_freeform_1 ("basic freeform modeling")
bool NXOpen::Features::RuledBuilder::IsShapePreserved | ( | ) |
Returns the preserve shape flag.
When preserve shape is used, the input curves will not be approximated in constructing the ruled surface. Only Parameter and By Points alignment options are allowed if preserve shape is used.
Created in NX6.0.0.
License requirements : features_modeling ("FEATURES MODELING") OR nx_freeform_1 ("basic freeform modeling")
double NXOpen::Features::RuledBuilder::PositionTolerance | ( | ) |
Returns the position tolerance
Created in NX6.0.0.
License requirements : features_modeling ("FEATURES MODELING") OR nx_freeform_1 ("basic freeform modeling")
NXOpen::Section* NXOpen::Features::RuledBuilder::SecondSection | ( | ) |
Returns the second section
Created in NX6.0.0.
License requirements : features_modeling ("FEATURES MODELING") OR nx_freeform_1 ("basic freeform modeling")
void NXOpen::Features::RuledBuilder::SetBodyPreference | ( | NXOpen::GeometricUtilities::FeatureOptions * | featureOptions | ) |
Sets the body type options
Created in NX7.5.0.
License requirements : features_modeling ("FEATURES MODELING") OR nx_freeform_1 ("basic freeform modeling")
featureOptions | featureoptions |
void NXOpen::Features::RuledBuilder::SetFirstSection | ( | NXOpen::Section * | section | ) |
Sets the first section
Created in NX7.5.0.
License requirements : features_modeling ("FEATURES MODELING") OR nx_freeform_1 ("basic freeform modeling")
section | section |
void NXOpen::Features::RuledBuilder::SetPositionTolerance | ( | double | positionTolerance | ) |
Sets the position tolerance
Created in NX6.0.0.
License requirements : features_modeling ("FEATURES MODELING"), nx_freeform_1 ("basic freeform modeling")
positionTolerance | positiontolerance |
void NXOpen::Features::RuledBuilder::SetSecondSection | ( | NXOpen::Section * | section | ) |
Sets the second section
Created in NX7.5.0.
License requirements : features_modeling ("FEATURES MODELING") OR nx_freeform_1 ("basic freeform modeling")
section | section |
void NXOpen::Features::RuledBuilder::SetShapePreserved | ( | bool | isShapePreserved | ) |
Sets the preserve shape flag.
When preserve shape is used, the input curves will not be approximated in constructing the ruled surface. Only Parameter and By Points alignment options are allowed if preserve shape is used.
Created in NX6.0.0.
License requirements : features_modeling ("FEATURES MODELING") OR nx_freeform_1 ("basic freeform modeling")
isShapePreserved | isshapepreserved |