NX Open C++ Reference Guide
|
Represents a NXOpen::Features::MirrorFace builder
To create a new instance of this class, use NXOpen::Features::FeatureCollection::CreateMirrorFaceBuilder
Default values.
More...
Public Types | |
enum | MirrorPlaneOptions { MirrorPlaneOptionsExisting, MirrorPlaneOptionsNew } |
Represents the mirror plane options. More... | |
Public Member Functions | |
NXOpen::SelectISurface * | ExistingMirrorPlane () |
Returns the existing mirror plane Created in NX6.0.0. More... | |
NXOpen::Features::FaceRecognitionBuilder * | FaceToMirror () |
Returns the face to mirror. More... | |
NXOpen::Features::MirrorFaceBuilder::MirrorPlaneOptions | MirrorPlaneOption () |
Returns the mirror plane option Created in NX6.0.0. More... | |
NXOpen::Plane * | NewMirrorPlane () |
Returns the new mirror plane Created in NX6.0.0. More... | |
void | SetMirrorPlaneOption (NXOpen::Features::MirrorFaceBuilder::MirrorPlaneOptions mirrorPlaneOptions) |
Sets the mirror plane option Created in NX6.0.0. More... | |
void | SetNewMirrorPlane (NXOpen::Plane *newMirrorPlane) |
Sets the new mirror plane Created in NX6.0.0. More... | |
Public Member Functions inherited from NXOpen::Features::FeatureBuilder | |
NXOpen::Features::Feature * | CommitFeature () |
Commits the feature parameters and creates the feature. More... | |
NXOpen::Features::Feature * | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
void | HideInternalParentFeatureAfterEdit (NXOpen::Features::Feature *parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
bool | ParentFeatureInternal () |
Returns whether or not the latest timestamped parent feature of this feature should be made internal Created in NX5.0.0. More... | |
bool | PatchSolutionFlag () |
Returns the patch solution flag Created in NX8.0.1. More... | |
NXString | PatchSurfaceFilename () |
Returns the patch surface filename Created in NX8.0.1. More... | |
void | SetParentFeatureInternal (NXOpen::Features::Feature *parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited Created in NX6.0.0. More... | |
void | SetParentFeatureInternal (bool isInternal) |
Sets whether or not the latest timestamped parent feature of this feature should be made internal Created in NX5.0.0. More... | |
void | SetPatchSolutionFlag (bool optionValue) |
Sets the patch solution flag Created in NX8.0.1. More... | |
void | SetPatchSurfaceFilename (const NXString &surfaceFilename) |
Sets the patch surface filename Created in NX8.0.1. More... | |
void | SetPatchSurfaceFilename (const char *surfaceFilename) |
Sets the patch surface filename Created in NX8.0.1. More... | |
void | SetSurroundingPatchSurfaceFilename (const NXString &surroundingSurfaceFilename) |
Sets the surrounding patch surface filename Created in NX8.0.1. More... | |
void | SetSurroundingPatchSurfaceFilename (const char *surroundingSurfaceFilename) |
Sets the surrounding patch surface filename Created in NX8.0.1. More... | |
void | ShowInternalParentFeatureForEdit (NXOpen::Features::Feature *parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
NXString | SurroundingPatchSurfaceFilename () |
Returns the surrounding patch surface filename Created in NX8.0.1. More... | |
void | UnsetParentFeatureInternal (NXOpen::Features::Feature *parentFeature) |
Set the internal parent feature of the feature being edited to external Created in NX6.0.0. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a NXOpen::Features::MirrorFace builder
To create a new instance of this class, use NXOpen::Features::FeatureCollection::CreateMirrorFaceBuilder
Default values.
Property | Value |
---|---|
FaceToMirror.CoaxialEnabled |
0 |
FaceToMirror.CoplanarAxesEnabled |
0 |
FaceToMirror.CoplanarEnabled |
0 |
FaceToMirror.EqualDiameterEnabled |
0 |
FaceToMirror.OffsetEnabled |
0 |
FaceToMirror.ParallelEnabled |
0 |
FaceToMirror.PerpendicularEnabled |
0 |
FaceToMirror.SymmetricEnabled |
0 |
FaceToMirror.TangentEnabled |
0 |
FaceToMirror.ThicknessChainEnabled |
0 |
FaceToMirror.UseFaceBrowse |
1 |
Created in NX6.0.0.
NXOpen::SelectISurface* NXOpen::Features::MirrorFaceBuilder::ExistingMirrorPlane | ( | ) |
Returns the existing mirror plane
Created in NX6.0.0.
License requirements : None
NXOpen::Features::FaceRecognitionBuilder* NXOpen::Features::MirrorFaceBuilder::FaceToMirror | ( | ) |
Returns the face to mirror.
Please refer NXOpen::Features::FaceRecognitionBuilder for details.
Created in NX6.0.0.
License requirements : None
NXOpen::Features::MirrorFaceBuilder::MirrorPlaneOptions NXOpen::Features::MirrorFaceBuilder::MirrorPlaneOption | ( | ) |
Returns the mirror plane option
Created in NX6.0.0.
License requirements : None
NXOpen::Plane* NXOpen::Features::MirrorFaceBuilder::NewMirrorPlane | ( | ) |
Returns the new mirror plane
Created in NX6.0.0.
License requirements : None
void NXOpen::Features::MirrorFaceBuilder::SetMirrorPlaneOption | ( | NXOpen::Features::MirrorFaceBuilder::MirrorPlaneOptions | mirrorPlaneOptions | ) |
Sets the mirror plane option
Created in NX6.0.0.
License requirements : solid_modeling ("SOLIDS MODELING") OR cam_base ("CAM BASE") OR insp_programming ("INSPECTION PROGRAMMING")
mirrorPlaneOptions | mirror plane options |
void NXOpen::Features::MirrorFaceBuilder::SetNewMirrorPlane | ( | NXOpen::Plane * | newMirrorPlane | ) |
Sets the new mirror plane
Created in NX6.0.0.
License requirements : solid_modeling ("SOLIDS MODELING") OR cam_base ("CAM BASE") OR insp_programming ("INSPECTION PROGRAMMING")
newMirrorPlane | new mirror plane |