NX Open C++ Reference Guide
|
Represents a NXOpen::Features::LawCurve builder
To create a new instance of this class, use NXOpen::Features::FeatureCollection::CreateLawCurveBuilder
Default values.
More...
Public Member Functions | |
NXOpen::CoordinateSystem * | CoordinateSystem () |
Returns the coordinate system Created in NX7.5.1. More... | |
double | DistanceTolerance () |
Returns the distance tolerance Created in NX7.5.1. More... | |
void | SetCoordinateSystem (NXOpen::CoordinateSystem *coordinateSystem) |
Sets the coordinate system Created in NX7.5.1. More... | |
void | SetDistanceTolerance (double distanceTolerance) |
Sets the distance tolerance Created in NX7.5.1. More... | |
NXOpen::GeometricUtilities::LawBuilder * | XLaw () |
Returns the x law Created in NX7.5.1. More... | |
NXOpen::GeometricUtilities::LawBuilder * | YLaw () |
Returns the y law Created in NX7.5.1. More... | |
NXOpen::GeometricUtilities::LawBuilder * | ZLaw () |
Returns the z law Created in NX7.5.1. More... | |
Public Member Functions inherited from NXOpen::Features::FeatureBuilder | |
NXOpen::Features::Feature * | CommitFeature () |
Commits the feature parameters and creates the feature. More... | |
NXOpen::Features::Feature * | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
void | HideInternalParentFeatureAfterEdit (NXOpen::Features::Feature *parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
bool | ParentFeatureInternal () |
Returns whether or not the latest timestamped parent feature of this feature should be made internal Created in NX5.0.0. More... | |
bool | PatchSolutionFlag () |
Returns the patch solution flag Created in NX8.0.1. More... | |
NXString | PatchSurfaceFilename () |
Returns the patch surface filename Created in NX8.0.1. More... | |
void | SetParentFeatureInternal (NXOpen::Features::Feature *parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited Created in NX6.0.0. More... | |
void | SetParentFeatureInternal (bool isInternal) |
Sets whether or not the latest timestamped parent feature of this feature should be made internal Created in NX5.0.0. More... | |
void | SetPatchSolutionFlag (bool optionValue) |
Sets the patch solution flag Created in NX8.0.1. More... | |
void | SetPatchSurfaceFilename (const NXString &surfaceFilename) |
Sets the patch surface filename Created in NX8.0.1. More... | |
void | SetPatchSurfaceFilename (const char *surfaceFilename) |
Sets the patch surface filename Created in NX8.0.1. More... | |
void | SetSurroundingPatchSurfaceFilename (const NXString &surroundingSurfaceFilename) |
Sets the surrounding patch surface filename Created in NX8.0.1. More... | |
void | SetSurroundingPatchSurfaceFilename (const char *surroundingSurfaceFilename) |
Sets the surrounding patch surface filename Created in NX8.0.1. More... | |
void | ShowInternalParentFeatureForEdit (NXOpen::Features::Feature *parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
NXString | SurroundingPatchSurfaceFilename () |
Returns the surrounding patch surface filename Created in NX8.0.1. More... | |
void | UnsetParentFeatureInternal (NXOpen::Features::Feature *parentFeature) |
Set the internal parent feature of the feature being edited to external Created in NX6.0.0. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a NXOpen::Features::LawCurve builder
To create a new instance of this class, use NXOpen::Features::FeatureCollection::CreateLawCurveBuilder
Default values.
Property | Value |
---|---|
XLaw.Function |
xt |
XLaw.LawType |
ByEquation |
XLaw.Parameter |
t |
YLaw.Function |
yt |
YLaw.LawType |
ByEquation |
ZLaw.Function |
zt |
ZLaw.LawType |
ByEquation |
Created in NX7.5.1.
NXOpen::CoordinateSystem* NXOpen::Features::LawCurveBuilder::CoordinateSystem | ( | ) |
Returns the coordinate system
Created in NX7.5.1.
License requirements : None
double NXOpen::Features::LawCurveBuilder::DistanceTolerance | ( | ) |
Returns the distance tolerance
Created in NX7.5.1.
License requirements : None
void NXOpen::Features::LawCurveBuilder::SetCoordinateSystem | ( | NXOpen::CoordinateSystem * | coordinateSystem | ) |
Sets the coordinate system
Created in NX7.5.1.
License requirements : solid_modeling ("SOLIDS MODELING")
coordinateSystem | coordinatesystem |
void NXOpen::Features::LawCurveBuilder::SetDistanceTolerance | ( | double | distanceTolerance | ) |
Sets the distance tolerance
Created in NX7.5.1.
License requirements : solid_modeling ("SOLIDS MODELING")
distanceTolerance | distancetolerance |
NXOpen::GeometricUtilities::LawBuilder* NXOpen::Features::LawCurveBuilder::XLaw | ( | ) |
Returns the x law
Created in NX7.5.1.
License requirements : None
NXOpen::GeometricUtilities::LawBuilder* NXOpen::Features::LawCurveBuilder::YLaw | ( | ) |
Returns the y law
Created in NX7.5.1.
License requirements : None
NXOpen::GeometricUtilities::LawBuilder* NXOpen::Features::LawCurveBuilder::ZLaw | ( | ) |
Returns the z law
Created in NX7.5.1.
License requirements : None