NX Open C++ Reference Guide
|
Represents a divide face builder. More...
Public Member Functions | |
bool | BlankOption () |
Returns the curve blanking option Created in NX4.0.0. More... | |
NXOpen::SelectDisplayableObjectList * | DividingObjectsList () |
Returns the Dividing Objects More... | |
bool | ExtendOption () |
Returns the Extend resulting edges to boundary Created in NX4.0.0. More... | |
NXOpen::ScCollector * | FacesToDivide () |
Returns the Faces to Divide Created in NX4.0.0. More... | |
bool | ProjectCurvesThatLieOnFaceOption () |
Returns the Do not project curves that lie on face Created in NX4.0.0. More... | |
NXOpen::GeometricUtilities::ProjectionOptions * | ProjectionOption () |
Returns the Projection Options data Created in NX4.0.0. More... | |
NXOpen::GeometricUtilities::SelectDividingObjectBuilder * | SelectDividingObject () |
Returns the Select Dividing Objects Created in NX9.0.0. More... | |
void | SetBlankOption (bool blank) |
Sets the curve blanking option Created in NX4.0.0. More... | |
void | SetExtendOption (bool extend) |
Sets the Extend resulting edges to boundary Created in NX4.0.0. More... | |
void | SetFacesToDivide (NXOpen::ScCollector *facesToDivide) |
Sets the Faces to Divide Created in NX4.0.0. More... | |
void | SetProjectCurvesThatLieOnFaceOption (bool projectCurvesThatLieOnFace) |
Sets the Do not project curves that lie on face Created in NX4.0.0. More... | |
void | SetTolerance (double tolerance) |
Sets the tolerance Created in NX4.0.0. More... | |
double | Tolerance () |
Returns the tolerance Created in NX4.0.0. More... | |
Public Member Functions inherited from NXOpen::Features::FeatureBuilder | |
NXOpen::Features::Feature * | CommitFeature () |
Commits the feature parameters and creates the feature. More... | |
NXOpen::Features::Feature * | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
void | HideInternalParentFeatureAfterEdit (NXOpen::Features::Feature *parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
bool | ParentFeatureInternal () |
Returns whether or not the latest timestamped parent feature of this feature should be made internal Created in NX5.0.0. More... | |
bool | PatchSolutionFlag () |
Returns the patch solution flag Created in NX8.0.1. More... | |
NXString | PatchSurfaceFilename () |
Returns the patch surface filename Created in NX8.0.1. More... | |
void | SetParentFeatureInternal (NXOpen::Features::Feature *parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited Created in NX6.0.0. More... | |
void | SetParentFeatureInternal (bool isInternal) |
Sets whether or not the latest timestamped parent feature of this feature should be made internal Created in NX5.0.0. More... | |
void | SetPatchSolutionFlag (bool optionValue) |
Sets the patch solution flag Created in NX8.0.1. More... | |
void | SetPatchSurfaceFilename (const NXString &surfaceFilename) |
Sets the patch surface filename Created in NX8.0.1. More... | |
void | SetPatchSurfaceFilename (const char *surfaceFilename) |
Sets the patch surface filename Created in NX8.0.1. More... | |
void | SetSurroundingPatchSurfaceFilename (const NXString &surroundingSurfaceFilename) |
Sets the surrounding patch surface filename Created in NX8.0.1. More... | |
void | SetSurroundingPatchSurfaceFilename (const char *surroundingSurfaceFilename) |
Sets the surrounding patch surface filename Created in NX8.0.1. More... | |
void | ShowInternalParentFeatureForEdit (NXOpen::Features::Feature *parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
NXString | SurroundingPatchSurfaceFilename () |
Returns the surrounding patch surface filename Created in NX8.0.1. More... | |
void | UnsetParentFeatureInternal (NXOpen::Features::Feature *parentFeature) |
Set the internal parent feature of the feature being edited to external Created in NX6.0.0. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a divide face builder.
Inputs to this class can be convergent objects.
To create a new instance of this class, use NXOpen::Features::FeatureCollection::CreateDividefaceBuilder
Default values.
Property | Value |
---|---|
SelectDividingObject.OffsetDistance.Value |
5 (millimeters part), 0.2 (inches part) |
SelectDividingObject.ToolOption |
Object |
Created in NX4.0.0.
bool NXOpen::Features::DividefaceBuilder::BlankOption | ( | ) |
Returns the curve blanking option
Created in NX4.0.0.
License requirements : None
NXOpen::SelectDisplayableObjectList* NXOpen::Features::DividefaceBuilder::DividingObjectsList | ( | ) |
Returns the Dividing Objects
This is for pre NX9 usage, do not use this method. Instead use NXOpen::Features::DividefaceBuilder::SelectDividingObject instead.
Created in NX6.0.0.
License requirements : None
bool NXOpen::Features::DividefaceBuilder::ExtendOption | ( | ) |
Returns the Extend resulting edges to boundary
Created in NX4.0.0.
License requirements : None
NXOpen::ScCollector* NXOpen::Features::DividefaceBuilder::FacesToDivide | ( | ) |
Returns the Faces to Divide
Created in NX4.0.0.
License requirements : None
bool NXOpen::Features::DividefaceBuilder::ProjectCurvesThatLieOnFaceOption | ( | ) |
Returns the Do not project curves that lie on face
Created in NX4.0.0.
License requirements : None
NXOpen::GeometricUtilities::ProjectionOptions* NXOpen::Features::DividefaceBuilder::ProjectionOption | ( | ) |
Returns the Projection Options data
Created in NX4.0.0.
License requirements : None
NXOpen::GeometricUtilities::SelectDividingObjectBuilder* NXOpen::Features::DividefaceBuilder::SelectDividingObject | ( | ) |
Returns the Select Dividing Objects
Created in NX9.0.0.
License requirements : None
void NXOpen::Features::DividefaceBuilder::SetBlankOption | ( | bool | blank | ) |
Sets the curve blanking option
Created in NX4.0.0.
License requirements : solid_modeling ("SOLIDS MODELING") OR cam_base ("CAM BASE") OR insp_programming ("INSPECTION PROGRAMMING")
blank | false: maintain curves; true: blank curves |
void NXOpen::Features::DividefaceBuilder::SetExtendOption | ( | bool | extend | ) |
Sets the Extend resulting edges to boundary
Created in NX4.0.0.
License requirements : solid_modeling ("SOLIDS MODELING") OR cam_base ("CAM BASE") OR insp_programming ("INSPECTION PROGRAMMING")
extend | false: do not extend curves; true: extend curves |
void NXOpen::Features::DividefaceBuilder::SetFacesToDivide | ( | NXOpen::ScCollector * | facesToDivide | ) |
Sets the Faces to Divide
Created in NX4.0.0.
License requirements : solid_modeling ("SOLIDS MODELING") OR cam_base ("CAM BASE") OR insp_programming ("INSPECTION PROGRAMMING")
facesToDivide | Smart collector for faces to divide |
void NXOpen::Features::DividefaceBuilder::SetProjectCurvesThatLieOnFaceOption | ( | bool | projectCurvesThatLieOnFace | ) |
Sets the Do not project curves that lie on face
Created in NX4.0.0.
License requirements : solid_modeling ("SOLIDS MODELING") OR cam_base ("CAM BASE") OR insp_programming ("INSPECTION PROGRAMMING")
projectCurvesThatLieOnFace | false: project curves that lie on face option; true: Do not project curves that lie on face option |
void NXOpen::Features::DividefaceBuilder::SetTolerance | ( | double | tolerance | ) |
Sets the tolerance
Created in NX4.0.0.
License requirements : solid_modeling ("SOLIDS MODELING") OR cam_base ("CAM BASE") OR insp_programming ("INSPECTION PROGRAMMING")
tolerance | Tolerance |
double NXOpen::Features::DividefaceBuilder::Tolerance | ( | ) |
Returns the tolerance
Created in NX4.0.0.
License requirements : None