NX Open C++ Reference Guide
|
Represents a NXOpen::Features::CombinedProjection builder
To create a new instance of this class, use NXOpen::Features::FeatureCollection::CreateCombinedProjectionBuilder
Default values.
More...
Public Member Functions | |
NXOpen::Section * | Curve1 () |
Returns the combined projection curve1 Created in NX6.0.0. More... | |
NXOpen::Section * | Curve2 () |
Returns the combined projection curve2 Created in NX6.0.0. More... | |
NXOpen::GeometricUtilities::CurveFitOptions * | CurveFit () |
Returns the combined projection curveFit Created in NX6.0.0. More... | |
NXOpen::GeometricUtilities::CurveFitData * | CurveFitData () |
Returns the combined projection Curve Fit Data Created in NX11.0.0. More... | |
NXOpen::GeometricUtilities::CurveOptions * | CurveOptions () |
Returns the combined projection curveOptions Created in NX6.0.0. More... | |
NXOpen::GeometricUtilities::ProjectionOptions * | Direction1 () |
Returns the combined projection direction1 Created in NX6.0.0. More... | |
NXOpen::GeometricUtilities::ProjectionOptions * | Direction2 () |
Returns the combined projection direction2 Created in NX6.0.0. More... | |
Public Member Functions inherited from NXOpen::Features::FeatureBuilder | |
NXOpen::Features::Feature * | CommitFeature () |
Commits the feature parameters and creates the feature. More... | |
NXOpen::Features::Feature * | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
void | HideInternalParentFeatureAfterEdit (NXOpen::Features::Feature *parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
bool | ParentFeatureInternal () |
Returns whether or not the latest timestamped parent feature of this feature should be made internal Created in NX5.0.0. More... | |
bool | PatchSolutionFlag () |
Returns the patch solution flag Created in NX8.0.1. More... | |
NXString | PatchSurfaceFilename () |
Returns the patch surface filename Created in NX8.0.1. More... | |
void | SetParentFeatureInternal (NXOpen::Features::Feature *parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited Created in NX6.0.0. More... | |
void | SetParentFeatureInternal (bool isInternal) |
Sets whether or not the latest timestamped parent feature of this feature should be made internal Created in NX5.0.0. More... | |
void | SetPatchSolutionFlag (bool optionValue) |
Sets the patch solution flag Created in NX8.0.1. More... | |
void | SetPatchSurfaceFilename (const NXString &surfaceFilename) |
Sets the patch surface filename Created in NX8.0.1. More... | |
void | SetPatchSurfaceFilename (const char *surfaceFilename) |
Sets the patch surface filename Created in NX8.0.1. More... | |
void | SetSurroundingPatchSurfaceFilename (const NXString &surroundingSurfaceFilename) |
Sets the surrounding patch surface filename Created in NX8.0.1. More... | |
void | SetSurroundingPatchSurfaceFilename (const char *surroundingSurfaceFilename) |
Sets the surrounding patch surface filename Created in NX8.0.1. More... | |
void | ShowInternalParentFeatureForEdit (NXOpen::Features::Feature *parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
NXString | SurroundingPatchSurfaceFilename () |
Returns the surrounding patch surface filename Created in NX8.0.1. More... | |
void | UnsetParentFeatureInternal (NXOpen::Features::Feature *parentFeature) |
Set the internal parent feature of the feature being edited to external Created in NX6.0.0. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a NXOpen::Features::CombinedProjection builder
To create a new instance of this class, use NXOpen::Features::FeatureCollection::CreateCombinedProjectionBuilder
Default values.
Property | Value |
---|---|
CurveFit.FitOption |
Cubic |
CurveFit.MaximumDegree |
7 |
CurveFit.MaximumSegments |
1 |
CurveFitData.CurveJoinMethod |
No |
CurveFitData.Degree |
7 |
CurveFitData.FitMethod |
DegreeAndSegments |
CurveFitData.IsAdvancedFit |
0 |
CurveFitData.IsAlignShape |
0 |
CurveFitData.MaximumDegree |
7 |
CurveFitData.MaximumSegments |
1 |
CurveFitData.MinimumDegree |
5 |
CurveFitData.Segments |
1 |
Created in NX6.0.0.
NXOpen::Section* NXOpen::Features::CombinedProjectionBuilder::Curve1 | ( | ) |
Returns the combined projection curve1
Created in NX6.0.0.
License requirements : None
NXOpen::Section* NXOpen::Features::CombinedProjectionBuilder::Curve2 | ( | ) |
Returns the combined projection curve2
Created in NX6.0.0.
License requirements : None
NXOpen::GeometricUtilities::CurveFitOptions* NXOpen::Features::CombinedProjectionBuilder::CurveFit | ( | ) |
Returns the combined projection curveFit
Created in NX6.0.0.
License requirements : None
NXOpen::GeometricUtilities::CurveFitData* NXOpen::Features::CombinedProjectionBuilder::CurveFitData | ( | ) |
Returns the combined projection Curve Fit Data
Created in NX11.0.0.
License requirements : None
NXOpen::GeometricUtilities::CurveOptions* NXOpen::Features::CombinedProjectionBuilder::CurveOptions | ( | ) |
Returns the combined projection curveOptions
Created in NX6.0.0.
License requirements : None
NXOpen::GeometricUtilities::ProjectionOptions* NXOpen::Features::CombinedProjectionBuilder::Direction1 | ( | ) |
Returns the combined projection direction1
Created in NX6.0.0.
License requirements : None
NXOpen::GeometricUtilities::ProjectionOptions* NXOpen::Features::CombinedProjectionBuilder::Direction2 | ( | ) |
Returns the combined projection direction2
Created in NX6.0.0.
License requirements : None