NX Open C++ Reference Guide
|
Represents a NXOpen::Features::AdmOffsetRegion builder
To create a new instance of this class, use NXOpen::Features::FeatureCollection::CreateAdmOffsetRegionBuilder
Default values.
More...
Public Member Functions | |
NXOpen::Expression * | Distance () |
Returns the offset distance Created in NX6.0.0. More... | |
NXOpen::GeometricUtilities::FaceChangeOverflowBehavior * | FaceChangeOverflowBehavior () |
Returns the face change overflow behavior. More... | |
NXOpen::Features::FaceRecognitionBuilder * | FaceToOffset () |
Returns the region faces to offset. More... | |
bool | ReverseDirection () |
Returns the reverse offset direction Created in NX6.0.0. More... | |
void | SetReverseDirection (bool reverseDirection) |
Sets the reverse offset direction Created in NX6.0.0. More... | |
Public Member Functions inherited from NXOpen::Features::FeatureBuilder | |
NXOpen::Features::Feature * | CommitFeature () |
Commits the feature parameters and creates the feature. More... | |
NXOpen::Features::Feature * | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
void | HideInternalParentFeatureAfterEdit (NXOpen::Features::Feature *parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
bool | ParentFeatureInternal () |
Returns whether or not the latest timestamped parent feature of this feature should be made internal Created in NX5.0.0. More... | |
bool | PatchSolutionFlag () |
Returns the patch solution flag Created in NX8.0.1. More... | |
NXString | PatchSurfaceFilename () |
Returns the patch surface filename Created in NX8.0.1. More... | |
void | SetParentFeatureInternal (NXOpen::Features::Feature *parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited Created in NX6.0.0. More... | |
void | SetParentFeatureInternal (bool isInternal) |
Sets whether or not the latest timestamped parent feature of this feature should be made internal Created in NX5.0.0. More... | |
void | SetPatchSolutionFlag (bool optionValue) |
Sets the patch solution flag Created in NX8.0.1. More... | |
void | SetPatchSurfaceFilename (const NXString &surfaceFilename) |
Sets the patch surface filename Created in NX8.0.1. More... | |
void | SetPatchSurfaceFilename (const char *surfaceFilename) |
Sets the patch surface filename Created in NX8.0.1. More... | |
void | SetSurroundingPatchSurfaceFilename (const NXString &surroundingSurfaceFilename) |
Sets the surrounding patch surface filename Created in NX8.0.1. More... | |
void | SetSurroundingPatchSurfaceFilename (const char *surroundingSurfaceFilename) |
Sets the surrounding patch surface filename Created in NX8.0.1. More... | |
void | ShowInternalParentFeatureForEdit (NXOpen::Features::Feature *parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
NXString | SurroundingPatchSurfaceFilename () |
Returns the surrounding patch surface filename Created in NX8.0.1. More... | |
void | UnsetParentFeatureInternal (NXOpen::Features::Feature *parentFeature) |
Set the internal parent feature of the feature being edited to external Created in NX6.0.0. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a NXOpen::Features::AdmOffsetRegion builder
To create a new instance of this class, use NXOpen::Features::FeatureCollection::CreateAdmOffsetRegionBuilder
Default values.
Property | Value |
---|---|
Distance.Value |
0.0 (millimeters part), 0.0 (inches part) |
FaceToOffset.CoaxialEnabled |
0 |
FaceToOffset.CoplanarAxesEnabled |
0 |
FaceToOffset.CoplanarEnabled |
0 |
FaceToOffset.EqualDiameterEnabled |
0 |
FaceToOffset.OffsetEnabled |
0 |
FaceToOffset.ParallelEnabled |
0 |
FaceToOffset.PerpendicularEnabled |
0 |
FaceToOffset.SymmetricEnabled |
0 |
FaceToOffset.TangentEnabled |
0 |
FaceToOffset.ThicknessChainEnabled |
0 |
FaceToOffset.UseFaceBrowse |
1 |
Created in NX6.0.0.
NXOpen::Expression* NXOpen::Features::AdmOffsetRegionBuilder::Distance | ( | ) |
Returns the offset distance
Created in NX6.0.0.
License requirements : None
NXOpen::GeometricUtilities::FaceChangeOverflowBehavior* NXOpen::Features::AdmOffsetRegionBuilder::FaceChangeOverflowBehavior | ( | ) |
Returns the face change overflow behavior.
Please refer NXOpen::GeometricUtilities::FaceChangeOverflowBehavior for details.
Created in NX6.0.2.
License requirements : None
NXOpen::Features::FaceRecognitionBuilder* NXOpen::Features::AdmOffsetRegionBuilder::FaceToOffset | ( | ) |
Returns the region faces to offset.
See NXOpen::Features::FaceRecognitionBuilder for details.
Created in NX6.0.0.
License requirements : None
bool NXOpen::Features::AdmOffsetRegionBuilder::ReverseDirection | ( | ) |
Returns the reverse offset direction
Created in NX6.0.0.
License requirements : None
void NXOpen::Features::AdmOffsetRegionBuilder::SetReverseDirection | ( | bool | reverseDirection | ) |
Sets the reverse offset direction
Created in NX6.0.0.
License requirements : solid_modeling ("SOLIDS MODELING") OR cam_base ("CAM BASE") OR insp_programming ("INSPECTION PROGRAMMING")
reverseDirection | the flag of reverse direction |