NX Open C++ Reference Guide
|
Represents a Die Throat Parent sub feature. More...
Public Types | |
enum | TypeOption { TypeOptionWipe, TypeOptionRestrike } |
Settings for the type of the throat section. More... | |
Public Member Functions | |
NXOpen::Die::DieBuildStatusOption | BuildStatus () |
Returns the build status of the throat sections. More... | |
NXOpen::Die::ThroatChildBuilder * | CreateChild () |
Creates a child throat section. More... | |
void | DeleteChild (NXOpen::Die::ThroatChildBuilder *diethroatchild) |
Deletes a child throat section. More... | |
bool | DesignStatus () |
Returns the design status of the throat sections, if true the throat sections will be built into the model, if false they will not. More... | |
bool | DisplayStatus () |
Returns the display status of the throat sections, if true input data to the throat sections will be displayed, if false the input data will not be displayed. More... | |
void | GetCavityAttributes (NXString *title, NXString *value, int *color) |
Gets the cavity attributes, note existance of attributes depends on usage in main feature. More... | |
std::vector < NXOpen::Die::ThroatChildBuilder * > | GetChildren () |
Outputs the child throat sections. More... | |
void | GetExtensionAttributes (NXString *title, NXString *value, int *color) |
Gets the extension attributes, note existance of attributes depends on usage in main feature. More... | |
double | Radius () |
Returns the radius to be applied at the back of the throat, top and bottom Created in NX4.0.0. More... | |
void | SetCavityAttributes (const NXString &title, const NXString &value, int color) |
Sets the cavity attributes, note existance of attributes depends on usage in main feature. More... | |
void | SetCavityAttributes (const char *title, const char *value, int color) |
Sets the cavity attributes, note existance of attributes depends on usage in main feature. More... | |
void | SetDesignStatus (bool designStatus) |
Sets the design status of the throat sections, if true the throat sections will be built into the model, if false they will not. More... | |
void | SetDisplayStatus (bool displayStatus) |
Sets the display status of the throat sections, if true input data to the throat sections will be displayed, if false the input data will not be displayed. More... | |
void | SetExtensionAttributes (const NXString &title, const NXString &value, int color) |
Sets the extension attributes, note existance of attributes depends on usage in main feature. More... | |
void | SetExtensionAttributes (const char *title, const char *value, int color) |
Sets the extension attributes, note existance of attributes depends on usage in main feature. More... | |
void | SetRadius (double radius) |
Sets the radius to be applied at the back of the throat, top and bottom Created in NX4.0.0. More... | |
void | SetStep (double step) |
Sets the step to be applied at the end of the tangential extension of the flange Created in NX4.0.0. More... | |
void | SetType (NXOpen::Die::ThroatParentBuilder::TypeOption type) |
Sets the type of throat sections. More... | |
double | Step () |
Returns the step to be applied at the end of the tangential extension of the flange Created in NX4.0.0. More... | |
NXOpen::Die::ThroatParentBuilder::TypeOption | Type () |
Returns the type of throat sections. More... | |
Public Member Functions inherited from NXOpen::Features::FeatureBuilder | |
NXOpen::Features::Feature * | CommitFeature () |
Commits the feature parameters and creates the feature. More... | |
NXOpen::Features::Feature * | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
void | HideInternalParentFeatureAfterEdit (NXOpen::Features::Feature *parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
bool | ParentFeatureInternal () |
Returns whether or not the latest timestamped parent feature of this feature should be made internal Created in NX5.0.0. More... | |
bool | PatchSolutionFlag () |
Returns the patch solution flag Created in NX8.0.1. More... | |
NXString | PatchSurfaceFilename () |
Returns the patch surface filename Created in NX8.0.1. More... | |
void | SetParentFeatureInternal (NXOpen::Features::Feature *parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited Created in NX6.0.0. More... | |
void | SetParentFeatureInternal (bool isInternal) |
Sets whether or not the latest timestamped parent feature of this feature should be made internal Created in NX5.0.0. More... | |
void | SetPatchSolutionFlag (bool optionValue) |
Sets the patch solution flag Created in NX8.0.1. More... | |
void | SetPatchSurfaceFilename (const NXString &surfaceFilename) |
Sets the patch surface filename Created in NX8.0.1. More... | |
void | SetPatchSurfaceFilename (const char *surfaceFilename) |
Sets the patch surface filename Created in NX8.0.1. More... | |
void | SetSurroundingPatchSurfaceFilename (const NXString &surroundingSurfaceFilename) |
Sets the surrounding patch surface filename Created in NX8.0.1. More... | |
void | SetSurroundingPatchSurfaceFilename (const char *surroundingSurfaceFilename) |
Sets the surrounding patch surface filename Created in NX8.0.1. More... | |
void | ShowInternalParentFeatureForEdit (NXOpen::Features::Feature *parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
NXString | SurroundingPatchSurfaceFilename () |
Returns the surrounding patch surface filename Created in NX8.0.1. More... | |
void | UnsetParentFeatureInternal (NXOpen::Features::Feature *parentFeature) |
Set the internal parent feature of the feature being edited to external Created in NX6.0.0. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a Die Throat Parent sub feature.
This sub feature is created via the main feature builder.
Created in NX4.0.0.
NXOpen::Die::DieBuildStatusOption NXOpen::Die::ThroatParentBuilder::BuildStatus | ( | ) |
Returns the build status of the throat sections.
Created in NX4.0.0.
License requirements : ug_die_design ("Die Design")
NXOpen::Die::ThroatChildBuilder* NXOpen::Die::ThroatParentBuilder::CreateChild | ( | ) |
Creates a child throat section.
void NXOpen::Die::ThroatParentBuilder::DeleteChild | ( | NXOpen::Die::ThroatChildBuilder * | diethroatchild | ) |
Deletes a child throat section.
Created in NX4.0.0.
License requirements : ug_die_design ("Die Design")
diethroatchild | diethroatchild |
bool NXOpen::Die::ThroatParentBuilder::DesignStatus | ( | ) |
Returns the design status of the throat sections, if true the throat sections will be built into the model, if false they will not.
Created in NX4.0.0.
License requirements : ug_die_design ("Die Design")
bool NXOpen::Die::ThroatParentBuilder::DisplayStatus | ( | ) |
Returns the display status of the throat sections, if true input data to the throat sections will be displayed, if false the input data will not be displayed.
Created in NX4.0.0.
License requirements : ug_die_design ("Die Design")
void NXOpen::Die::ThroatParentBuilder::GetCavityAttributes | ( | NXString * | title, |
NXString * | value, | ||
int * | color | ||
) |
Gets the cavity attributes, note existance of attributes depends on usage in main feature.
Created in NX4.0.0.
License requirements : ug_die_design ("Die Design")
title | Title for attribute. |
value | Value of attribute. |
color | Color of cavity faces. |
std::vector<NXOpen::Die::ThroatChildBuilder *> NXOpen::Die::ThroatParentBuilder::GetChildren | ( | ) |
Outputs the child throat sections.
void NXOpen::Die::ThroatParentBuilder::GetExtensionAttributes | ( | NXString * | title, |
NXString * | value, | ||
int * | color | ||
) |
Gets the extension attributes, note existance of attributes depends on usage in main feature.
Created in NX4.0.0.
License requirements : ug_die_design ("Die Design")
title | Title for attribute. |
value | Value of attribute. |
color | Color of extension faces. |
double NXOpen::Die::ThroatParentBuilder::Radius | ( | ) |
Returns the radius to be applied at the back of the throat, top and bottom
Created in NX4.0.0.
License requirements : ug_die_design ("Die Design")
void NXOpen::Die::ThroatParentBuilder::SetCavityAttributes | ( | const NXString & | title, |
const NXString & | value, | ||
int | color | ||
) |
Sets the cavity attributes, note existance of attributes depends on usage in main feature.
Created in NX4.0.0.
License requirements : ug_die_design ("Die Design")
title | Title for attribute. |
value | Value of attribute. |
color | Color of cavity faces. |
void NXOpen::Die::ThroatParentBuilder::SetCavityAttributes | ( | const char * | title, |
const char * | value, | ||
int | color | ||
) |
Sets the cavity attributes, note existance of attributes depends on usage in main feature.
Created in NX4.0.0.
License requirements : ug_die_design ("Die Design")
title | Title for attribute. |
value | Value of attribute. |
color | Color of cavity faces. |
void NXOpen::Die::ThroatParentBuilder::SetDesignStatus | ( | bool | designStatus | ) |
Sets the design status of the throat sections, if true the throat sections will be built into the model, if false they will not.
Created in NX4.0.0.
License requirements : ug_die_design ("Die Design")
designStatus | design status |
void NXOpen::Die::ThroatParentBuilder::SetDisplayStatus | ( | bool | displayStatus | ) |
Sets the display status of the throat sections, if true input data to the throat sections will be displayed, if false the input data will not be displayed.
Created in NX4.0.0.
License requirements : ug_die_design ("Die Design")
displayStatus | display status |
void NXOpen::Die::ThroatParentBuilder::SetExtensionAttributes | ( | const NXString & | title, |
const NXString & | value, | ||
int | color | ||
) |
Sets the extension attributes, note existance of attributes depends on usage in main feature.
Created in NX4.0.0.
License requirements : ug_die_design ("Die Design")
title | Title for attribute. |
value | Value of attribute. |
color | Color of extension faces. |
void NXOpen::Die::ThroatParentBuilder::SetExtensionAttributes | ( | const char * | title, |
const char * | value, | ||
int | color | ||
) |
Sets the extension attributes, note existance of attributes depends on usage in main feature.
Created in NX4.0.0.
License requirements : ug_die_design ("Die Design")
title | Title for attribute. |
value | Value of attribute. |
color | Color of extension faces. |
void NXOpen::Die::ThroatParentBuilder::SetRadius | ( | double | radius | ) |
Sets the radius to be applied at the back of the throat, top and bottom
Created in NX4.0.0.
License requirements : ug_die_design ("Die Design")
radius | radius |
void NXOpen::Die::ThroatParentBuilder::SetStep | ( | double | step | ) |
Sets the step to be applied at the end of the tangential extension of the flange
Created in NX4.0.0.
License requirements : ug_die_design ("Die Design")
step | step |
void NXOpen::Die::ThroatParentBuilder::SetType | ( | NXOpen::Die::ThroatParentBuilder::TypeOption | type | ) |
Sets the type of throat sections.
Created in NX4.0.0.
License requirements : ug_die_design ("Die Design")
type | type |
double NXOpen::Die::ThroatParentBuilder::Step | ( | ) |
Returns the step to be applied at the end of the tangential extension of the flange
Created in NX4.0.0.
License requirements : ug_die_design ("Die Design")
NXOpen::Die::ThroatParentBuilder::TypeOption NXOpen::Die::ThroatParentBuilder::Type | ( | ) |
Returns the type of throat sections.
Created in NX4.0.0.
License requirements : ug_die_design ("Die Design")