NX Open C++ Reference Guide
|
Represents a Die Throat Child sub feature. More...
Public Types | |
enum | TypeOption { TypeOptionWipe, TypeOptionRestrike } |
Settings for the type of the throat section. More... | |
Public Member Functions | |
NXOpen::Die::DieBuildStatusOption | BuildStatus () |
Returns the build status of the throat section. More... | |
NXOpen::Expression * | CavityDepth () |
Returns the distance measured from the bend profile of the flange to the base of the throat. More... | |
NXOpen::Expression * | CavityOffset () |
Returns the offset distance measured from the Throat CSYS to the back cavity area of the throat. More... | |
bool | DesignStatus () |
Returns the design status of the throat section, if true the throat section will be built into the model, if false it will not. More... | |
bool | DisplayStatus () |
Returns the display status of the throat section, if true input data to the throat section will be displayed, if false the input data will not be displayed. More... | |
NXOpen::Expression * | ExtensionLength () |
Returns the tangent distance to add to the end of the flange. More... | |
void | GetCavityAttributes (NXString *title, NXString *value, int *color) |
Gets the cavity attributes, note existance of attributes depends on usage in main feature. More... | |
void | GetExtensionAttributes (NXString *title, NXString *value, int *color) |
Gets the extension attributes, note existance of attributes depends on usage in main feature. More... | |
NXOpen::Expression * | LowerRadius () |
Returns the radius to apply to the lower corner of the throat cavity. More... | |
double | Radius () |
Returns the radius to be applied at the back of the throat, top and bottom Created in NX4.0.0. More... | |
NXOpen::Expression * | SectionPlacement () |
Returns the throat section placement along the center line, an expression containg the length along the centerline for placement Created in NX4.0.0. More... | |
void | SetCavityAttributes (const NXString &title, const NXString &value, int color) |
Sets the cavity attributes, note existance of attributes depends on usage in main feature. More... | |
void | SetCavityAttributes (const char *title, const char *value, int color) |
Sets the cavity attributes, note existance of attributes depends on usage in main feature. More... | |
void | SetCavityDepth (const NXString &cavityDepth) |
Created in NX4.0.0. More... | |
void | SetCavityDepth (const char *cavityDepth) |
Created in NX4.0.0. More... | |
void | SetCavityOffset (const NXString &cavityOffset) |
Created in NX4.0.0. More... | |
void | SetCavityOffset (const char *cavityOffset) |
Created in NX4.0.0. More... | |
void | SetDesignStatus (bool designStatus) |
Sets the design status of the throat section, if true the throat section will be built into the model, if false it will not. More... | |
void | SetDisplayStatus (bool displayStatus) |
Sets the display status of the throat section, if true input data to the throat section will be displayed, if false the input data will not be displayed. More... | |
void | SetExtensionAttributes (const NXString &title, const NXString &value, int color) |
Sets the extension attributes, note existance of attributes depends on usage in main feature. More... | |
void | SetExtensionAttributes (const char *title, const char *value, int color) |
Sets the extension attributes, note existance of attributes depends on usage in main feature. More... | |
void | SetExtensionLength (const NXString &extensionLength) |
Created in NX4.0.0. More... | |
void | SetExtensionLength (const char *extensionLength) |
Created in NX4.0.0. More... | |
void | SetLowerRadius (const NXString &lowerRadius) |
Created in NX4.0.0. More... | |
void | SetLowerRadius (const char *lowerRadius) |
Created in NX4.0.0. More... | |
void | SetRadius (double radius) |
Sets the radius to be applied at the back of the throat, top and bottom Created in NX4.0.0. More... | |
void | SetSectionPlacement (const NXString §ionPlacement) |
Created in NX4.0.0. More... | |
void | SetSectionPlacement (const char *sectionPlacement) |
Created in NX4.0.0. More... | |
void | SetStep (double step) |
Sets the step to be applied at the end of the tangent extension of the flange Created in NX4.0.0. More... | |
void | SetStepDistance (const NXString &stepDistance) |
Created in NX4.0.0. More... | |
void | SetStepDistance (const char *stepDistance) |
Created in NX4.0.0. More... | |
void | SetUpperRadius (const NXString &upperRadius) |
Created in NX4.0.0. More... | |
void | SetUpperRadius (const char *upperRadius) |
Created in NX4.0.0. More... | |
double | Step () |
Returns the step to be applied at the end of the tangent extension of the flange Created in NX4.0.0. More... | |
NXOpen::Expression * | StepDistance () |
Returns the step distance to add at the end of the tangent extension. More... | |
NXOpen::Expression * | UpperRadius () |
Returns the radius to apply to the upper corner of the throat cavity. More... | |
Public Member Functions inherited from NXOpen::Features::FeatureBuilder | |
NXOpen::Features::Feature * | CommitFeature () |
Commits the feature parameters and creates the feature. More... | |
NXOpen::Features::Feature * | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
void | HideInternalParentFeatureAfterEdit (NXOpen::Features::Feature *parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
bool | ParentFeatureInternal () |
Returns whether or not the latest timestamped parent feature of this feature should be made internal Created in NX5.0.0. More... | |
bool | PatchSolutionFlag () |
Returns the patch solution flag Created in NX8.0.1. More... | |
NXString | PatchSurfaceFilename () |
Returns the patch surface filename Created in NX8.0.1. More... | |
void | SetParentFeatureInternal (NXOpen::Features::Feature *parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited Created in NX6.0.0. More... | |
void | SetParentFeatureInternal (bool isInternal) |
Sets whether or not the latest timestamped parent feature of this feature should be made internal Created in NX5.0.0. More... | |
void | SetPatchSolutionFlag (bool optionValue) |
Sets the patch solution flag Created in NX8.0.1. More... | |
void | SetPatchSurfaceFilename (const NXString &surfaceFilename) |
Sets the patch surface filename Created in NX8.0.1. More... | |
void | SetPatchSurfaceFilename (const char *surfaceFilename) |
Sets the patch surface filename Created in NX8.0.1. More... | |
void | SetSurroundingPatchSurfaceFilename (const NXString &surroundingSurfaceFilename) |
Sets the surrounding patch surface filename Created in NX8.0.1. More... | |
void | SetSurroundingPatchSurfaceFilename (const char *surroundingSurfaceFilename) |
Sets the surrounding patch surface filename Created in NX8.0.1. More... | |
void | ShowInternalParentFeatureForEdit (NXOpen::Features::Feature *parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
NXString | SurroundingPatchSurfaceFilename () |
Returns the surrounding patch surface filename Created in NX8.0.1. More... | |
void | UnsetParentFeatureInternal (NXOpen::Features::Feature *parentFeature) |
Set the internal parent feature of the feature being edited to external Created in NX6.0.0. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a Die Throat Child sub feature.
This sub feature is created via the main feature builder.
Created in NX4.0.0.
NXOpen::Die::DieBuildStatusOption NXOpen::Die::ThroatChildBuilder::BuildStatus | ( | ) |
Returns the build status of the throat section.
Created in NX4.0.0.
License requirements : ug_die_design ("Die Design")
NXOpen::Expression* NXOpen::Die::ThroatChildBuilder::CavityDepth | ( | ) |
Returns the distance measured from the bend profile of the flange to the base of the throat.
The base of the throat is considered to be the surface the wear plates are mounted on for guiding and aliging the flange steels. The value given must be larger than the minimum cavity depth. An expression containg the value. Value is used in both the Wipe and Restrike Flange.
Created in NX4.0.0.
License requirements : ug_die_design ("Die Design")
NXOpen::Expression* NXOpen::Die::ThroatChildBuilder::CavityOffset | ( | ) |
Returns the offset distance measured from the Throat CSYS to the back cavity area of the throat.
Both positive and negative values may given to adjust the cavity to the proper location. An expression containg the value. Value is used in both the Wipe and Restrike Flange.
Created in NX4.0.0.
License requirements : ug_die_design ("Die Design")
bool NXOpen::Die::ThroatChildBuilder::DesignStatus | ( | ) |
Returns the design status of the throat section, if true the throat section will be built into the model, if false it will not.
Created in NX4.0.0.
License requirements : ug_die_design ("Die Design")
bool NXOpen::Die::ThroatChildBuilder::DisplayStatus | ( | ) |
Returns the display status of the throat section, if true input data to the throat section will be displayed, if false the input data will not be displayed.
Created in NX4.0.0.
License requirements : ug_die_design ("Die Design")
NXOpen::Expression* NXOpen::Die::ThroatChildBuilder::ExtensionLength | ( | ) |
Returns the tangent distance to add to the end of the flange.
An expression containg the length along the tangent. Value is used in both the Wipe and Restrike Flange.
Created in NX4.0.0.
License requirements : ug_die_design ("Die Design")
void NXOpen::Die::ThroatChildBuilder::GetCavityAttributes | ( | NXString * | title, |
NXString * | value, | ||
int * | color | ||
) |
Gets the cavity attributes, note existance of attributes depends on usage in main feature.
Created in NX4.0.0.
License requirements : ug_die_design ("Die Design")
title | Title for attribute. |
value | Value of attribute. |
color | Color of cavity faces. |
void NXOpen::Die::ThroatChildBuilder::GetExtensionAttributes | ( | NXString * | title, |
NXString * | value, | ||
int * | color | ||
) |
Gets the extension attributes, note existance of attributes depends on usage in main feature.
Created in NX4.0.0.
License requirements : ug_die_design ("Die Design")
title | Title for attribute. |
value | Value of attribute. |
color | Color of extension faces. |
NXOpen::Expression* NXOpen::Die::ThroatChildBuilder::LowerRadius | ( | ) |
Returns the radius to apply to the lower corner of the throat cavity.
Typically, both the lower and the upper radius will be the same. An expression containg the value. Value is used in both the Wipe and Restrike Flange.
Created in NX4.0.0.
License requirements : ug_die_design ("Die Design")
double NXOpen::Die::ThroatChildBuilder::Radius | ( | ) |
Returns the radius to be applied at the back of the throat, top and bottom
Created in NX4.0.0.
License requirements : ug_die_design ("Die Design")
NXOpen::Expression* NXOpen::Die::ThroatChildBuilder::SectionPlacement | ( | ) |
Returns the throat section placement along the center line, an expression containg the length along the centerline for placement
Created in NX4.0.0.
License requirements : ug_die_design ("Die Design")
void NXOpen::Die::ThroatChildBuilder::SetCavityAttributes | ( | const NXString & | title, |
const NXString & | value, | ||
int | color | ||
) |
Sets the cavity attributes, note existance of attributes depends on usage in main feature.
Created in NX4.0.0.
License requirements : ug_die_design ("Die Design")
title | Title for attribute. |
value | Value of attribute. |
color | Color of cavity faces. |
void NXOpen::Die::ThroatChildBuilder::SetCavityAttributes | ( | const char * | title, |
const char * | value, | ||
int | color | ||
) |
Sets the cavity attributes, note existance of attributes depends on usage in main feature.
Created in NX4.0.0.
License requirements : ug_die_design ("Die Design")
title | Title for attribute. |
value | Value of attribute. |
color | Color of cavity faces. |
void NXOpen::Die::ThroatChildBuilder::SetCavityDepth | ( | const NXString & | cavityDepth | ) |
Created in NX4.0.0.
License requirements : ug_die_design ("Die Design")
cavityDepth | cavity depth |
void NXOpen::Die::ThroatChildBuilder::SetCavityDepth | ( | const char * | cavityDepth | ) |
Created in NX4.0.0.
License requirements : ug_die_design ("Die Design")
cavityDepth | cavity depth |
void NXOpen::Die::ThroatChildBuilder::SetCavityOffset | ( | const NXString & | cavityOffset | ) |
Created in NX4.0.0.
License requirements : ug_die_design ("Die Design")
cavityOffset | cavity offset |
void NXOpen::Die::ThroatChildBuilder::SetCavityOffset | ( | const char * | cavityOffset | ) |
Created in NX4.0.0.
License requirements : ug_die_design ("Die Design")
cavityOffset | cavity offset |
void NXOpen::Die::ThroatChildBuilder::SetDesignStatus | ( | bool | designStatus | ) |
Sets the design status of the throat section, if true the throat section will be built into the model, if false it will not.
Created in NX4.0.0.
License requirements : ug_die_design ("Die Design")
designStatus | design status |
void NXOpen::Die::ThroatChildBuilder::SetDisplayStatus | ( | bool | displayStatus | ) |
Sets the display status of the throat section, if true input data to the throat section will be displayed, if false the input data will not be displayed.
Created in NX4.0.0.
License requirements : ug_die_design ("Die Design")
displayStatus | display status |
void NXOpen::Die::ThroatChildBuilder::SetExtensionAttributes | ( | const NXString & | title, |
const NXString & | value, | ||
int | color | ||
) |
Sets the extension attributes, note existance of attributes depends on usage in main feature.
Created in NX4.0.0.
License requirements : ug_die_design ("Die Design")
title | Title for attribute. |
value | Value of attribute. |
color | Color of extension faces. |
void NXOpen::Die::ThroatChildBuilder::SetExtensionAttributes | ( | const char * | title, |
const char * | value, | ||
int | color | ||
) |
Sets the extension attributes, note existance of attributes depends on usage in main feature.
Created in NX4.0.0.
License requirements : ug_die_design ("Die Design")
title | Title for attribute. |
value | Value of attribute. |
color | Color of extension faces. |
void NXOpen::Die::ThroatChildBuilder::SetExtensionLength | ( | const NXString & | extensionLength | ) |
Created in NX4.0.0.
License requirements : ug_die_design ("Die Design")
extensionLength | extension length |
void NXOpen::Die::ThroatChildBuilder::SetExtensionLength | ( | const char * | extensionLength | ) |
Created in NX4.0.0.
License requirements : ug_die_design ("Die Design")
extensionLength | extension length |
void NXOpen::Die::ThroatChildBuilder::SetLowerRadius | ( | const NXString & | lowerRadius | ) |
Created in NX4.0.0.
License requirements : ug_die_design ("Die Design")
lowerRadius | lower radius |
void NXOpen::Die::ThroatChildBuilder::SetLowerRadius | ( | const char * | lowerRadius | ) |
Created in NX4.0.0.
License requirements : ug_die_design ("Die Design")
lowerRadius | lower radius |
void NXOpen::Die::ThroatChildBuilder::SetRadius | ( | double | radius | ) |
Sets the radius to be applied at the back of the throat, top and bottom
Created in NX4.0.0.
License requirements : ug_die_design ("Die Design")
radius | radius |
void NXOpen::Die::ThroatChildBuilder::SetSectionPlacement | ( | const NXString & | sectionPlacement | ) |
Created in NX4.0.0.
License requirements : ug_die_design ("Die Design")
sectionPlacement | section placement |
void NXOpen::Die::ThroatChildBuilder::SetSectionPlacement | ( | const char * | sectionPlacement | ) |
Created in NX4.0.0.
License requirements : ug_die_design ("Die Design")
sectionPlacement | section placement |
void NXOpen::Die::ThroatChildBuilder::SetStep | ( | double | step | ) |
Sets the step to be applied at the end of the tangent extension of the flange
Created in NX4.0.0.
License requirements : ug_die_design ("Die Design")
step | step |
void NXOpen::Die::ThroatChildBuilder::SetStepDistance | ( | const NXString & | stepDistance | ) |
Created in NX4.0.0.
License requirements : ug_die_design ("Die Design")
stepDistance | step distance |
void NXOpen::Die::ThroatChildBuilder::SetStepDistance | ( | const char * | stepDistance | ) |
Created in NX4.0.0.
License requirements : ug_die_design ("Die Design")
stepDistance | step distance |
void NXOpen::Die::ThroatChildBuilder::SetUpperRadius | ( | const NXString & | upperRadius | ) |
Created in NX4.0.0.
License requirements : ug_die_design ("Die Design")
upperRadius | upper radius |
void NXOpen::Die::ThroatChildBuilder::SetUpperRadius | ( | const char * | upperRadius | ) |
Created in NX4.0.0.
License requirements : ug_die_design ("Die Design")
upperRadius | upper radius |
double NXOpen::Die::ThroatChildBuilder::Step | ( | ) |
Returns the step to be applied at the end of the tangent extension of the flange
Created in NX4.0.0.
License requirements : ug_die_design ("Die Design")
NXOpen::Expression* NXOpen::Die::ThroatChildBuilder::StepDistance | ( | ) |
Returns the step distance to add at the end of the tangent extension.
The step is at a right angle and only applies to the Wipe Flange. An expression containg the step distance.
Created in NX4.0.0.
License requirements : ug_die_design ("Die Design")
NXOpen::Expression* NXOpen::Die::ThroatChildBuilder::UpperRadius | ( | ) |
Returns the radius to apply to the upper corner of the throat cavity.
An expression containg the value. Value is used in both the Wipe and Restrike Flange.
Created in NX4.0.0.
License requirements : ug_die_design ("Die Design")