NX Open C++ Reference Guide
|
Represents a boundary turning member set . More...
Public Types | |
enum | ConcaveCornersTypeValue { ConcaveCornersTypeValueExtend, ConcaveCornersTypeValueConnectLinear } |
the types available for the concave corners More... | |
Public Types inherited from NXOpen::CAM::BoundaryMemberSet | |
enum | ConnectMemberType { ConnectMemberTypeExtend, ConnectMemberTypeDirect } |
the types available for connect member More... | |
Public Member Functions | |
NXOpen::CAM::BoundaryTurnMemberSet::ConcaveCornersTypeValue | ConcaveCorners () |
Returns the concave corners Created in NX9.0.2. More... | |
NXOpen::CAM::BoundaryTurnMemberCorner * | Corner1 () |
Returns the main corner 1 Created in NX9.0.2. More... | |
NXOpen::CAM::BoundaryTurnMemberCorner * | Corner2 () |
Returns the main corner 2 Created in NX9.0.2. More... | |
NXOpen::CAM::BoundaryTurnMemberFeed * | CustomFeed () |
Returns the custom feed rate Created in NX9.0.2. More... | |
NXOpen::CAM::BoundaryTurnMemberEvents * | Events () |
Returns the post events Created in NX9.0.2. More... | |
NXOpen::CAM::BoundaryTurnMemberFineFinishCorner * | FineFinishCorner1 () |
Returns the fine finish corner 1 Created in NX9.0.2. More... | |
NXOpen::CAM::BoundaryTurnMemberFineFinishCorner * | FineFinishCorner2 () |
Returns the fine finish corner 2 Created in NX9.0.2. More... | |
NXOpen::CAM::BoundaryTurnMemberFineFinishOffset * | FineFinishOffset () |
Returns the fine finish offset Created in NX9.0.2. More... | |
bool | IgnoreFineFinishOffset () |
Returns the ignore fine finish offset Created in NX9.0.2. More... | |
bool | IgnoreMember () |
Returns the ignore member toggle Created in NX9.0.2. More... | |
NXOpen::CAM::BoundaryTurnMemberOffset * | OffsetBuilder () |
Returns the main offset Created in NX9.0.2. More... | |
void | SetConcaveCorners (NXOpen::CAM::BoundaryTurnMemberSet::ConcaveCornersTypeValue newValue) |
Sets the concave corners Created in NX9.0.2. More... | |
void | SetIgnoreFineFinishOffset (bool newValue) |
Sets the ignore fine finish offset Created in NX9.0.2. More... | |
void | SetIgnoreMember (bool newValue) |
Sets the ignore member toggle Created in NX9.0.2. More... | |
Public Member Functions inherited from NXOpen::CAM::BoundaryMemberSet | |
NXOpen::CAM::BoundaryMemberSet::ConnectMemberType | ConnectMember () |
Returns the connect member Created in NX9.0.0. More... | |
bool | CustomOffset () |
Returns the flag whether this boundary has custom offset activated Created in NX9.0.0. More... | |
double | Offset () |
Returns the offset value Created in NX9.0.0. More... | |
void | SetConnectMember (NXOpen::CAM::BoundaryMemberSet::ConnectMemberType newValue) |
Sets the connect member Created in NX9.0.0. More... | |
void | SetCustomOffset (bool newValue) |
Sets the flag whether this boundary has custom offset activated Created in NX9.0.0. More... | |
void | SetOffset (double newValue) |
Sets the offset value Created in NX9.0.0. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a boundary turning member set .
This is an abstract class and cannot be instantiated.
Created in NX9.0.2.
NXOpen::CAM::BoundaryTurnMemberSet::ConcaveCornersTypeValue NXOpen::CAM::BoundaryTurnMemberSet::ConcaveCorners | ( | ) |
Returns the concave corners
Created in NX9.0.2.
License requirements : None
NXOpen::CAM::BoundaryTurnMemberCorner* NXOpen::CAM::BoundaryTurnMemberSet::Corner1 | ( | ) |
Returns the main corner 1
Created in NX9.0.2.
License requirements : None
NXOpen::CAM::BoundaryTurnMemberCorner* NXOpen::CAM::BoundaryTurnMemberSet::Corner2 | ( | ) |
Returns the main corner 2
Created in NX9.0.2.
License requirements : None
NXOpen::CAM::BoundaryTurnMemberFeed* NXOpen::CAM::BoundaryTurnMemberSet::CustomFeed | ( | ) |
Returns the custom feed rate
Created in NX9.0.2.
License requirements : None
NXOpen::CAM::BoundaryTurnMemberEvents* NXOpen::CAM::BoundaryTurnMemberSet::Events | ( | ) |
Returns the post events
Created in NX9.0.2.
License requirements : None
NXOpen::CAM::BoundaryTurnMemberFineFinishCorner* NXOpen::CAM::BoundaryTurnMemberSet::FineFinishCorner1 | ( | ) |
Returns the fine finish corner 1
Created in NX9.0.2.
License requirements : None
NXOpen::CAM::BoundaryTurnMemberFineFinishCorner* NXOpen::CAM::BoundaryTurnMemberSet::FineFinishCorner2 | ( | ) |
Returns the fine finish corner 2
Created in NX9.0.2.
License requirements : None
NXOpen::CAM::BoundaryTurnMemberFineFinishOffset* NXOpen::CAM::BoundaryTurnMemberSet::FineFinishOffset | ( | ) |
Returns the fine finish offset
Created in NX9.0.2.
License requirements : None
bool NXOpen::CAM::BoundaryTurnMemberSet::IgnoreFineFinishOffset | ( | ) |
Returns the ignore fine finish offset
Created in NX9.0.2.
License requirements : None
bool NXOpen::CAM::BoundaryTurnMemberSet::IgnoreMember | ( | ) |
Returns the ignore member toggle
Created in NX9.0.2.
License requirements : None
NXOpen::CAM::BoundaryTurnMemberOffset* NXOpen::CAM::BoundaryTurnMemberSet::OffsetBuilder | ( | ) |
Returns the main offset
Created in NX9.0.2.
License requirements : None
void NXOpen::CAM::BoundaryTurnMemberSet::SetConcaveCorners | ( | NXOpen::CAM::BoundaryTurnMemberSet::ConcaveCornersTypeValue | newValue | ) |
Sets the concave corners
Created in NX9.0.2.
License requirements : cam_base ("CAM BASE")
newValue | newvalue |
void NXOpen::CAM::BoundaryTurnMemberSet::SetIgnoreFineFinishOffset | ( | bool | newValue | ) |
Sets the ignore fine finish offset
Created in NX9.0.2.
License requirements : cam_base ("CAM BASE")
newValue | newvalue |
void NXOpen::CAM::BoundaryTurnMemberSet::SetIgnoreMember | ( | bool | newValue | ) |
Sets the ignore member toggle
Created in NX9.0.2.
License requirements : cam_base ("CAM BASE")
newValue | newvalue |