NX Open C++ Reference Guide
|
Represents a boundary member set . More...
Public Types | |
enum | ConnectMemberType { ConnectMemberTypeExtend, ConnectMemberTypeDirect } |
the types available for connect member More... | |
Public Member Functions | |
NXOpen::CAM::BoundaryMemberSet::ConnectMemberType | ConnectMember () |
Returns the connect member Created in NX9.0.0. More... | |
bool | CustomOffset () |
Returns the flag whether this boundary has custom offset activated Created in NX9.0.0. More... | |
double | Offset () |
Returns the offset value Created in NX9.0.0. More... | |
void | SetConnectMember (NXOpen::CAM::BoundaryMemberSet::ConnectMemberType newValue) |
Sets the connect member Created in NX9.0.0. More... | |
void | SetCustomOffset (bool newValue) |
Sets the flag whether this boundary has custom offset activated Created in NX9.0.0. More... | |
void | SetOffset (double newValue) |
Sets the offset value Created in NX9.0.0. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a boundary member set .
To create a new instance of this class, use NXOpen::CAM::BoundarySet::CreateBoundaryMemberSet
Created in NX9.0.0.
NXOpen::CAM::BoundaryMemberSet::ConnectMemberType NXOpen::CAM::BoundaryMemberSet::ConnectMember | ( | ) |
Returns the connect member
Created in NX9.0.0.
License requirements : None
bool NXOpen::CAM::BoundaryMemberSet::CustomOffset | ( | ) |
Returns the flag whether this boundary has custom offset activated
Created in NX9.0.0.
License requirements : None
double NXOpen::CAM::BoundaryMemberSet::Offset | ( | ) |
Returns the offset value
Created in NX9.0.0.
License requirements : None
void NXOpen::CAM::BoundaryMemberSet::SetConnectMember | ( | NXOpen::CAM::BoundaryMemberSet::ConnectMemberType | newValue | ) |
Sets the connect member
Created in NX9.0.0.
License requirements : cam_base ("CAM BASE")
newValue | newvalue |
void NXOpen::CAM::BoundaryMemberSet::SetCustomOffset | ( | bool | newValue | ) |
Sets the flag whether this boundary has custom offset activated
Created in NX9.0.0.
License requirements : cam_base ("CAM BASE")
newValue | newvalue |
void NXOpen::CAM::BoundaryMemberSet::SetOffset | ( | double | newValue | ) |
Sets the offset value
Created in NX9.0.0.
License requirements : cam_base ("CAM BASE")
newValue | newvalue |