NX Open C++ Reference Guide
|
Represents a NXOpen::CAM::BoundaryTurnMemberFeed
This builder cannot be instantiated separately.
More...
Public Types | |
enum | FeedType { FeedTypeNone, FeedTypeSpecify } |
the corner feed rate types available More... | |
Public Member Functions | |
NXOpen::CAM::BoundaryTurnMemberFeed::FeedType | CustomFeedType () |
Returns the corner feed rate type Created in NX9.0.2. More... | |
NXOpen::CAM::BoundaryTurnSet::FeedUnitTypes | FeedUnit () |
Returns the feed rate unit Created in NX9.0.2. More... | |
double | FeedValue () |
Returns the feed rate value Created in NX9.0.2. More... | |
void | SetCustomFeedType (NXOpen::CAM::BoundaryTurnMemberFeed::FeedType newValue) |
Sets the corner feed rate type Created in NX9.0.2. More... | |
void | SetFeedUnit (NXOpen::CAM::BoundaryTurnSet::FeedUnitTypes newUnit) |
Sets the feed rate unit Created in NX9.0.2. More... | |
void | SetFeedValue (double newValue) |
Sets the feed rate value Created in NX9.0.2. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a NXOpen::CAM::BoundaryTurnMemberFeed
This builder cannot be instantiated separately.
Created in NX9.0.2.
NXOpen::CAM::BoundaryTurnMemberFeed::FeedType NXOpen::CAM::BoundaryTurnMemberFeed::CustomFeedType | ( | ) |
Returns the corner feed rate type
Created in NX9.0.2.
License requirements : None
NXOpen::CAM::BoundaryTurnSet::FeedUnitTypes NXOpen::CAM::BoundaryTurnMemberFeed::FeedUnit | ( | ) |
Returns the feed rate unit
Created in NX9.0.2.
License requirements : None
double NXOpen::CAM::BoundaryTurnMemberFeed::FeedValue | ( | ) |
Returns the feed rate value
Created in NX9.0.2.
License requirements : None
void NXOpen::CAM::BoundaryTurnMemberFeed::SetCustomFeedType | ( | NXOpen::CAM::BoundaryTurnMemberFeed::FeedType | newValue | ) |
Sets the corner feed rate type
Created in NX9.0.2.
License requirements : cam_base ("CAM BASE")
newValue | newvalue |
void NXOpen::CAM::BoundaryTurnMemberFeed::SetFeedUnit | ( | NXOpen::CAM::BoundaryTurnSet::FeedUnitTypes | newUnit | ) |
Sets the feed rate unit
Created in NX9.0.2.
License requirements : cam_base ("CAM BASE")
newUnit | newunit |
void NXOpen::CAM::BoundaryTurnMemberFeed::SetFeedValue | ( | double | newValue | ) |
Sets the feed rate value
Created in NX9.0.2.
License requirements : cam_base ("CAM BASE")
newValue | newvalue |