NX Open C++ Reference Guide
|
Represents a NXOpen::CAE::FrfSetBuilder which can be used to create FrfSets. More...
Public Member Functions | |
void | DeselectFrfsubsets (std::vector< NXString > &frfSubSetNames) |
Deselect the frf subset that should not be used. More... | |
std::vector< NXString > | GetAvailableFrfsubsets () |
Get the frf subsets available in the source file of the NXOpen::CAE::FrfSet. More... | |
Public Member Functions inherited from NXOpen::CAE::AlternateFemRepresentationSourceBuilder | |
NXOpen::CAE::AlternateFemRepresentationSource * | CommitAlternateFemRepresentationSource () |
Commits the changes that have been applied to the builder and returns the edited or newly created NXOpen::CAE::AlternateFemRepresentationSource. More... | |
void | SetFilePath (const NXString &filepath) |
Sets the file path Created in NX12.0.0. More... | |
void | SetFilePath (const char *filepath) |
Sets the file path Created in NX12.0.0. More... | |
void | SetLengthUnit (NXOpen::Unit *lengthUnit) |
Sets the length unit Created in NX12.0.0. More... | |
void | SetMassUnit (NXOpen::Unit *massUnit) |
Sets the mass unit Created in NX12.0.0. More... | |
void | SetMeshCreationMode (NXOpen::CAE::AlternateFemRepresentationSource::CreateMeshMode creationMode) |
Sets the mesh creation mode Created in NX12.0.0. More... | |
void | SetName (const NXString &name) |
Sets the name of the FemDataSet Created in NX12.0.0. More... | |
void | SetName (const char *name) |
Sets the name of the FemDataSet Created in NX12.0.0. More... | |
void | SetResultReference (NXOpen::CAE::SimResultReference *pResultRef) |
Sets the result reference Created in NX12.0.0. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a NXOpen::CAE::FrfSetBuilder which can be used to create FrfSets.
Not support KF.
Created in NX12.0.0.
void NXOpen::CAE::FrfSetBuilder::DeselectFrfsubsets | ( | std::vector< NXString > & | frfSubSetNames | ) |
Deselect the frf subset that should not be used.
The name should be one retrieved from CAE::FrfSetBuilder::GetAvailableFrfsubsets . Should be called if CAE::FrfSetBuilder::GetAvailableFrfsubsets returns several frf subsets. If this method is not called, all frf subsets are supposed to be selected.
Created in NX12.0.0.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
frfSubSetNames | The frf subsets. |
std::vector<NXString> NXOpen::CAE::FrfSetBuilder::GetAvailableFrfsubsets | ( | ) |
Get the frf subsets available in the source file of the NXOpen::CAE::FrfSet.