NX Open C++ Reference Guide
|
Represents a NXOpen::CAE::AlternateFemRepresentationSourceBuilder which can be used to create FemDataSets. More...
Public Member Functions | |
NXOpen::CAE::AlternateFemRepresentationSource * | CommitAlternateFemRepresentationSource () |
Commits the changes that have been applied to the builder and returns the edited or newly created NXOpen::CAE::AlternateFemRepresentationSource. More... | |
void | SetFilePath (const NXString &filepath) |
Sets the file path Created in NX12.0.0. More... | |
void | SetFilePath (const char *filepath) |
Sets the file path Created in NX12.0.0. More... | |
void | SetLengthUnit (NXOpen::Unit *lengthUnit) |
Sets the length unit Created in NX12.0.0. More... | |
void | SetMassUnit (NXOpen::Unit *massUnit) |
Sets the mass unit Created in NX12.0.0. More... | |
void | SetMeshCreationMode (NXOpen::CAE::AlternateFemRepresentationSource::CreateMeshMode creationMode) |
Sets the mesh creation mode Created in NX12.0.0. More... | |
void | SetName (const NXString &name) |
Sets the name of the FemDataSet Created in NX12.0.0. More... | |
void | SetName (const char *name) |
Sets the name of the FemDataSet Created in NX12.0.0. More... | |
void | SetResultReference (NXOpen::CAE::SimResultReference *pResultRef) |
Sets the result reference Created in NX12.0.0. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a NXOpen::CAE::AlternateFemRepresentationSourceBuilder which can be used to create FemDataSets.
Not support KF.
Created in NX12.0.0.
NXOpen::CAE::AlternateFemRepresentationSource* NXOpen::CAE::AlternateFemRepresentationSourceBuilder::CommitAlternateFemRepresentationSource | ( | ) |
Commits the changes that have been applied to the builder and returns the edited or newly created NXOpen::CAE::AlternateFemRepresentationSource.
void NXOpen::CAE::AlternateFemRepresentationSourceBuilder::SetFilePath | ( | const NXString & | filepath | ) |
Sets the file path
Created in NX12.0.0.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
filepath | Name of the file associated to the Fem Data Set. |
void NXOpen::CAE::AlternateFemRepresentationSourceBuilder::SetFilePath | ( | const char * | filepath | ) |
Sets the file path
Created in NX12.0.0.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
filepath | Name of the file associated to the Fem Data Set. |
void NXOpen::CAE::AlternateFemRepresentationSourceBuilder::SetLengthUnit | ( | NXOpen::Unit * | lengthUnit | ) |
Sets the length unit
Created in NX12.0.0.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
lengthUnit | Length unit used to read the data file. |
void NXOpen::CAE::AlternateFemRepresentationSourceBuilder::SetMassUnit | ( | NXOpen::Unit * | massUnit | ) |
Sets the mass unit
Created in NX12.0.0.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
massUnit | Mass unit used to read the data file. |
void NXOpen::CAE::AlternateFemRepresentationSourceBuilder::SetMeshCreationMode | ( | NXOpen::CAE::AlternateFemRepresentationSource::CreateMeshMode | creationMode | ) |
Sets the mesh creation mode
Created in NX12.0.0.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
creationMode | Mesh creation mode used to read the data file. |
void NXOpen::CAE::AlternateFemRepresentationSourceBuilder::SetName | ( | const NXString & | name | ) |
Sets the name of the FemDataSet
Created in NX12.0.0.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
name | name |
void NXOpen::CAE::AlternateFemRepresentationSourceBuilder::SetName | ( | const char * | name | ) |
Sets the name of the FemDataSet
Created in NX12.0.0.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
name | name |
void NXOpen::CAE::AlternateFemRepresentationSourceBuilder::SetResultReference | ( | NXOpen::CAE::SimResultReference * | pResultRef | ) |
Sets the result reference
Created in NX12.0.0.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
pResultRef | Result Reference associated to the Fem Data Set. |