NX Open C++ Reference Guide
|
Represents a Result Reference in the .sim files. More...
Public Types | |
enum | Type { TypeStructural, TypeThermal, TypeFlow, TypeMagnetics, TypeAcoustic, TypeVibroAcoustic } |
Result Types. More... | |
Public Member Functions | |
NXOpen::CAE::CompanionResultCollection * | CompanionResults () |
Returns the CAE Companion Results collection belonging to this Result Reference Created in NX10.0.0. More... | |
NXString | GetManagedResultFile () |
Get the managed result file name. More... | |
void | GetResultFile (NXString *resultfiledir, NXString *resfilename) |
Get the result file directory and result file name Created in NX10.0.0. More... | |
void | GetResultFileUnits (std::vector< NXOpen::Unit * > &units) |
Get basic 6 units which are stored with solution used for loading the result file Created in NX10.0.0. More... | |
void | SetInferredResultFile () |
Clear previously specified result file location Created in NX10.0.0. More... | |
void | SetInferredResultFileUnits () |
Clears previously specified result file units Created in NX10.0.0. More... | |
void | SetLocalResultFile (const NXString &dirpath, const NXString &filename) |
Specify local result file Created in NX10.0.0. More... | |
void | SetLocalResultFile (const char *dirpath, const char *filename) |
Specify local result file Created in NX10.0.0. More... | |
void | SetManagedResultFile (const NXString &file) |
Specify managed result file Created in NX10.0.0. More... | |
void | SetManagedResultFile (const char *file) |
Specify managed result file Created in NX10.0.0. More... | |
void | SetResultFileUnits (const std::vector< NXOpen::Unit * > &units) |
Set result file units Created in NX10.0.0. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a Result Reference in the .sim files.
For more information, refer to the Solver language documentation in the SolverLanguageDocumentation.
This class is not created directly by the user.
Created in NX10.0.0.
NXOpen::CAE::CompanionResultCollection* NXOpen::CAE::SimResultReference::CompanionResults | ( | ) |
Returns the CAE Companion Results collection belonging to this Result Reference
Created in NX10.0.0.
NXString NXOpen::CAE::SimResultReference::GetManagedResultFile | ( | ) |
Get the managed result file name.
void NXOpen::CAE::SimResultReference::GetResultFile | ( | NXString * | resultfiledir, |
NXString * | resfilename | ||
) |
Get the result file directory and result file name
Created in NX10.0.0.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
resultfiledir | directly path where result file is stored |
resfilename | result file name |
void NXOpen::CAE::SimResultReference::GetResultFileUnits | ( | std::vector< NXOpen::Unit * > & | units | ) |
Get basic 6 units which are stored with solution used for loading the result file
Created in NX10.0.0.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
units | 6 basic units used to define the quantities in result file in order of mass, length, time, temperature, angle, and thermal energy |
void NXOpen::CAE::SimResultReference::SetInferredResultFile | ( | ) |
Clear previously specified result file location
Created in NX10.0.0.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
void NXOpen::CAE::SimResultReference::SetInferredResultFileUnits | ( | ) |
Clears previously specified result file units
Created in NX10.0.0.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
void NXOpen::CAE::SimResultReference::SetLocalResultFile | ( | const NXString & | dirpath, |
const NXString & | filename | ||
) |
Specify local result file
Created in NX10.0.0.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
dirpath | directory name |
filename | file name |
void NXOpen::CAE::SimResultReference::SetLocalResultFile | ( | const char * | dirpath, |
const char * | filename | ||
) |
Specify local result file
Created in NX10.0.0.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
dirpath | directory name |
filename | file name |
void NXOpen::CAE::SimResultReference::SetManagedResultFile | ( | const NXString & | file | ) |
Specify managed result file
Created in NX10.0.0.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
file | file name |
void NXOpen::CAE::SimResultReference::SetManagedResultFile | ( | const char * | file | ) |
Specify managed result file
Created in NX10.0.0.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
file | file name |
void NXOpen::CAE::SimResultReference::SetResultFileUnits | ( | const std::vector< NXOpen::Unit * > & | units | ) |
Set result file units
Created in NX10.0.0.
License requirements : nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
units | 6 units for mass, length, time, temperature, angle, and thermal energy |