NX Open C++ Reference Guide
|
Represents a NXOpen::Annotations::PmiTableSection builder
To create a new instance of this class, use NXOpen::Annotations::PmiTableSectionCollection::CreatePmiTableBuilder
Default values.
More...
Public Member Functions | |
NXOpen::Annotations::AssociatedObjectsBuilder * | AssociatedObjects () |
Returns the NXOpen::Annotations::AssociatedObjectsBuilder for PMI Table Created in NX12.0.0. More... | |
Public Member Functions inherited from NXOpen::Annotations::TableSectionBuilder | |
double | ColumnWidth () |
Returns the column width Created in NX8.0.0. More... | |
NXOpen::Annotations::LeaderBuilder * | Leader () |
Returns the NXOpen::Annotations::LeaderBuilder for the annotation Created in NX8.0.0. More... | |
int | NumberOfColumns () |
Returns the number of columns, input for tabulr note column numbers Created in NX8.0.0. More... | |
int | NumberOfRows () |
Returns the number of rows Created in NX8.0.0. More... | |
NXOpen::Annotations::OriginBuilder * | Origin () |
Returns the origin, where the symbol is going to be displayed Created in NX8.0.0. More... | |
double | RowHeight () |
Returns the row height Created in NX8.0.0. More... | |
void | SetColumnWidth (double columnWidth) |
Sets the column width Created in NX8.0.0. More... | |
void | SetNumberOfColumns (int numberOfColumns) |
Sets the number of columns, input for tabulr note column numbers Created in NX8.0.0. More... | |
void | SetNumberOfRows (int numberOfRows) |
Sets the number of rows Created in NX8.0.0. More... | |
void | SetRowHeight (double rowHeight) |
Sets the row height Created in NX8.0.0. More... | |
NXOpen::Annotations::TableStyleBuilder * | Style () |
Returns the style Created in NX8.0.0. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a NXOpen::Annotations::PmiTableSection builder
To create a new instance of this class, use NXOpen::Annotations::PmiTableSectionCollection::CreatePmiTableBuilder
Default values.
Property | Value |
---|---|
ColumnWidth |
50 (millimeters part), 2 (inches part) |
NumberOfColumns |
5 |
NumberOfRows |
5 |
RowHeight |
8 (millimeters part), 0.25 (inches part) |
Created in NX12.0.0.
NXOpen::Annotations::AssociatedObjectsBuilder* NXOpen::Annotations::PmiTableBuilder::AssociatedObjects | ( | ) |
Returns the NXOpen::Annotations::AssociatedObjectsBuilder for PMI Table
Created in NX12.0.0.
License requirements : None