NX Open C++ Reference Guide
|
datum feature symbol builder
To create a new instance of this class, use NXOpen::Annotations::GdtDatumCollection::CreatePmiDatumFeatureSymbolBuilder
Created in NX6.0.0.
More...
Public Member Functions | |
NXOpen::Annotations::AssociatedObjectsBuilder * | AssociatedObjects () |
Returns the datum feature associated object Created in NX6.0.0. More... | |
Public Member Functions inherited from NXOpen::Annotations::DatumFeatureSymbolBuilder | |
void | InheritFrom (NXOpen::Annotations::BaseDatum *inheritTag) |
The datum feature symbol is inherited form the given datum feature symbol. More... | |
NXOpen::Annotations::LeaderBuilder * | Leader () |
Returns the NXOpen::Annotations::LeaderBuilder for the annotation Created in NX6.0.0. More... | |
NXString | Letter () |
Returns the datum feature string Created in NX6.0.0. More... | |
NXOpen::Annotations::OriginBuilder * | Origin () |
Returns the datum feature symbol origin Created in NX6.0.0. More... | |
void | SetLetter (const NXString &datumFeatureLetter) |
Sets the datum feature string Created in NX6.0.0. More... | |
void | SetLetter (const char *datumFeatureLetter) |
Sets the datum feature string Created in NX6.0.0. More... | |
NXOpen::Annotations::StyleBuilder * | Style () |
Returns the datum feature style Created in NX6.0.0. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
datum feature symbol builder
To create a new instance of this class, use NXOpen::Annotations::GdtDatumCollection::CreatePmiDatumFeatureSymbolBuilder
Created in NX6.0.0.
NXOpen::Annotations::AssociatedObjectsBuilder* NXOpen::Annotations::PmiDatumFeatureSymbolBuilder::AssociatedObjects | ( | ) |
Returns the datum feature associated object
Created in NX6.0.0.
License requirements : None